BZX8450-Q series
Low-current voltage regulator diodes
Low-current voltage regulator diodes in a small SOT23 Surface-Mounted Device (SMD) plastic package.
Features and benefits
Total power dissipation: ≤ 250 mW
Two tolerance series: ± 2 % and approximately ± 5 %
Working voltage range: nominal 1.8 V to 51 V
Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications
BZX8450-B11-Q to -C51-Q: Intentional minor rise of leakage current for optimized fast switching and noise reduction [AN90031]
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
Low-current general regulation functions
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZX8450-B10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 0.05 | 0.02 | 10.2 | 200 | 9.8 | 250 | 40 | 150 | single | Y |
| BZX8450-B11-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11 | 0.05 | 0.02 | 11.2 | 200 | 10.8 | 250 | 40 | 150 | single | |
| BZX8450-B12-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12 | 0.05 | 0.02 | 12.2 | 200 | 11.8 | 250 | 40 | 150 | single | |
| BZX8450-B13-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13 | 0.05 | 0.02 | 13.3 | 200 | 12.7 | 250 | 40 | 150 | single | |
| BZX8450-B15-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15 | 0.05 | 0.02 | 15.3 | 200 | 14.7 | 250 | 40 | 150 | single | |
| BZX8450-B16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16 | 0.05 | 0.02 | 16.3 | 200 | 15.7 | 250 | 40 | 150 | single | Y |
| BZX8450-B18-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18 | 0.05 | 0.02 | 18.4 | 200 | 17.6 | 250 | 40 | 150 | single | Y |
| BZX8450-B1V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 1.8 | 0.05 | 0.02 | 1.84 | 200 | 1.76 | 250 | 40 | 150 | single | Y |
| BZX8450-B20-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20 | 0.05 | 0.02 | 20.4 | 200 | 19.6 | 250 | 40 | 150 | single | Y |
| BZX8450-B22-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22 | 0.05 | 0.02 | 22.4 | 200 | 21.6 | 250 | 40 | 150 | single | |
| BZX8450-B24-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24 | 0.05 | 0.02 | 24.5 | 200 | 23.5 | 250 | 40 | 150 | single | Y |
| BZX8450-B27-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 0.05 | 0.02 | 27.5 | 200 | 26.5 | 250 | 40 | 150 | single | Y |
| BZX8450-B2V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2 | 0.05 | 0.02 | 2.04 | 200 | 1.96 | 250 | 40 | 150 | single | Y |
| BZX8450-B2V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.2 | 0.05 | 0.02 | 2.25 | 200 | 2.15 | 250 | 40 | 150 | single | Y |
| BZX8450-B2V4-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 0.05 | 0.02 | 2.45 | 200 | 2.35 | 250 | 40 | 150 | single | Y |
| BZX8450-B2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 0.05 | 0.02 | 2.75 | 200 | 2.65 | 250 | 40 | 150 | single | Y |
| BZX8450-B30-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 0.05 | 0.02 | 30.6 | 200 | 29.4 | 250 | 40 | 150 | single | Y |
| BZX8450-B33-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 0.05 | 0.02 | 33.7 | 200 | 32.3 | 250 | 40 | 150 | single | |
| BZX8450-B36-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 0.05 | 0.02 | 36.7 | 200 | 35.3 | 250 | 40 | 150 | single | Y |
| BZX8450-B39-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 0.05 | 0.02 | 39.8 | 200 | 38.2 | 250 | 40 | 150 | single | |
| BZX8450-B3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 0.05 | 0.02 | 3.06 | 200 | 2.94 | 250 | 40 | 150 | single | Y |
| BZX8450-B3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 0.05 | 0.02 | 3.37 | 200 | 3.23 | 250 | 40 | 150 | single | Y |
| BZX8450-B3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 0.05 | 0.02 | 3.67 | 200 | 3.53 | 250 | 40 | 150 | single | Y |
| BZX8450-B3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 0.05 | 0.02 | 3.98 | 200 | 3.82 | 250 | 40 | 150 | single | Y |
| BZX8450-B43-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 0.05 | 0.02 | 43.9 | 200 | 42.1 | 250 | 40 | 150 | single | Y |
| BZX8450-B47-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47 | 0.05 | 0.02 | 47.9 | 200 | 46.1 | 250 | 40 | 150 | single | |
| BZX8450-B4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 0.05 | 0.02 | 4.39 | 200 | 4.21 | 250 | 40 | 150 | single | Y |
| BZX8450-B4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 0.05 | 0.02 | 4.79 | 200 | 4.61 | 250 | 40 | 150 | single | Y |
| BZX8450-B51-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 0.05 | 0.02 | 52 | 200 | 50 | 250 | 40 | 150 | single | Y |
| BZX8450-B5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 0.05 | 0.02 | 5.2 | 200 | 5 | 250 | 40 | 150 | single | Y |
| BZX8450-B5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 0.05 | 0.02 | 5.71 | 200 | 5.49 | 250 | 40 | 150 | single | Y |
| BZX8450-B6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 0.05 | 0.02 | 6.32 | 200 | 6.08 | 250 | 40 | 150 | single | Y |
| BZX8450-B6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 0.05 | 0.02 | 6.94 | 200 | 6.66 | 250 | 40 | 150 | single | Y |
| BZX8450-B7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 0.05 | 0.02 | 7.65 | 200 | 7.35 | 250 | 40 | 150 | single | Y |
| BZX8450-B8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 0.05 | 0.02 | 8.36 | 200 | 8.04 | 250 | 40 | 150 | single | Y |
| BZX8450-B9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 0.05 | 0.02 | 9.28 | 200 | 8.92 | 250 | 40 | 150 | single | Y |
| BZX8450-C10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 0.05 | appr. 5% | 10.5 | 200 | 9.5 | 250 | 40 | 150 | single | Y |
| BZX8450-C11-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | Y | ||||||||||
| BZX8450-C12-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | Y | ||||||||||
| BZX8450-C15-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | |||||||||||
| BZX8450-C18-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | |||||||||||
| BZX8450-C1V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 1.8 | 0.05 | appr. 5% | 1.89 | 200 | 1.71 | 250 | 40 | 150 | single | Y |
| BZX8450-C20-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | Y | ||||||||||
| BZX8450-C22-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | Y | ||||||||||
| BZX8450-C24-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | Y | ||||||||||
| BZX8450-C27-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | |||||||||||
| BZX8450-C2V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2 | 0.05 | appr. 5% | 2.12 | 200 | 1.88 | 250 | 40 | 150 | single | Y |
| BZX8450-C2V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.2 | 0.05 | appr. 5% | 2.31 | 200 | 2.09 | 250 | 40 | 150 | single | Y |
| BZX8450-C2V4-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 0.05 | appr. 5% | 2.52 | 200 | 2.28 | 250 | 40 | 150 | single | Y |
| BZX8450-C2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 0.05 | appr. 5% | 2.835 | 200 | 2.565 | 250 | 40 | 150 | single | Y |
| BZX8450-C30-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | |||||||||||
| BZX8450-C33-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | |||||||||||
| BZX8450-C36-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | |||||||||||
| BZX8450-C39-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | |||||||||||
| BZX8450-C3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 0.05 | appr. 5% | 3.15 | 200 | 2.85 | 250 | 40 | 150 | single | Y |
| BZX8450-C3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 0.05 | appr. 5% | 3.47 | 200 | 3.13 | 250 | 40 | 150 | single | Y |
| BZX8450-C3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 0.05 | appr. 5% | 3.78 | 200 | 3.42 | 250 | 40 | 150 | single | Y |
| BZX8450-C3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 0.05 | appr. 5% | 4.1 | 200 | 3.7 | 250 | 40 | 150 | single | Y |
| BZX8450-C43-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | Y | ||||||||||
| BZX8450-C47-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | Y | ||||||||||
| BZX8450-C4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 0.05 | appr. 5% | 4.52 | 200 | 4.09 | 250 | 40 | 150 | single | Y |
| BZX8450-C4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 0.05 | appr. 5% | 4.94 | 200 | 4.47 | 250 | 40 | 150 | single | Y |
| BZX8450-C51-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | |||||||||||
| BZX8450-C5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 0.05 | appr. 5% | 5.36 | 200 | 4.85 | 250 | 40 | 150 | single | Y |
| BZX8450-C5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 0.05 | appr. 5% | 5.88 | 200 | 5.32 | 250 | 40 | 150 | single | Y |
| BZX8450-C6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 0.05 | appr. 5% | 6.51 | 200 | 5.89 | 250 | 40 | 150 | single | Y |
| BZX8450-C6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 0.05 | appr. 5% | 7.14 | 200 | 6.46 | 250 | 40 | 150 | single | Y |
| BZX8450-C7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 0.05 | appr. 5% | 7.88 | 200 | 7.13 | 250 | 40 | 150 | single | Y |
| BZX8450-C8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 0.05 | appr. 5% | 8.61 | 200 | 7.79 | 250 | 40 | 150 | single | Y |
| BZX8450-C9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 0.05 | appr. 5% | 9.56 | 200 | 8.65 | 250 | 40 | 150 | single | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZX8450-B10-Q | BZX8450‑B10‑QR (934666426215) |
Active | %PL |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B11-Q | BZX8450‑B11‑QR (934666427215) |
Active | %PM |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B12-Q | BZX8450‑B12‑QR (934666428215) |
Active | %PN |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B13-Q | BZX8450‑B13‑QR (934666429215) |
Active | %PP |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B15-Q | BZX8450‑B15‑QR (934666430215) |
Active | %PQ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B16-Q | BZX8450‑B16‑QR (934666431215) |
Active | %PR |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B18-Q | BZX8450‑B18‑QR (934666432215) |
Active | %PS |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B1V8-Q | BZX8450‑B1V8‑QR (934666408215) |
Active | %P2 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B20-Q | BZX8450‑B20‑QR (934666433215) |
Active | %PT |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B22-Q | BZX8450‑B22‑QR (934666434215) |
Active | %PU |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B24-Q | BZX8450‑B24‑QR (934666435215) |
Active | %PV |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B27-Q | BZX8450‑B27‑QR (934666436215) |
Active | %PX |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B2V0-Q | BZX8450‑B2V0‑QR (934666409215) |
Active | %P3 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B2V2-Q | BZX8450‑B2V2‑QR (934666410215) |
Active | %P4 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B2V4-Q | BZX8450‑B2V4‑QR (934666411215) |
Active | %P5 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B2V7-Q | BZX8450‑B2V7‑QR (934666412215) |
Active | %P6 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B30-Q | BZX8450‑B30‑QR (934666437215) |
Active | %PY |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B33-Q | BZX8450‑B33‑QR (934666438215) |
Active | %PZ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B36-Q | BZX8450‑B36‑QR (934666439215) |
Active | %H8 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B39-Q | BZX8450‑B39‑QR (934666440215) |
Active | %H9 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B3V0-Q | BZX8450‑B3V0‑QR (934666413215) |
Active | %P7 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B3V3-Q | BZX8450‑B3V3‑QR (934666414215) |
Active | %P8 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B3V6-Q | BZX8450‑B3V6‑QR (934666415215) |
Active | %P9 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B3V9-Q | BZX8450‑B3V9‑QR (934666416215) |
Active | %PA |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B43-Q | BZX8450‑B43‑QR (934666441215) |
Active | %HL |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B47-Q | BZX8450‑B47‑QR (934666442215) |
Active | %HM |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B4V3-Q | BZX8450‑B4V3‑QR (934666417215) |
Active | %PB |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B4V7-Q | BZX8450‑B4V7‑QR (934666418215) |
Active | %PC |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B51-Q | BZX8450‑B51‑QR (934666443215) |
Active | %HN |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B5V1-Q | BZX8450‑B5V1‑QR (934666419215) |
Active | %PD |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B5V6-Q | BZX8450‑B5V6‑QR (934666420215) |
Active | %PE |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B6V2-Q | BZX8450‑B6V2‑QR (934666421215) |
Active | %PF |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B6V8-Q | BZX8450‑B6V8‑QR (934666422215) |
Active | %PG |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B7V5-Q | BZX8450‑B7V5‑QR (934666423215) |
Active | %PH |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B8V2-Q | BZX8450‑B8V2‑QR (934666424215) |
Active | %PJ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-B9V1-Q | BZX8450‑B9V1‑QR (934666425215) |
Active | %PK |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450-C10-Q | BZX8450‑C10‑QVL (934663300235) |
Active | F7% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C10‑QR (934663300215) |
Active | F7% | SOT23_215 | ||||
| BZX8450-C1V8-Q | BZX8450‑C1V8‑QVL (934662894235) |
Active | 2Q% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C1V8‑QR (934662894215) |
Active | 2Q% | SOT23_215 | ||||
| BZX8450-C2V0-Q | BZX8450‑C2V0‑QVL (934662895235) |
Active | 2R% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C2V0‑QR (934662895215) |
Active | 2R% | SOT23_215 | ||||
| BZX8450-C2V2-Q | BZX8450‑C2V2‑QVL (934662896235) |
Active | 6Q% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C2V2‑QR (934662896215) |
Active | 6Q% | SOT23_215 | ||||
| BZX8450-C2V4-Q | BZX8450‑C2V4‑QVL (934662897235) |
Active | 6V% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C2V4‑QR (934662897215) |
Active | 6V% | SOT23_215 | ||||
| BZX8450-C2V7-Q | BZX8450‑C2V7‑QR (934662898215) |
Active | 8D% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C2V7‑QVL (934662898235) |
Active | 8D% | SOT23_235 | ||||
| BZX8450-C3V0-Q | BZX8450‑C3V0‑QR (934662899215) |
Active | BU% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C3V0‑QVL (934662899235) |
Active | BU% | SOT23_235 | ||||
| BZX8450-C3V3-Q | BZX8450‑C3V3‑QR (934662900215) |
Active | D5% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C3V3‑QVL (934662900235) |
Active | D5% | SOT23_235 | ||||
| BZX8450-C3V6-Q | BZX8450‑C3V6‑QVL (934662901235) |
Active | D6% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C3V6‑QR (934662901215) |
Active | D6% | SOT23_215 | ||||
| BZX8450-C3V9-Q | BZX8450‑C3V9‑QR (934662902215) |
Active | D9% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C3V9‑QVL (934662902235) |
Active | D9% | SOT23_235 | ||||
| BZX8450-C4V3-Q | BZX8450‑C4V3‑QR (934663291215) |
Active | E3% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C4V3‑QVL (934663291235) |
Active | E3% | SOT23_235 | ||||
| BZX8450-C4V7-Q | BZX8450‑C4V7‑QVL (934663292235) |
Active | E5% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C4V7‑QR (934663292215) |
Active | E5% | SOT23_215 | ||||
| BZX8450-C5V1-Q | BZX8450‑C5V1‑QR (934663293215) |
Active | E6% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C5V1‑QVL (934663293235) |
Active | E6% | SOT23_235 | ||||
| BZX8450-C5V6-Q | BZX8450‑C5V6‑QVL (934663294235) |
Active | E7% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C5V6‑QR (934663294215) |
Active | E7% | SOT23_215 | ||||
| BZX8450-C6V2-Q | BZX8450‑C6V2‑QVL (934663295235) |
Active | E8% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C6V2‑QR (934663295215) |
Active | E8% | SOT23_215 | ||||
| BZX8450-C6V8-Q | BZX8450‑C6V8‑QR (934663296215) |
Active | E9% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C6V8‑QVL (934663296235) |
Active | E9% | SOT23_235 | ||||
| BZX8450-C7V5-Q | BZX8450‑C7V5‑QVL (934663297235) |
Active | F3% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C7V5‑QR (934663297215) |
Active | F3% | SOT23_215 | ||||
| BZX8450-C8V2-Q | BZX8450‑C8V2‑QVL (934663298235) |
Active | F5% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| BZX8450‑C8V2‑QR (934663298215) |
Active | F5% | SOT23_215 | ||||
| BZX8450-C9V1-Q | BZX8450‑C9V1‑QR (934663299215) |
Active | F6% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZX8450‑C9V1‑QVL (934663299235) |
Active | F6% | SOT23_235 |
Environmental information
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BZX8450-Q_SER | Low-current voltage regulator diodes | Data sheet | 2024-07-17 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
- BZX8450-B10-Q
- BZX8450-B11-Q
- BZX8450-B12-Q
- BZX8450-B13-Q
- BZX8450-B15-Q
- BZX8450-B16-Q
- BZX8450-B18-Q
- BZX8450-B1V8-Q
- BZX8450-B20-Q
- BZX8450-B22-Q
- BZX8450-B24-Q
- BZX8450-B27-Q
- BZX8450-B2V0-Q
- BZX8450-B2V2-Q
- BZX8450-B2V4-Q
- BZX8450-B2V7-Q
- BZX8450-B30-Q
- BZX8450-B33-Q
- BZX8450-B36-Q
- BZX8450-B39-Q
- BZX8450-B3V0-Q
- BZX8450-B3V3-Q
- BZX8450-B3V6-Q
- BZX8450-B3V9-Q
- BZX8450-B43-Q
- BZX8450-B47-Q
- BZX8450-B4V3-Q
- BZX8450-B4V7-Q
- BZX8450-B51-Q
- BZX8450-B5V1-Q
- BZX8450-B5V6-Q
- BZX8450-B6V2-Q
- BZX8450-B6V8-Q
- BZX8450-B7V5-Q
- BZX8450-B8V2-Q
- BZX8450-B9V1-Q
- BZX8450-C10-Q
- BZX8450-C11-Q
- BZX8450-C12-Q
- BZX8450-C15-Q
- BZX8450-C18-Q
- BZX8450-C1V8-Q
- BZX8450-C20-Q
- BZX8450-C22-Q
- BZX8450-C24-Q
- BZX8450-C27-Q
- BZX8450-C2V0-Q
- BZX8450-C2V2-Q
- BZX8450-C2V4-Q
- BZX8450-C2V7-Q
- BZX8450-C30-Q
- BZX8450-C33-Q
- BZX8450-C36-Q
- BZX8450-C39-Q
- BZX8450-C3V0-Q
- BZX8450-C3V3-Q
- BZX8450-C3V6-Q
- BZX8450-C3V9-Q
- BZX8450-C43-Q
- BZX8450-C47-Q
- BZX8450-C4V3-Q
- BZX8450-C4V7-Q
- BZX8450-C51-Q
- BZX8450-C5V1-Q
- BZX8450-C5V6-Q
- BZX8450-C6V2-Q
- BZX8450-C6V8-Q
- BZX8450-C7V5-Q
- BZX8450-C8V2-Q
- BZX8450-C9V1-Q
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.