CBT3245A
Octal bus switch
The CBT3245A is an 8-pole, single-throw bus switch. The device features a single output enable input (OE) that controls eight switch channels. The switches are disabled when (OE) is HIGH. This device is fully specified for partial power down applications using IOFF.
Features and benefits
- 5 Ω switch connection between two ports
- Direct interface with TTL levels
- Overvoltage tolerant control inputs to 5.5 V
- IOFF circuitry provides partial Power-down mode operation
- Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
- ESD protection:
- HBM JESD22-A114F exceeds 2000 V
- MM JESD22-A115B exceeds 150 V
- CDM JESD22-C101C exceeds 1000 V
- Specified from -40 °C to +85 °C
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| CBT3245ABQ | CBT3245ABQ,115 (935281788115) |
Obsolete | CT3245A |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| CBT3245ABQ,118 (935281788118) |
Obsolete | CT3245A | Not available | ||||
| CBT3245AD | CBT3245AD,112 (935271059112) |
Obsolete | no package information | ||||
| CBT3245AD,118 (935271059118) |
Obsolete | ||||||
| CBT3245ADB | CBT3245ADB,112 (935271056112) |
Obsolete | CT3245A |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| CBT3245ADB,118 (935271056118) |
Obsolete | CT3245A | SOT339-1_118 | ||||
| CBT3245APW | CBT3245APW,112 (935271055112) |
Obsolete |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available | |
| CBT3245APW,118 (935271055118) |
Obsolete | SOT360-1_118 | |||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| CBT3245ABQ | CBT3245ABQ,115 | CBT3245ABQ |
|
|
| CBT3245ABQ | CBT3245ABQ,118 | CBT3245ABQ |
|
|
| CBT3245AD | CBT3245AD,112 | CBT3245AD |
|
|
| CBT3245AD | CBT3245AD,118 | CBT3245AD |
|
|
| CBT3245ADB | CBT3245ADB,112 | CBT3245ADB |
|
|
| CBT3245ADB | CBT3245ADB,118 | CBT3245ADB |
|
|
| CBT3245APW | CBT3245APW,112 | CBT3245APW |
|
|
| CBT3245APW | CBT3245APW,118 | CBT3245APW |
|
|
Documentation (13)
| File name | Title | Type | Date |
|---|---|---|---|
| CBT3245A | Octal bus switch | Data sheet | 2022-03-21 |
| AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| cbt3245a | CBT3245A IBIS model | IBIS model | 2019-01-09 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
| SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
| SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.