CBT3257A
Quad 1-of-2 multiplexer/demultiplexer
The CBT3257A is a quad single-pole, dual-throw bus switch. The device features an output enable input (OE) and a select input (S). When OE is LOW the switch is enabled and the select input can be used to connect the nA terminals to either of the associated nB terminals.
Features and benefits
5 Ω switch connection between two ports
Minimal propagation delay through the switch
Direct interface with TTL levels
Overvoltage tolerant control inputs to 5.5 V
Latch-up protection exceeds 100 mA per JEDEC standard JESD78 class II level A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C
Parametrics
| Type number | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CBT3257ABQ | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 4 | 0.25 | very low | -40~85 | 94 | 14.7 | 64 | DHVQFN16 |
| CBT3257AD | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 4 | 0.25 | very low | -40~85 | 94 | 10.1 | 53 | SO16 |
| CBT3257ADS | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 4 | 0.25 | very low | -40~85 | 148 | 42.0 | 148 | SSOP16 |
| CBT3257APW | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 4 | 0.25 | very low | -40~85 | 126 | 4.9 | 56.1 | TSSOP16 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| CBT3257ABQ | CBT3257ABQ/GX (935693420115) |
Development | 3257A |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
| CBT3257ABQ,115 (935285609115) |
Active | 3257A | SOT763-1_115 | ||||
| CBT3257AD | CBT3257AD,118 (935275888118) |
Active | CBT3257AD |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
| CBT3257ADS | CBT3257ADS,118 (935275891118) |
Active | CT3257A |
SSOP16 (SOT519-1) |
SOT519-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
SOT519-1_118 |
| CBT3257APW | CBT3257APW/G400J (935693422118) |
Development | CT3257A |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
| CBT3257APW/GJ (935693421118) |
Development | CT3257A | SOT403-1_118 | ||||
| CBT3257APW,118 (935275892118) |
Active | CT3257A | SOT403-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| CBT3257ADB | CBT3257ADB,112 (935275889112) |
Obsolete | no package information | ||||
| CBT3257ADB,118 (935275889118) |
Obsolete | ||||||
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| CBT3257ABQ | CBT3257ABQ/GX | CBT3257ABQ |
|
|
| CBT3257ABQ | CBT3257ABQ,115 | CBT3257ABQ |
|
|
| CBT3257AD | CBT3257AD,118 | CBT3257AD |
|
|
| CBT3257ADS | CBT3257ADS,118 | CBT3257ADS |
|
|
| CBT3257APW | CBT3257APW/G400J | CBT3257APW |
|
|
| CBT3257APW | CBT3257APW/GJ | CBT3257APW |
|
|
| CBT3257APW | CBT3257APW,118 | CBT3257APW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| CBT3257ADB | CBT3257ADB,112 | CBT3257ADB |
|
|
| CBT3257ADB | CBT3257ADB,118 | CBT3257ADB |
|
|
Documentation (24)
| File name | Title | Type | Date |
|---|---|---|---|
| CBT3257A | Quad 1-of-2 multiplexer/demultiplexer | Data sheet | 2024-04-18 |
| AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| 002aab779 | Block diagram: CBT3257ABQ, CBT3257AD, CBT3257ADB, CBT3257ADS, CBT3257APW | Block diagram | 2009-11-04 |
| sa00012 | Block diagram: CBT3257ABQ, CBT3257AD, CBT3257ADB, CBT3257ADS, CBT3257APW | Block diagram | 2009-11-03 |
| sa00638 | Block diagram: CBT3257ABQ, CBT3257AD, CBT3257ADB, CBT3257ADS, CBT3257APW | Block diagram | 2009-11-04 |
| SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
| SOT519-1 | 3D model for products with SOT519-1 package | Design support | 2023-02-07 |
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
| cbt3257a | CBT3257A IBIS model | IBIS model | 2019-06-13 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
| TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
| SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT519-1 | plastic, shrink small outline package; 16 leads; 0.635 mm pitch; 4.9 mm x 3.9 mm x 1.73 mm body | Package information | 2022-06-20 |
| SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
| SOT519-1 | 3D model for products with SOT519-1 package | Design support | 2023-02-07 |
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
| cbt3257a | CBT3257A IBIS model | IBIS model | 2019-06-13 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.