CBTD3306
Dual bus switch with level shifting
The CBTD3306 dual FET bus switch features independent line switches. Each switch is disabled when the associated output enable (nOE) input is HIGH.
Features and benefits
Designed to be used in 5 V to 3.3 V level shifting applications with internal diode
5 Ω switch connection between two ports
TTL-compatible input levels
IOFF circuitry provides partial Power-down mode operation
Latch-up protection exceeds 100 mA per JESD78B
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Parametrics
| Type number | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CBTD3306GT | 4.5 - 5.5 | 3.3 | TTL | 7 | 300 | 2 | 0.25 | very low | -40~85 | 353 | 7.6 | 175 | XSON8 |
| CBTD3306PW | 4.5 - 5.5 | 3.3 | TTL | 7 | 300 | 2 | 0.25 | very low | -40~85 | 120 | 30.0 | 87.5 | TSSOP8 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| CBTD3306GT | CBTD3306GT,115 (935291421115) |
Active | W06 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 | |
| CBTD3306PW | CBTD3306PW,118 (935270512118) |
Active | D306 |
TSSOP8 (SOT530-1) |
SOT530-1 | SOT530-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| CBTD3306D | CBTD3306D,112 (935270513112) |
Obsolete | CBD3306 |
SO8 (SOT96-1) |
SOT96-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
| CBTD3306D,118 (935270513118) |
Obsolete | CBD3306 | SOT96-1_118 | ||||
| CBTD3306GM | CBTD3306GM,125 (935291419125) |
Obsolete |
XQFN8 (SOT902-2) |
SOT902-2 | SOT902-2_125 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| CBTD3306GT | CBTD3306GT,115 | CBTD3306GT |
|
|
| CBTD3306PW | CBTD3306PW,118 | CBTD3306PW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| CBTD3306D | CBTD3306D,112 | CBTD3306D |
|
|
| CBTD3306D | CBTD3306D,118 | CBTD3306D |
|
|
| CBTD3306GM | CBTD3306GM,125 | CBTD3306GM |
|
|
Documentation (20)
| File name | Title | Type | Date |
|---|---|---|---|
| CBT3306 | Dual bus switch | Data sheet | 2024-06-06 |
| CBTD3306 | Dual bus switch with level shifting | Data sheet | 2024-06-05 |
| AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| sa00534 | Block diagram: CBTD3306D, CBTD3306PW | Block diagram | 2009-11-04 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
| SOT530-1 | 3D model for products with SOT530-1 package | Design support | 2023-02-07 |
| cbtd3306 | cbtd3306 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SO8_SOT96-1_mk | plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
| XQFN8_SOT902-2_mk | plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| SOT96-1 | plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body | Package information | 2026-09-15 |
| SOT902-2 | plastic, leadless extremely thin quad flat package; 8 terminals; 0.5 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Package information | 2020-04-21 |
| SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
| SOT530-1 | plastic, thin shrink small outline package; 8 terminals; 0.65 mm pitch; 3 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-03 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.