 
HEF4894B
12-stage shift-and-store register LED driver
The HEF4894B is a 12-stage serial shift register. It has a storage latch associated with each stage for strobing data from the serial input (D) to the parallel LED driver outputs (QP0 to QP11). Data is shifted on positive-going clock (CP) transitions. The data in each shift register stage is transferred to the storage register when the strobe (STR) input is HIGH. Data in the storage register appears at the output whenever the output enable (OE) input signal is HIGH.
Two serial outputs (QS1 and QS2) are available for cascading a number of HEF4894B devices. Serial data is available at QS1 on positive-going clock edges to allow high-speed operation in cascaded systems with a fast clock rise time. The same serial data is available at QS2 on the next negative going clock edge. This is used for cascading HEF4894B devices when the clock has a slow rise time.
It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input.
Features and benefits
- Wide supply voltage range from 3.0 V to 15.0 V 
- CMOS low power dissipation 
- High noise immunity 
- Fully static operation 
- 5 V, 10 V, and 15 V parametric ratings 
- Standardized symmetrical output characteristics 
- Complies with JEDEC standard JESD 13-B 
- 
ESD protection:- HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V 
- CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V 
 
- Specified from -40 °C to +85 °C and from -40 °C to +125 °C 
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HEF4894BT | 3.0 - 15 | CMOS | -20 | 45 | 28 | 12 | medium | -40~85 | 77 | 20 | 53 | SO20 | 
| HEF4894BTT | 3.0 - 15 | CMOS | -20 | 45 | 28 | 12 | medium | -40~85 | 96 | 3.3 | 39 | TSSOP20 | 
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| HEF4894BT | HEF4894BT,118 (935194380118) | Active | HEF4894BT |   SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | 
| HEF4894BTT | HEF4894BTT,118 (935283158118) | Active | HEF4894 |   TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | 
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| HEF4894BP | HEF4894BP/S411,112 (935273333112) | Obsolete | HEF4894BP Standard Procedure Standard Procedure | no package information | |||
| HEF4894BP/S410,112 (935261546112) | Obsolete | 16221237 Standard Procedure Standard Procedure | |||||
| HEF4894BP,112 (935194370112) | Obsolete | HEF4894BP Standard Procedure Standard Procedure | |||||
| HEF4894BT | HEF4894BT,112 (935194380112) | Withdrawn / End-of-life | HEF4894BT |   SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | Not available | 
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| HEF4894BT | HEF4894BT,118 | HEF4894BT |  |   | 
| HEF4894BTT | HEF4894BTT,118 | HEF4894BTT |  |   | 
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| HEF4894BP | HEF4894BP/S411,112 | HEF4894BP |  |   | 
| HEF4894BP | HEF4894BP/S410,112 | HEF4894BP |  |   | 
| HEF4894BP | HEF4894BP,112 | HEF4894BP |  |   | 
| HEF4894BT | HEF4894BT,112 | HEF4894BT |  |   | 
Documentation (12)
| File name | Title | Type | Date | 
|---|---|---|---|
| HEF4894B | 12-stage shift-and-store register LED driver | Data sheet | 2024-08-13 | 
| AN11051 | Pin FMEA HEF4000 family | Application note | 2019-01-09 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| 001aag119 | Block diagram: HEF4894BP, HEF4894BT, HEF4894BTT | Block diagram | 2009-11-04 | 
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 | 
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 | 
| SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 | 
| SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 | 
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 | 
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.