NXB0101
Dual supply translating transceiver; auto direction sensing; 3-state
The NXB0101 is a 1-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features two 1-bit input-output ports (A and B), one output enable input (OE) and two supply pins (VCC(A) and VCC(B)). VCC(A) can be supplied at any voltage between 1.2 V and 3.6 V and VCC(B) can be supplied at any voltage between 1.65 V and 5.5 V, making the device suitable for translating between any of the low voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V). Pin A and OE are referenced to VCC(A) and pins B is referenced to VCC(B). A LOW level at pin OE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Features and benefits
Wide supply voltage range:
VCC(A): 1.2 V to 3.6 V and VCC(B): 1.65 V to 5.5 V
IOFF circuitry provides partial Power-down mode operation
Inputs accept voltages up to 5.5 V
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2500 V for A port
HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 15000 V for B port
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V
Latch-up performance exceeds 100 mA per JESD 78B Class II
Multiple package options
Specified from −40 °C to +85 °C and −40 °C to +125 °C
Parametrics
| Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NXB0101GM | 1.2 - 3.6 | 1.65 - 5.5 | CMOS | ± 0.02 | 5.5 | 1 | low | -40~125 | 232 | 3.3 | 110 | XSON6 | Bidirectional | AutoSense |
| NXB0101GS | 1.2 - 3.6 | 1.65 - 5.5 | CMOS | ± 0.02 | 5.5 | 1 | low | -40~125 | XSON6 | Bidirectional | AutoSense | |||
| NXB0101GW | 1.2 - 3.6 | 1.65 - 5.5 | CMOS | ± 0.02 | 5.5 | 1 | low | -40~125 | TSSOP6 | Bidirectional | AutoSense |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NXB0101GM | NXB0101GMX (935289726115) |
Active | n1 |
XSON6 (SOT886) |
SOT886 | SOT886_115 | |
| NXB0101GS | NXB0101GSH (935690917125) |
Active | n1 |
XSON6 (SOT1202) |
SOT1202 | SOT1202_125 | |
| NXB0101GW | NXB0101GWH (935289728125) |
Active | n1 |
TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 |
Documentation (16)
| File name | Title | Type | Date |
|---|---|---|---|
| NXB0101 | Dual supply translating transceiver; auto direction sensing; 3-state | Data sheet | 2023-11-15 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
| SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
| nxb0101 | NXB0101 IBIS model | IBIS model | 2020-02-26 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
| SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
| SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
| MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
| SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
| nxb0101 | NXB0101 IBIS model | IBIS model | 2020-02-26 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.