NXB0102
Dual supply translating transceiver; auto direction sensing; 3-state
The NXB0102 is a 2-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features two 2-bit input-output ports (An and Bn), one output enable input (OE) and two supply pins (VCC(A) and VCC(B)). VCC(A) can be supplied at any voltage between 1.2 V and 3.6 V and VCC(B) can be supplied at any voltage between 1.65 V and 5.5 V, making the device suitable for translating between any of the low voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V). Pins An and OE are referenced to VCC(A) and pins Bn are referenced to VCC(B). A LOW level at pin OE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Features and benefits
Wide supply voltage range:
VCC(A): 1.2 V to 3.6 V and VCC(B): 1.65 V to 5.5 V
IOFF circuitry provides partial Power-down mode operation
Inputs accept voltages up to 5.5 V
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2500 V for A port
HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 15000 V for B port
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V
Latch-up performance exceeds 100 mA per JESD 78B Class II
Specified from −40 °C to +85 °C and −40 °C to +125 °C
Parametrics
| Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NXB0102DC | 1.2 - 3.6 | 1.65 - 5.5 | CMOS | ± 0.02 | 5.5 | 2 | low | -40~125 | 169 | 10.6 | 76 | VSSOP8 | Bidirectional | AutoSense |
| NXB0102GT | 1.2 - 3.6 | 1.65 - 5.5 | CMOS | ± 0.02 | 5.5 | 2 | low | -40~125 | 169 | 10.6 | 76 | XSON8 | Bidirectional | AutoSense |
| NXB0102UN | 1.2 - 3.6 | 1.65 - 5.5 | CMOS | ± 0.02 | 5.5 | 2 | low | -40~125 | WLCSP8 | Bidirectional | AutoSense |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NXB0102DC | NXB0102DCH (935690922125) |
Active | n2 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| NXB0102GT | NXB0102GTX (935690921115) |
Active | n2 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 | |
| NXB0102UN | NXB0102UNAZ (935691107336) |
Active | n2 |
WLCSP8 (SOT8023-1) |
SOT8023-1 | SOT8023-1_336 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NXB0102UN | NXB0102UNZ (935691107084) |
Withdrawn / End-of-life | n2 |
WLCSP8 (SOT8023-1) |
SOT8023-1 | Not available |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NXB0102DC | NXB0102DCH | NXB0102DC |
|
|
| NXB0102GT | NXB0102GTX | NXB0102GT |
|
|
| NXB0102UN | NXB0102UNAZ | NXB0102UN |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NXB0102UN | NXB0102UNZ | NXB0102UN |
|
|
Documentation (14)
| File name | Title | Type | Date |
|---|---|---|---|
| NXB0102 | Dual supply translating transceiver; auto direction sensing; 3-state | Data sheet | 2023-11-15 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
| SOT8023-1 | 3D model for products with SOT8023-1 package | Design support | 2023-02-07 |
| nxb0102 | NXB0102 IBIS model | IBIS model | 2020-02-26 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
| SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
| SOT8023-1 | wafer level chip-scale package, 8 bumps; 0.75 x 1.55 x 0.60 mm | Package information | 2022-04-20 |
| MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
| SOT8023-1 | 3D model for products with SOT8023-1 package | Design support | 2023-02-07 |
| nxb0102 | NXB0102 IBIS model | IBIS model | 2020-02-26 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.