PDTA115E series
PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm
PNP resistor-equipped transistor (see �Simplified outline, symbol and pinning� for package details).
Features and benefits
Built-in bias resistors
Simplified circuit design
Reduction of component count
Reduced pick and place costs.
AEC-Q101 qualified
Applications
General purpose switching and amplification
Inverter and interface circuits
Circuit driver.
Parametrics
| Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PDTA115EM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | 100.0 | 100.0 | 100.0 | PNP | 250.0 | 50.0 | 150 | N |
| PDTA115EM-Q | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | 100.0 | 100.0 | 100.0 | PNP | 250.0 | 50.0 | 150 | Y |
| PDTA115EMB | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | 100.0 | 100.0 | 100.0 | PNP | 250.0 | 50.0 | 150 | Y |
| PDTA115ET | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 100.0 | 100.0 | 100.0 | PNP | 250.0 | 50.0 | 150 | Y |
| PDTA115EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 100.0 | 100.0 | 100.0 | PNP | 200.0 | 50.0 | 150 | Y |
| PDTA115EU-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 100.0 | 100.0 | 100.0 | PNP | 200.0 | 50.0 | 150 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTA115EM | PDTA115EM,315 (934058284315) |
Active | F6 |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 | |
| PDTA115EM-Q | PDTA115EM‑QYL (934669419315) |
Active | F6 |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 | |
| PDTA115EMB | PDTA115EMB,315 (934065934315) |
Active | 0010 0000 |
DFN1006B‑3 (SOT883B) |
SOT883B | SOT883B_315 | |
| PDTA115ET | PDTA115ET,215 (934058185215) |
Active | %AB |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PDTA115EU | PDTA115EU,115 (934058166115) |
Active | %7C |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| PDTA115EU-Q | PDTA115EU‑QX (934667949115) |
Active | %7C |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTA115EM | PDTA115EM,315 | PDTA115EM |
|
|
| PDTA115EM-Q | PDTA115EM‑QYL | PDTA115EM-Q |
|
|
| PDTA115EMB | PDTA115EMB,315 | PDTA115EMB |
|
|
| PDTA115ET | PDTA115ET,215 | PDTA115ET |
|
|
| PDTA115EU | PDTA115EU,115 | PDTA115EU |
|
|
| PDTA115EU-Q | PDTA115EU‑QX | PDTA115EU-Q |
|
|
Documentation (21)
| File name | Title | Type | Date |
|---|---|---|---|
| PDTA115E_SERIES | PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm | Data sheet | 2004-07-29 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mse191 | Block diagram: PDTA113EE, PDTA113EM, PDTA113ET, PDTA113EU, PDTA113ZE, PDTA113ZM, PDTA113ZT, PDTA113ZU, PDTA114EE, PDTA114EM, PDTA114ET, PDTA114EU, PDTA114YE, PDTA114YM, PDTA114YT, PDTA114YU, PDTA115EE, PDTA115EM, PDTA115ET, PDTA115EU, PDTA123EE, PDTA123ET, PDTA123EU, PDTA123JE, PDTA123JM, PDTA123JT, PDTA123JU, PDTA123YE, PDTA123YM, PDTA123YT, PDTA123YU, PDTA124EE, PDTA124EM, PDTA124ET, PDTA124EU, PDTA124XE, PDTA124XM, PDTA124XT, PDTA124XU, PDTA143EE, PDTA143EM, PDTA143ET, PDTA143EU, PDTA143XE, PDTA143XM, PDTA143XT, PDTA143XU, PDTA143ZE, PDTA143ZM, PDTA143ZT, PDTA143ZU, PDTA144VE, PDTA144VM, PDTA144VT, PDTA144VU, PDTA144WE, PDTA144WM, PDTA144WT, PDTA144WU, PDTB113ET, PDTB113ZT, PDTB123ET, PDTB123YT | Block diagram | 2009-11-04 |
| mse198 | Block diagram: PDTA113EE, PDTA113EM, PDTA113ET, PDTA113EU, PDTA113ZE, PDTA113ZM, PDTA113ZT, PDTA113ZU, PDTA114EE, PDTA114EM, PDTA114ET, PDTA114EU, PDTA114YE, PDTA114YM, PDTA114YT, PDTA114YU, PDTA115EE, PDTA115EM, PDTA115ET, PDTA115EU, PDTA123EE, PDTA123ET, PDTA123EU, PDTA123JE, PDTA123JM, PDTA123JT, PDTA123JU, PDTA123YE, PDTA123YM, PDTA123YT, PDTA123YU, PDTA124EE, PDTA124EM, PDTA124ET, PDTA124EU, PDTA124XE, PDTA124XM, PDTA124XT, PDTA124XU, PDTA143EE, PDTA143EM, PDTA143ET, PDTA143EU, PDTA143XE, PDTA143XM, PDTA143XT, PDTA143XU, PDTA143ZE, PDTA143ZM, PDTA143ZT, PDTA143ZU, PDTA144VE, PDTA144VM, PDTA144VT, PDTA144VU, PDTA144WE, PDTA144WM, PDTA144WT, PDTA144WU | Block diagram | 2009-11-04 |
| mse221 | Block diagram: PDTA114EE, PDTA114EM, PDTA114ET, PDTA114EU, PDTA114YE, PDTA114YM, PDTA114YT, PDTA114YU, PDTA115EE, PDTA115EM, PDTA115ET, PDTA115EU, PDTA123EE, PDTA123ET, PDTA123EU, PDTA123JE, PDTA123JM, PDTA123JT, PDTA123JU, PDTA124EE, PDTA124EM, PDTA124ET, PDTA124EU, PDTA124XE, PDTA124XM, PDTA124XT, PDTA124XU, PDTA143EE, PDTA143EM, PDTA143ET, PDTA143EU, PDTA143XE, PDTA143XM, PDTA143XT, PDTA143XU, PDTA143ZE, PDTA143ZM, PDTA143ZT, PDTA143ZU, PDTA144WE, PDTA144WM, PDTA144WT, PDTA144WU | Block diagram | 2009-11-04 |
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
| SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
| DFN1006B-3_SOT883B_mk | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1 mm x 0.6 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
| SOT883B | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1.0 mm x 0.6 mm x 0.37 mm body | Package information | 2022-05-20 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
| SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.