PDTA143/114/124/144EQA series
50 V, 100 mA PNP resistor-equipped transistors
100 mA PNP Resistor-Equipped Transistor (RET) family in a leadless ultra small DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.
Features and benefits
100 mA output current capability
Built-in bias resistors
Simplifies circuit design
Reduces component count
Reduced pick and place costs
Low package height of 0.37 mm
AEC-Q101 qualified
Suitable for Automatic Optical Inspection (AOI) of solder joint
Applications
Digital applications
Cost saving alternative for BC847/BC857 series in digital applications
Controlling IC inputs
Switching loads
Parametrics
| Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) |
|---|---|---|---|---|---|---|---|---|---|
| PDTA114EQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | 100 | 10 | 10 | PNP | 280 | 50 |
| PDTA124EQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | PNP | 280 | 22 | 100 | 22 | 50 |
| PDTA143EQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | 100 | 4.7 | 4.7 | PNP | 280 | 50 |
| PDTA144EQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | 100 | 47 | 47 | PNP | 280 | 50 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTA114EQA | PDTA114EQAZ (934069146147) |
Active | 11 01 11 |
DFN1010D-3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PDTA124EQA | PDTA124EQAZ (934069137147) |
Active | 10 11 10 |
DFN1010D-3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PDTA143EQA | PDTA143EQAZ (934069135147) |
Active | 10 10 11 |
DFN1010D-3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PDTA144EQA | PDTA144EQAZ (934069132147) |
Active | 10 01 11 |
DFN1010D-3 (SOT1215) |
SOT1215 | SOT1215_147 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTA114EQA | PDTA114EQAZ | PDTA114EQA |
|
|
| PDTA124EQA | PDTA124EQAZ | PDTA124EQA |
|
|
| PDTA143EQA | PDTA143EQAZ | PDTA143EQA |
|
|
| PDTA144EQA | PDTA144EQAZ | PDTA144EQA |
|
|
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| PDTA143_114_124_144EQA_SER | 50 V, 100 mA PNP resistor-equipped transistors | Data sheet | 2017-06-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1010D-3_SOT1215_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT1215 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.