PDTA143_114_124_144EQC-Q Series
50 V, 100 mA PNP resistor-equipped transistors
100 mA PNP Resistor-Equipped Transistor (RET) family in an ultra small DFN1412D-3 (SOT8009) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.
Type number | R1 | R2 | Package | NPN complement: | |
|---|---|---|---|---|---|
kΩ | kΩ | Nexperia | JEDEC | ||
PDTA143EQC-Q | 4.7 | 4.7 | SOT8009 | MO-340CA | PDTC143EQC-Q |
PDTA114EQC-Q | 10 | 10 | PDTC114EQC-Q | ||
PDTA124EQC-Q | 22 | 22 | PDTC124EQC-Q | ||
PDTA144EQC-Q | 47 | 47 | PDTC144EQC-Q | ||
Features and benefits
100 mA output current capability
Built-in resistors
Simplifies circuit design
Reduces component count
Reduces pick and place costs
Low package height of 0.5 mm
Suitable for Automatic Optical Inspection (AOI) of solder joint
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
Digital applications
Cost saving alternative for BC857-Q series in digital applications
Controlling IC inputs
Switching loads
Parametrics
| Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PDTA114EQC-Q | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | 100.0 | 10.0 | 10.0 | PNP | 250.0 | 50.0 | 150 | Y |
| PDTA124EQC-Q | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | 100.0 | 22.0 | 22.0 | PNP | 250.0 | 50.0 | 150 | Y |
| PDTA143EQC-Q | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | 100.0 | 4.7 | 4.7 | PNP | 250.0 | 50.0 | 150 | Y |
| PDTA144EQC-Q | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | 100.0 | 47.0 | 47.0 | PNP | 250.0 | 50.0 | 150 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTA114EQC-Q | PDTA114EQC‑QZ (934663489147) |
Active | 8A |
DFN1412D‑3 (SOT8009) |
SOT8009 | SOT8009_147 | |
| PDTA124EQC-Q | PDTA124EQC‑QZ (934663490147) |
Active | 8D |
DFN1412D‑3 (SOT8009) |
SOT8009 | SOT8009_147 | |
| PDTA143EQC-Q | PDTA143EQC‑QZ (934663488147) |
Active | 8E |
DFN1412D‑3 (SOT8009) |
SOT8009 | SOT8009_147 | |
| PDTA144EQC-Q | PDTA144EQC‑QZ (934663491147) |
Active | 8H |
DFN1412D‑3 (SOT8009) |
SOT8009 | SOT8009_147 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTA114EQC-Q | PDTA114EQC‑QZ | PDTA114EQC-Q |
|
|
| PDTA124EQC-Q | PDTA124EQC‑QZ | PDTA124EQC-Q |
|
|
| PDTA143EQC-Q | PDTA143EQC‑QZ | PDTA143EQC-Q |
|
|
| PDTA144EQC-Q | PDTA144EQC‑QZ | PDTA144EQC-Q |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| PDTA143_114_124_144EQC-Q_SER | 50 V, 100 mA PNP resistor-equipped transistors | Data sheet | 2021-10-01 |
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
| SOT8009 | 3D model for products with SOT8009 package | Design support | 2023-02-02 |
| Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2026-08-19 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT8009 | plastic, leadless ultra small outline package with side-wettable flanks (SWF);3 terminals; 0.8 mm pitch; 1.4 mm x 1.2 mm x 0.48 mm body | Package information | 2020-12-14 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT8009 | 3D model for products with SOT8009 package | Design support | 2023-02-02 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.