PDTB113Z_123Y_143XQA_SER
50 V, 500 mA PNP resistor-equipped transistors
PNP Resistor-Equipped Transistor (RET) family in a leadless ultra small DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.
Features and benefits
500 mA output current capability
Built-in bias resistors
± 10% resistor ratio tolerance
Simplifies circuit design
Reduces component count
Reduced pick and place cost
Low package height of 0.37 mm
Suitable for Automatic Optical Inspection (AOI) of solder joint
AEC-Q101 qualified
Applications
Digital applications
Cost saving alternative for BC807/BC817 series in digital applications
Controlling IC inputs
Switching loads
Parametrics
| Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
|---|---|---|---|---|---|---|---|---|---|
| PDTB113ZQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | PNP | 325.0 | 10.0 | 500.0 | 1.0 | 50.0 |
| PDTB123YQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | PNP | 325.0 | 10.0 | 500.0 | 2.2 | 50.0 |
| PDTB143XQA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | PNP | 325.0 | 10.0 | 500.0 | 4.7 | 50.0 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTB113ZQA | PDTB113ZQAZ (934069271147) |
Active | 01 11 10 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PDTB123YQA | PDTB123YQAZ (934069273147) |
Active | 10 00 01 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PDTB143XQA | PDTB143XQAZ (934069275147) |
Active | 10 01 01 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTB113ZQA | PDTB113ZQAZ | PDTB113ZQA |
|
|
| PDTB123YQA | PDTB123YQAZ | PDTB123YQA |
|
|
| PDTB143XQA | PDTB143XQAZ | PDTB143XQA |
|
|
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| PDTB113Z_123Y_143XQA_SER | 50 V, 500 mA PNP resistor-equipped transistors | Data sheet | 2025-04-08 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1010D-3_SOT1215_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1215 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.