PDTB1xxxT series
500 mA, 50 V PNP resistor-equipped transistors
PNP Resistor-Equipped Transistor (RET) family in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
Features and benefits
500 mA output current capability
Built-in bias resistors
Simplifies circuit design
Reduces component count
± 10 % resistor ratio tolerance
AEC-Q101 qualified
High temperature applications up to 175 °C
Applications
IC inputs control
Cost-saving alternative to BC807 or BC817 series transistors in digital applications
Switching loads
Parametrics
| Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|
| PDTB114ET | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 500.0 | 10.0 | PNP | 250.0 | 50.0 | 175 | Y |
| PDTB143ET | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 500.0 | 4.7 | PNP | 250.0 | 50.0 | 175 | Y |
| PDTB143XT | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250.0 | 500.0 | 4.7 | 50.0 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTB114ET | PDTB114ETR (934031090215) |
Active | %09 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PDTB114ETVL (934031090235) |
Active | %09 | SOT23_235 | ||||
| PDTB143ET | PDTB143ETR (934068347215) |
Active | %4X |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PDTB143ETVL (934068347235) |
Active | %4X | SOT23_235 | ||||
| PDTB143XT | PDTB143XTVL (934068348235) |
Active | %4Y |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| PDTB143XTR (934068348215) |
Active | %4Y | SOT23_215 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTB114ET | PDTB114ETR | PDTB114ET |
|
|
| PDTB114ET | PDTB114ETVL | PDTB114ET |
|
|
| PDTB143ET | PDTB143ETR | PDTB143ET |
|
|
| PDTB143ET | PDTB143ETVL | PDTB143ET |
|
|
| PDTB143XT | PDTB143XTVL | PDTB143XT |
|
|
| PDTB143XT | PDTB143XTR | PDTB143XT |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| PDTB1XXXT_SER | 500 mA, 50 V PNP resistor-equipped transistors | Data sheet | 2017-06-08 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.