PESDxS2UQ series
Applications
Unidirectional double ElectroStatic Discharge (ESD) protection diodes in a SOT663 ultra small and flat lead Surface-Mounted Device (SMD) plastic package designed to protect up to two signal lines from the damage caused by ESD and other transients.
Features and benefits
- Unidirectional ESD protection of up to two lines
- Max. peak pulse power: PPP = 150W at tp = 8/20 μs
- Low clamping voltage: VCL = 20 V at IPP = 15 A
- Low reverse leakage current: IRM < 1 nA
- ESD protection up to 30 kV
- IEC 61000-4-2; level 4 (ESD)
- IEC 61000-4-5 (surge); IPP = 15 A at tp = 8/20 μs
- AEC-Q101 qualified
Applications
- Computers and peripherals
- Audio and video equipment
- Communication systems Table
- High-speed data lines
- Parallel ports
Parametrics
| Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
|---|---|---|---|---|---|---|
| PESD12VS2UQ | SOT663 | 2 | Unidirectional | 12 | 38 | 30 |
| PESD15VS2UQ | SOT663 | 2 | Unidirectional | 15 | 32 | 30 |
| PESD24VS2UQ | SOT663 | 2 | Unidirectional | 24 | 23 | 23 |
| PESD3V3S2UQ | SOT663 | 2 | Unidirectional | 3.3 | 200 | 30 |
| PESD5V0S2UQ | SOT663 | 2 | Unidirectional | 5 | 150 | 30 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PESD12VS2UQ | PESD12VS2UQ,115 (934057836115) |
Active | E3 |
(SOT663) |
SOT663 | SOT663_115 | |
| PESD15VS2UQ | PESD15VS2UQ,115 (934057837115) |
Active | E4 |
(SOT663) |
SOT663 | SOT663_115 | |
| PESD24VS2UQ | PESD24VS2UQ,115 (934057838115) |
Active | E5 |
(SOT663) |
SOT663 | SOT663_115 | |
| PESD3V3S2UQ | PESD3V3S2UQ,115 (934057839115) |
Active | E1 |
(SOT663) |
SOT663 | SOT663_115 | |
| PESD5V0S2UQ | PESD5V0S2UQ,115 (934057835115) |
Active | E2 |
(SOT663) |
SOT663 | SOT663_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PESD12VS2UQ | PESD12VS2UQ,115 | PESD12VS2UQ |
|
|
| PESD15VS2UQ | PESD15VS2UQ,115 | PESD15VS2UQ |
|
|
| PESD24VS2UQ | PESD24VS2UQ,115 | PESD24VS2UQ |
|
|
| PESD3V3S2UQ | PESD3V3S2UQ,115 | PESD3V3S2UQ |
|
|
| PESD5V0S2UQ | PESD5V0S2UQ,115 | PESD5V0S2UQ |
|
|
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| 001aaa732 | Block diagram: PESD12VS2UQ, PESD15VS2UQ, PESD24VS2UQ, PESD3V3S2UQ, PESD5V0S2UQ | Block diagram | 2009-11-04 |
| SOT663 | 3D model for products with SOT663 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT663_mk | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT663 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT663 | 3D model for products with SOT663 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.