PZU84-Q series
Zener voltage regulator diodes
General-purpose Zener diodes in a small SOT23 Surface-Mounted Device (SMD) plastic package.
Features and benefits
Two tolerance series: ± 2 % and approximately ± 5 %
Wide working voltage range: nominal 2.4 V to 51 V (E24 range)
PZU84-B5V1-Q to -C10-Q: Very low dynamic impedances at low currents, very low leakage current, hard breakdown knee
PZU84-B11-Q to -C51-Q: Intentional minor rise of leakage current for optimized fast switching and noise reduction [Ref. AN90031]
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General regulation functions
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PZU84-B10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.99 | 5 | 0.02 | 10.21 | 200 | 9.77 | 250 | 40 | 150 | single |
| PZU84-B11-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10.99 | 5 | 0.02 | 11.22 | 200 | 10.76 | 250 | 40 | 150 | single |
| PZU84-B12-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11.99 | 5 | 0.02 | 12.24 | 200 | 11.74 | 250 | 40 | 150 | single |
| PZU84-B13-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13.2 | 5 | 0.02 | 13.49 | 200 | 12.91 | 250 | 40 | 150 | single |
| PZU84-B14-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 14 | 5 | 0.02 | 14.3 | 200 | 13.7 | 250 | 40 | 150 | single |
| PZU84-B15-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 14.66 | 5 | 0.02 | 14.98 | 200 | 14.34 | 250 | 40 | 150 | single |
| PZU84-B16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16.18 | 5 | 0.02 | 16.51 | 200 | 15.85 | 250 | 40 | 150 | single |
| PZU84-B18-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 17.955 | 5 | 0.02 | 18.35 | 200 | 17.56 | 250 | 40 | 150 | single |
| PZU84-B20-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 19.955 | 5 | 0.02 | 20.39 | 200 | 19.52 | 250 | 40 | 150 | single |
| PZU84-B22-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22.005 | 5 | 0.02 | 22.47 | 200 | 21.54 | 250 | 40 | 150 | single |
| PZU84-B24-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24.25 | 5 | 0.02 | 24.78 | 200 | 23.72 | 250 | 40 | 150 | single |
| PZU84-B27-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 5 | 0.02 | 27.5 | 200 | 26.5 | 250 | 40 | 150 | single |
| PZU84-B2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.775 | 5 | 0.02 | 2.9 | 200 | 2.65 | 250 | 40 | 150 | single |
| PZU84-B30-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 5 | 0.02 | 30.6 | 200 | 29.4 | 250 | 40 | 150 | single |
| PZU84-B33-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 5 | 0.02 | 33.66 | 200 | 32.34 | 250 | 40 | 150 | single |
| PZU84-B36-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 5 | 0.02 | 36.7 | 200 | 35.3 | 250 | 40 | 150 | single |
| PZU84-B39-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 2 | 0.02 | 39.8 | 200 | 38.2 | 250 | 40 | single | |
| PZU84-B3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.075 | 5 | 0.02 | 3.2 | 200 | 2.95 | 250 | 40 | 150 | single |
| PZU84-B3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.375 | 5 | 0.02 | 3.5 | 200 | 3.25 | 250 | 40 | 150 | single |
| PZU84-B3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.675 | 5 | 0.02 | 3.8 | 200 | 3.55 | 250 | 40 | 150 | single |
| PZU84-B3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.985 | 5 | 0.02 | 4.1 | 200 | 3.87 | 250 | 40 | 150 | single |
| PZU84-B43-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 2 | 0.02 | 43.9 | 200 | 42.1 | 250 | 40 | single | |
| PZU84-B47-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47 | 2 | 0.02 | 47.9 | 200 | 46.1 | 250 | 40 | single | |
| PZU84-B4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.245 | 5 | 0.02 | 4.34 | 200 | 4.15 | 250 | 40 | 150 | single |
| PZU84-B4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.65 | 5 | 0.02 | 4.75 | 200 | 4.55 | 250 | 40 | 150 | single |
| PZU84-B51-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 2 | 0.02 | 52 | 200 | 50 | 250 | 40 | single | |
| PZU84-B5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.09 | 5 | 0.02 | 5.2 | 200 | 4.98 | 250 | 40 | 150 | single |
| PZU84-B5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.61 | 5 | 0.02 | 5.73 | 200 | 5.49 | 250 | 40 | 150 | single |
| PZU84-B6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.195 | 5 | 0.02 | 6.33 | 200 | 6.06 | 250 | 40 | 150 | single |
| PZU84-B6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.79 | 5 | 0.02 | 6.93 | 200 | 6.65 | 250 | 40 | 150 | single |
| PZU84-B7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.44 | 5 | 0.02 | 7.6 | 200 | 7.28 | 250 | 40 | 150 | single |
| PZU84-B8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.19 | 5 | 0.02 | 8.36 | 200 | 8.02 | 250 | 40 | 150 | single |
| PZU84-B9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.04 | 5 | 0.02 | 9.23 | 200 | 8.85 | 250 | 40 | 150 | single |
| PZU84-C10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 5 | appr. 5% | 10.55 | 200 | 9.45 | 250 | 40 | 150 | single |
| PZU84-C11-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11 | 5 | appr. 5% | 11.56 | 200 | 10.44 | 250 | 40 | 150 | single |
| PZU84-C12-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12.01 | 5 | appr. 5% | 12.6 | 200 | 11.42 | 250 | 40 | 150 | single |
| PZU84-C13-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13.215 | 5 | appr. 5% | 13.96 | 200 | 12.47 | 250 | 40 | 150 | single |
| PZU84-C15-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 14.68 | 5 | appr. 5% | 15.52 | 200 | 13.84 | 250 | 40 | 150 | single |
| PZU84-C16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16.23 | 5 | appr. 5% | 17.09 | 200 | 15.37 | 250 | 40 | 150 | single |
| PZU84-C18-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 17.985 | 5 | appr. 5% | 19.03 | 200 | 16.94 | 250 | 40 | 150 | single |
| PZU84-C20-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 19.97 | 5 | appr. 5% | 21.08 | 200 | 18.86 | 250 | 40 | 150 | single |
| PZU84-C22-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22.025 | 5 | appr. 5% | 23.17 | 200 | 20.88 | 250 | 40 | 150 | single |
| PZU84-C24-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24.25 | 5 | appr. 5% | 25.57 | 200 | 22.93 | 250 | 40 | 150 | single |
| PZU84-C27-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 5 | appr. 5% | 28.9 | 200 | 25.1 | 250 | 40 | 150 | single |
| PZU84-C2V4-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.45 | 5 | appr. 5% | 2.6 | 200 | 2.3 | 250 | 40 | 150 | single |
| PZU84-C2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5 | appr. 5% | 2.9 | 200 | 2.5 | 250 | 40 | 150 | single |
| PZU84-C30-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 5 | appr. 5% | 32 | 200 | 28 | 250 | 40 | 150 | single |
| PZU84-C33-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 5 | appr. 5% | 35 | 200 | 31 | 250 | 40 | 150 | single |
| PZU84-C36-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 5 | appr. 5% | 38 | 200 | 34 | 250 | 40 | 150 | single |
| PZU84-C39-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 2 | appr. 5% | 41 | 200 | 37 | 250 | 40 | single | |
| PZU84-C3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 5 | appr. 5% | 3.2 | 200 | 2.8 | 250 | 40 | 150 | single |
| PZU84-C3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5 | appr. 5% | 3.5 | 200 | 3.1 | 250 | 40 | 150 | single |
| PZU84-C3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5 | appr. 5% | 3.8 | 200 | 3.4 | 250 | 40 | 150 | single |
| PZU84-C3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5 | appr. 5% | 4.1 | 200 | 3.7 | 250 | 40 | 150 | single |
| PZU84-C43-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 2 | appr. 5% | 46 | 200 | 40 | 250 | 40 | single | |
| PZU84-C47-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47 | 2 | appr. 5% | 50 | 200 | 44 | 250 | 40 | single | |
| PZU84-C4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.245 | 5 | appr. 5% | 4.48 | 200 | 4.01 | 250 | 40 | 150 | single |
| PZU84-C4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.66 | 5 | appr. 5% | 4.9 | 200 | 4.42 | 250 | 40 | 150 | single |
| PZU84-C51-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 2 | appr. 5% | 54 | 200 | 48 | 250 | 40 | single | |
| PZU84-C5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.105 | 5 | appr. 5% | 5.37 | 200 | 4.84 | 250 | 40 | 150 | single |
| PZU84-C5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.615 | 5 | appr. 5% | 5.92 | 200 | 5.31 | 250 | 40 | 150 | single |
| PZU84-C6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.195 | 5 | appr. 5% | 6.53 | 200 | 5.86 | 250 | 40 | 150 | single |
| PZU84-C6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.805 | 5 | appr. 5% | 7.14 | 200 | 6.47 | 250 | 40 | 150 | single |
| PZU84-C7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.45 | 5 | appr. 5% | 7.84 | 200 | 7.06 | 250 | 40 | 150 | single |
| PZU84-C8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5 | appr. 5% | 8.64 | 200 | 7.76 | 250 | 40 | 150 | single |
| PZU84-C9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.055 | 5 | appr. 5% | 9.55 | 200 | 8.56 | 250 | 40 | 150 | single |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PZU84-B10-Q | PZU84‑B10‑QR (934666714215) |
Active | %RS |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B11-Q | PZU84‑B11‑QR (934666715215) |
Active | %RT |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B12-Q | PZU84‑B12‑QR (934666716215) |
Active | %RU |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B13-Q | PZU84‑B13‑QR (934666717215) |
Active | %RV |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B14-Q | PZU84‑B14‑QR (934666718215) |
Active | %RX |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B15-Q | PZU84‑B15‑QR (934666719215) |
Active | %RY |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B16-Q | PZU84‑B16‑QR (934666720215) |
Active | %RZ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B18-Q | PZU84‑B18‑QR (934666721215) |
Active | S4% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B20-Q | PZU84‑B20‑QR (934666722215) |
Active | S5% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B22-Q | PZU84‑B22‑QR (934666723215) |
Active | %SJ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B24-Q | PZU84‑B24‑QR (934666724215) |
Active | %SK |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B27-Q | PZU84‑B27‑QR (934666725215) |
Active | %SL |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B2V7-Q | PZU84‑B2V7‑QR (934666700215) |
Active | %RC |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B30-Q | PZU84‑B30‑QR (934666726215) |
Active | %SM |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B33-Q | PZU84‑B33‑QR (934666727215) |
Active | %SN |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B36-Q | PZU84‑B36‑QR (934666728215) |
Active | %SP |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B39-Q | PZU84‑B39‑QR (934666729215) |
Active | %SQ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B3V0-Q | PZU84‑B3V0‑QR (934666701215) |
Active | %RD |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B3V3-Q | PZU84‑B3V3‑QR (934666702215) |
Active | %RE |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B3V6-Q | PZU84‑B3V6‑QR (934666703215) |
Active | %RF |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B3V9-Q | PZU84‑B3V9‑QR (934666704215) |
Active | %RG |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B43-Q | PZU84‑B43‑QR (934666730215) |
Active | %SR |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B47-Q | PZU84‑B47‑QR (934666731215) |
Active | %SS |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B4V3-Q | PZU84‑B4V3‑QR (934666705215) |
Active | %RH |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B4V7-Q | PZU84‑B4V7‑QR (934666706215) |
Active | %RJ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B51-Q | PZU84‑B51‑QR (934666732215) |
Active | %ST |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B5V1-Q | PZU84‑B5V1‑QR (934666707215) |
Active | %RK |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B5V6-Q | PZU84‑B5V6‑QR (934666708215) |
Active | %RL |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B6V2-Q | PZU84‑B6V2‑QR (934666709215) |
Active | %RM |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B6V8-Q | PZU84‑B6V8‑QR (934666710215) |
Active | %RN |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B7V5-Q | PZU84‑B7V5‑QR (934666711215) |
Active | %RP |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B8V2-Q | PZU84‑B8V2‑QR (934666712215) |
Active | %RQ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-B9V1-Q | PZU84‑B9V1‑QR (934666713215) |
Active | %RR |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C10-Q | PZU84‑C10‑QR (934666908215) |
Active | %LJ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C11-Q | PZU84‑C11‑QR (934666909215) |
Active | %LQ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C12-Q | PZU84‑C12‑QR (934666910215) |
Active | %LS |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C13-Q | PZU84‑C13‑QR (934666911215) |
Active | %LT |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C15-Q | PZU84‑C15‑QR (934666912215) |
Active | %LU |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C16-Q | PZU84‑C16‑QR (934666913215) |
Active | %LV |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C18-Q | PZU84‑C18‑QR (934666914215) |
Active | %LX |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C20-Q | PZU84‑C20‑QR (934666915215) |
Active | %LY |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C22-Q | PZU84‑C22‑QR (934666916215) |
Active | %LZ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C24-Q | PZU84‑C24‑QR (934666917215) |
Active | %M2 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C27-Q | PZU84‑C27‑QR (934666918215) |
Active | %MM |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C2V4-Q | PZU84‑C2V4‑QR (934666893215) |
Active | H4% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C2V7-Q | PZU84‑C2V7‑QR (934666894215) |
Active | H5% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C30-Q | PZU84‑C30‑QR (934666919215) |
Active | %MQ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C33-Q | PZU84‑C33‑QR (934666920215) |
Active | N4% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C36-Q | PZU84‑C36‑QR (934666921215) |
Active | NB% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C39-Q | PZU84‑C39‑QR (934666922215) |
Active | %NN |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C3V0-Q | PZU84‑C3V0‑QR (934666895215) |
Active | H6% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C3V3-Q | PZU84‑C3V3‑QR (934666896215) |
Active | %HV |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C3V6-Q | PZU84‑C3V6‑QR (934666897215) |
Active | %HX |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C3V9-Q | PZU84‑C3V9‑QR (934666898215) |
Active | %HY |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C43-Q | PZU84‑C43‑QR (934666923215) |
Active | %NP |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C47-Q | PZU84‑C47‑QR (934666924215) |
Active | %NQ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C4V3-Q | PZU84‑C4V3‑QR (934666899215) |
Active | %HZ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C4V7-Q | PZU84‑C4V7‑QR (934666900215) |
Active | %JJ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C51-Q | PZU84‑C51‑QR (934666925215) |
Active | %NU |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C5V1-Q | PZU84‑C5V1‑QR (934666901215) |
Active | %JQ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C5V6-Q | PZU84‑C5V6‑QR (934666902215) |
Active | %JS |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C6V2-Q | PZU84‑C6V2‑QR (934666903215) |
Active | %JT |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C6V8-Q | PZU84‑C6V8‑QR (934666904215) |
Active | %KQ |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C7V5-Q | PZU84‑C7V5‑QR (934666905215) |
Active | %KU |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C8V2-Q | PZU84‑C8V2‑QR (934666906215) |
Active | %KV |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PZU84-C9V1-Q | PZU84‑C9V1‑QR (934666907215) |
Active | %KY |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
Environmental information
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| PZU84-Q_SER | Zener voltage regulator diodes | Data sheet | 2024-08-16 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
- PZU84-B10-Q
- PZU84-B11-Q
- PZU84-B12-Q
- PZU84-B13-Q
- PZU84-B14-Q
- PZU84-B15-Q
- PZU84-B16-Q
- PZU84-B18-Q
- PZU84-B20-Q
- PZU84-B22-Q
- PZU84-B24-Q
- PZU84-B27-Q
- PZU84-B2V7-Q
- PZU84-B30-Q
- PZU84-B33-Q
- PZU84-B36-Q
- PZU84-B39-Q
- PZU84-B3V0-Q
- PZU84-B3V3-Q
- PZU84-B3V6-Q
- PZU84-B3V9-Q
- PZU84-B43-Q
- PZU84-B47-Q
- PZU84-B4V3-Q
- PZU84-B4V7-Q
- PZU84-B51-Q
- PZU84-B5V1-Q
- PZU84-B5V6-Q
- PZU84-B6V2-Q
- PZU84-B6V8-Q
- PZU84-B7V5-Q
- PZU84-B8V2-Q
- PZU84-B9V1-Q
- PZU84-C10-Q
- PZU84-C11-Q
- PZU84-C12-Q
- PZU84-C13-Q
- PZU84-C15-Q
- PZU84-C16-Q
- PZU84-C18-Q
- PZU84-C20-Q
- PZU84-C22-Q
- PZU84-C24-Q
- PZU84-C27-Q
- PZU84-C2V4-Q
- PZU84-C2V7-Q
- PZU84-C30-Q
- PZU84-C33-Q
- PZU84-C36-Q
- PZU84-C39-Q
- PZU84-C3V0-Q
- PZU84-C3V3-Q
- PZU84-C3V6-Q
- PZU84-C3V9-Q
- PZU84-C43-Q
- PZU84-C47-Q
- PZU84-C4V3-Q
- PZU84-C4V7-Q
- PZU84-C51-Q
- PZU84-C5V1-Q
- PZU84-C5V6-Q
- PZU84-C6V2-Q
- PZU84-C6V8-Q
- PZU84-C7V5-Q
- PZU84-C8V2-Q
- PZU84-C9V1-Q
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.