Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD882BD

PZU884LS-Q series

Zener voltage regulator diodes

General-purpose Zener diodes in an ultra small SOD882BD (DFN1006BD-2) leadless Surface Mounted Device (SMD) plastic package with side-wettable flanks.

Features and benefits

  • Leadless ultra small plastic package with side-wettable flanks suitable for surface-mounted design

  • Two tolerance series: ± 2 % and approximately ± 5 %

  • Wide working voltage range: nominal 2.4 V to 51 V (E24 range)

  • PZU884LS-B5V1-Q to -C10-Q: Very low dynamic impedances at low currents, very low leakage current, hard breakdown knee

  • PZU884LS-B11-Q to -C51-Q: Intentional minor rise of leakage current for optimized fast switching and noise reduction [Ref. AN90031]

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [max] (V) IF [max] (mA) VZ [min] (V) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration Automotive qualified
PZU884LS-B10-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 9.99 5.0 0.02 10.21 200 9.77 365 40 150 single Y
PZU884LS-B11-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 10.99 5.0 0.02 11.22 200 10.76 365 40 150 single Y
PZU884LS-B12-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 11.99 5.0 0.02 12.24 200 11.74 365 40 150 single Y
PZU884LS-B13-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 13.2 5.0 0.02 13.49 200 12.91 365 40 150 single Y
PZU884LS-B14-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 14.0 5.0 0.02 14.3 200 13.7 365 40 150 single Y
PZU884LS-B15-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 14.66 5.0 0.02 14.98 200 14.34 365 40 150 single Y
PZU884LS-B16-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 16.18 5.0 0.02 16.51 200 15.85 365 40 150 single Y
PZU884LS-B18-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 17.955 5.0 0.02 18.35 200 17.56 365 40 150 single Y
PZU884LS-B20-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 19.955 5.0 0.02 20.39 200 19.52 365 40 150 single Y
PZU884LS-B22-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 22.005 5.0 0.02 22.47 200 21.54 365 40 150 single Y
PZU884LS-B24-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 24.25 5.0 0.02 24.78 200 23.72 365 40 150 single Y
PZU884LS-B27-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 27.0 5.0 0.02 27.5 200 26.5 365 40 150 single Y
PZU884LS-B2V7-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 2.775 5.0 0.02 2.9 200 2.65 365 40 150 single Y
PZU884LS-B30-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 30.0 5.0 0.02 30.6 200 29.4 365 40 150 single Y
PZU884LS-B33-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 33.0 5.0 0.02 33.66 200 32.34 365 40 150 single Y
PZU884LS-B36-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 36.0 5.0 0.02 36.7 200 35.3 365 40 150 single Y
PZU884LS-B39-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 39.0 2.0 0.02 39.8 200 38.2 365 40 150 single Y
PZU884LS-B3V0-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.075 5.0 0.02 3.2 200 2.95 365 40 150 single Y
PZU884LS-B3V3-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.375 5.0 0.02 3.5 200 3.25 365 40 150 single Y
PZU884LS-B3V6-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.675 5.0 0.02 3.8 200 3.55 365 40 150 single Y
PZU884LS-B3V9-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.985 5.0 0.02 4.1 200 3.87 365 40 150 single Y
PZU884LS-B43-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 43.0 2.0 0.02 43.9 200 42.1 365 40 150 single Y
PZU884LS-B47-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 47.0 2.0 0.02 47.9 200 46.1 365 40 150 single Y
PZU884LS-B4V3-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 4.245 5.0 0.02 4.34 200 4.15 365 40 150 single Y
PZU884LS-B4V7-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 4.65 5.0 0.02 4.75 200 4.55 365 40 150 single Y
PZU884LS-B51-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 51.0 2.0 0.02 52.0 200 50.0 365 40 150 single Y
PZU884LS-B5V1-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 5.09 5.0 0.02 5.2 200 4.98 365 40 150 single Y
PZU884LS-B5V6-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 5.61 5.0 0.02 5.73 200 5.49 365 40 150 single Y
PZU884LS-B6V2-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 6.195 5.0 0.02 6.33 200 6.06 365 40 150 single Y
PZU884LS-B6V8-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 6.79 5.0 0.02 6.93 200 6.65 365 40 150 single Y
PZU884LS-B7V5-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 7.44 5.0 0.02 7.6 200 7.28 365 40 150 single Y
PZU884LS-B8V2-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 8.19 5.0 0.02 8.36 200 8.02 365 40 150 single Y
PZU884LS-B9V1-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 9.04 5.0 0.02 9.23 200 8.85 365 40 150 single Y
PZU884LS-C10-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 10.0 5.0 appr. 5% 10.55 200 9.45 365 40 150 single Y
PZU884LS-C11-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 11.0 5.0 appr. 5% 11.56 200 10.44 365 40 150 single Y
PZU884LS-C12-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 12.01 5.0 appr. 5% 12.6 200 11.42 365 40 150 single Y
PZU884LS-C13-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 13.215 5.0 appr. 5% 13.96 200 12.47 365 40 150 single Y
PZU884LS-C15-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 14.68 5.0 appr. 5% 15.52 200 13.84 365 40 150 single Y
PZU884LS-C16-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 16.23 5.0 appr. 5% 17.09 200 15.37 365 40 150 single Y
PZU884LS-C18-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 17.985 5.0 appr. 5% 19.03 200 16.94 365 40 150 single Y
PZU884LS-C20-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 19.97 5.0 appr. 5% 21.08 200 18.86 365 40 150 single Y
PZU884LS-C22-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 22.025 5.0 appr. 5% 23.17 200 20.88 365 40 150 single Y
PZU884LS-C24-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 24.25 5.0 appr. 5% 25.57 200 22.93 365 40 150 single Y
PZU884LS-C27-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 27.0 5.0 appr. 5% 28.9 200 25.1 365 40 150 single Y
PZU884LS-C2V4-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 2.45 5.0 appr. 5% 2.6 200 2.3 365 40 150 single Y
PZU884LS-C2V7-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 2.7 5.0 appr. 5% 2.9 200 2.5 365 40 150 single Y
PZU884LS-C30-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 30.0 5.0 appr. 5% 32.0 200 28.0 365 40 150 single Y
PZU884LS-C33-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 33.0 5.0 appr. 5% 35.0 200 31.0 365 40 150 single Y
PZU884LS-C36-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 36.0 5.0 appr. 5% 38.0 200 34.0 365 40 150 single Y
PZU884LS-C39-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 39.0 2.0 appr. 5% 41.0 200 37.0 365 40 150 single Y
PZU884LS-C3V0-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.0 5.0 appr. 5% 3.2 200 2.8 365 40 150 single Y
PZU884LS-C3V3-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.3 5.0 appr. 5% 3.5 200 3.1 365 40 150 single Y
PZU884LS-C3V6-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.6 5.0 appr. 5% 3.8 200 3.4 365 40 150 single Y
PZU884LS-C3V9-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.9 5.0 appr. 5% 4.1 200 3.7 365 40 150 single Y
PZU884LS-C43-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 43.0 2.0 appr. 5% 46.0 200 40.0 365 40 150 single Y
PZU884LS-C47-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 47.0 2.0 appr. 5% 50.0 200 44.0 365 40 150 single Y
PZU884LS-C4V3-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 4.245 5.0 appr. 5% 4.48 200 4.01 365 40 150 single Y
PZU884LS-C4V7-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 4.66 5.0 appr. 5% 4.9 200 4.42 365 40 150 single Y
PZU884LS-C51-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 51.0 2.0 appr. 5% 54.0 200 48.0 365 40 150 single Y
PZU884LS-C5V1-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 5.105 5.0 appr. 5% 5.37 200 4.84 365 40 150 single Y
PZU884LS-C5V6-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 5.615 5.0 appr. 5% 5.92 200 5.31 365 40 150 single Y
PZU884LS-C6V2-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 6.195 5.0 appr. 5% 6.53 200 5.86 365 40 150 single Y
PZU884LS-C6V8-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 6.805 5.0 appr. 5% 7.14 200 6.47 365 40 150 single Y
PZU884LS-C7V5-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 7.45 5.0 appr. 5% 7.84 200 7.06 365 40 150 single Y
PZU884LS-C8V2-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 8.2 5.0 appr. 5% 8.64 200 7.76 365 40 150 single Y
PZU884LS-C9V1-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 9.055 5.0 appr. 5% 9.55 200 8.56 365 40 150 single Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PZU884LS-B10-Q PZU884LS‑B10‑QYL
(934667002315)
Active R7 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B11-Q PZU884LS‑B11‑QYL
(934667003315)
Active R8 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B12-Q PZU884LS‑B12‑QYL
(934667004315)
Active R9 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B13-Q PZU884LS‑B13‑QYL
(934667005315)
Active S1 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B14-Q PZU884LS‑B14‑QYL
(934667006315)
Active S7 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B15-Q PZU884LS‑B15‑QYL
(934667007315)
Active S9 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B16-Q PZU884LS‑B16‑QYL
(934667008315)
Active SB SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B18-Q PZU884LS‑B18‑QYL
(934667009315)
Active SD SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B20-Q PZU884LS‑B20‑QYL
(934667010315)
Active SE SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B22-Q PZU884LS‑B22‑QYL
(934667011315)
Active SF SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B24-Q PZU884LS‑B24‑QYL
(934667012315)
Active SG SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B27-Q PZU884LS‑B27‑QYL
(934667013315)
Active SH SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B2V7-Q PZU884LS‑B2V7‑QYL
(934666988315)
Active Q2 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B30-Q PZU884LS‑B30‑QYL
(934667014315)
Active SJ SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B33-Q PZU884LS‑B33‑QYL
(934667015315)
Active SK SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B36-Q PZU884LS‑B36‑QYL
(934667016315)
Active SL SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B39-Q PZU884LS‑B39‑QYL
(934667017315)
Active SM SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B3V0-Q PZU884LS‑B3V0‑QYL
(934666989315)
Active Q3 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B3V3-Q PZU884LS‑B3V3‑QYL
(934666990315)
Active Q4 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B3V6-Q PZU884LS‑B3V6‑QYL
(934666991315)
Active Q5 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B3V9-Q PZU884LS‑B3V9‑QYL
(934666992315)
Active Q6 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B43-Q PZU884LS‑B43‑QYL
(934667018315)
Active SN SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B47-Q PZU884LS‑B47‑QYL
(934667019315)
Active SP SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B4V3-Q PZU884LS‑B4V3‑QYL
(934666993315)
Active Q7 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B4V7-Q PZU884LS‑B4V7‑QYL
(934666994315)
Active Q8 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B51-Q PZU884LS‑B51‑QYL
(934667020315)
Active SQ SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B5V1-Q PZU884LS‑B5V1‑QYL
(934666995315)
Active Q9 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B5V6-Q PZU884LS‑B5V6‑QYL
(934666996315)
Active R1 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B6V2-Q PZU884LS‑B6V2‑QYL
(934666997315)
Active R2 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B6V8-Q PZU884LS‑B6V8‑QYL
(934666998315)
Active R3 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B7V5-Q PZU884LS‑B7V5‑QYL
(934666999315)
Active R4 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B8V2-Q PZU884LS‑B8V2‑QYL
(934667000315)
Active R5 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-B9V1-Q PZU884LS‑B9V1‑QYL
(934667001315)
Active R6 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C10-Q PZU884LS‑C10‑QYL
(934667045315)
Active MJ SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C11-Q PZU884LS‑C11‑QYL
(934667046315)
Active MK SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C12-Q PZU884LS‑C12‑QYL
(934667047315)
Active ML SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C13-Q PZU884LS‑C13‑QYL
(934667048315)
Active MN SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C15-Q PZU884LS‑C15‑QYL
(934667049315)
Active MP SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C16-Q PZU884LS‑C16‑QYL
(934667050315)
Active MQ SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C18-Q PZU884LS‑C18‑QYL
(934667051315)
Active MR SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C20-Q PZU884LS‑C20‑QYL
(934667052315)
Active MS SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C22-Q PZU884LS‑C22‑QYL
(934667053315)
Active MT SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C24-Q PZU884LS‑C24‑QYL
(934667054315)
Active MU SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C27-Q PZU884LS‑C27‑QYL
(934667055315)
Active MV SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C2V4-Q PZU884LS‑C2V4‑QYL
(934667030315)
Active HJ SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C2V7-Q PZU884LS‑C2V7‑QYL
(934667031315)
Active HQ SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C30-Q PZU884LS‑C30‑QYL
(934667056315)
Active MX SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C33-Q PZU884LS‑C33‑QYL
(934667057315)
Active MY SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C36-Q PZU884LS‑C36‑QYL
(934667058315)
Active MZ SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C39-Q PZU884LS‑C39‑QYL
(934667059315)
Active N1 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C3V0-Q PZU884LS‑C3V0‑QYL
(934667032315)
Active J1 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C3V3-Q PZU884LS‑C3V3‑QYL
(934667033315)
Active J9 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C3V6-Q PZU884LS‑C3V6‑QYL
(934667034315)
Active L4 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C3V9-Q PZU884LS‑C3V9‑QYL
(934667035315)
Active L5 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C43-Q PZU884LS‑C43‑QYL
(934667060315)
Active NA SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C47-Q PZU884LS‑C47‑QYL
(934667061315)
Active NB SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C4V3-Q PZU884LS‑C4V3‑QYL
(934667036315)
Active M1 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C4V7-Q PZU884LS‑C4V7‑QYL
(934667037315)
Active M5 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C51-Q PZU884LS‑C51‑QYL
(934667062315)
Active NC SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C5V1-Q PZU884LS‑C5V1‑QYL
(934667038315)
Active MA SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C5V6-Q PZU884LS‑C5V6‑QYL
(934667039315)
Active MB SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C6V2-Q PZU884LS‑C6V2‑QYL
(934667040315)
Active MC SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C6V8-Q PZU884LS‑C6V8‑QYL
(934667041315)
Active MD SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C7V5-Q PZU884LS‑C7V5‑QYL
(934667042315)
Active ME SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C8V2-Q PZU884LS‑C8V2‑QYL
(934667043315)
Active MF SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
PZU884LS-C9V1-Q PZU884LS‑C9V1‑QYL
(934667044315)
Active MG SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PZU884LS-B10-Q PZU884LS‑B10‑QYL PZU884LS-B10-Q rohs rhf rhf
PZU884LS-B11-Q PZU884LS‑B11‑QYL PZU884LS-B11-Q rohs rhf rhf
PZU884LS-B12-Q PZU884LS‑B12‑QYL PZU884LS-B12-Q rohs rhf rhf
PZU884LS-B13-Q PZU884LS‑B13‑QYL PZU884LS-B13-Q rohs rhf rhf
PZU884LS-B14-Q PZU884LS‑B14‑QYL PZU884LS-B14-Q rohs rhf rhf
PZU884LS-B15-Q PZU884LS‑B15‑QYL PZU884LS-B15-Q rohs rhf rhf
PZU884LS-B16-Q PZU884LS‑B16‑QYL PZU884LS-B16-Q rohs rhf rhf
PZU884LS-B18-Q PZU884LS‑B18‑QYL PZU884LS-B18-Q rohs rhf rhf
PZU884LS-B20-Q PZU884LS‑B20‑QYL PZU884LS-B20-Q rohs rhf rhf
PZU884LS-B22-Q PZU884LS‑B22‑QYL PZU884LS-B22-Q rohs rhf rhf
PZU884LS-B24-Q PZU884LS‑B24‑QYL PZU884LS-B24-Q rohs rhf rhf
PZU884LS-B27-Q PZU884LS‑B27‑QYL PZU884LS-B27-Q rohs rhf rhf
PZU884LS-B2V7-Q PZU884LS‑B2V7‑QYL PZU884LS-B2V7-Q rohs rhf rhf
PZU884LS-B30-Q PZU884LS‑B30‑QYL PZU884LS-B30-Q rohs rhf rhf
PZU884LS-B33-Q PZU884LS‑B33‑QYL PZU884LS-B33-Q rohs rhf rhf
PZU884LS-B36-Q PZU884LS‑B36‑QYL PZU884LS-B36-Q rohs rhf rhf
PZU884LS-B39-Q PZU884LS‑B39‑QYL PZU884LS-B39-Q rohs rhf rhf
PZU884LS-B3V0-Q PZU884LS‑B3V0‑QYL PZU884LS-B3V0-Q rohs rhf rhf
PZU884LS-B3V3-Q PZU884LS‑B3V3‑QYL PZU884LS-B3V3-Q rohs rhf rhf
PZU884LS-B3V6-Q PZU884LS‑B3V6‑QYL PZU884LS-B3V6-Q rohs rhf rhf
PZU884LS-B3V9-Q PZU884LS‑B3V9‑QYL PZU884LS-B3V9-Q rohs rhf rhf
PZU884LS-B43-Q PZU884LS‑B43‑QYL PZU884LS-B43-Q rohs rhf rhf
PZU884LS-B47-Q PZU884LS‑B47‑QYL PZU884LS-B47-Q rohs rhf rhf
PZU884LS-B4V3-Q PZU884LS‑B4V3‑QYL PZU884LS-B4V3-Q rohs rhf rhf
PZU884LS-B4V7-Q PZU884LS‑B4V7‑QYL PZU884LS-B4V7-Q rohs rhf rhf
PZU884LS-B51-Q PZU884LS‑B51‑QYL PZU884LS-B51-Q rohs rhf rhf
PZU884LS-B5V1-Q PZU884LS‑B5V1‑QYL PZU884LS-B5V1-Q rohs rhf rhf
PZU884LS-B5V6-Q PZU884LS‑B5V6‑QYL PZU884LS-B5V6-Q rohs rhf rhf
PZU884LS-B6V2-Q PZU884LS‑B6V2‑QYL PZU884LS-B6V2-Q rohs rhf rhf
PZU884LS-B6V8-Q PZU884LS‑B6V8‑QYL PZU884LS-B6V8-Q rohs rhf rhf
PZU884LS-B7V5-Q PZU884LS‑B7V5‑QYL PZU884LS-B7V5-Q rohs rhf rhf
PZU884LS-B8V2-Q PZU884LS‑B8V2‑QYL PZU884LS-B8V2-Q rohs rhf rhf
PZU884LS-B9V1-Q PZU884LS‑B9V1‑QYL PZU884LS-B9V1-Q rohs rhf rhf
PZU884LS-C10-Q PZU884LS‑C10‑QYL PZU884LS-C10-Q rohs rhf rhf
PZU884LS-C11-Q PZU884LS‑C11‑QYL PZU884LS-C11-Q rohs rhf rhf
PZU884LS-C12-Q PZU884LS‑C12‑QYL PZU884LS-C12-Q rohs rhf rhf
PZU884LS-C13-Q PZU884LS‑C13‑QYL PZU884LS-C13-Q rohs rhf rhf
PZU884LS-C15-Q PZU884LS‑C15‑QYL PZU884LS-C15-Q rohs rhf rhf
PZU884LS-C16-Q PZU884LS‑C16‑QYL PZU884LS-C16-Q rohs rhf rhf
PZU884LS-C18-Q PZU884LS‑C18‑QYL PZU884LS-C18-Q rohs rhf rhf
PZU884LS-C20-Q PZU884LS‑C20‑QYL PZU884LS-C20-Q rohs rhf rhf
PZU884LS-C22-Q PZU884LS‑C22‑QYL PZU884LS-C22-Q rohs rhf rhf
PZU884LS-C24-Q PZU884LS‑C24‑QYL PZU884LS-C24-Q rohs rhf rhf
PZU884LS-C27-Q PZU884LS‑C27‑QYL PZU884LS-C27-Q rohs rhf rhf
PZU884LS-C2V4-Q PZU884LS‑C2V4‑QYL PZU884LS-C2V4-Q rohs rhf rhf
PZU884LS-C2V7-Q PZU884LS‑C2V7‑QYL PZU884LS-C2V7-Q rohs rhf rhf
PZU884LS-C30-Q PZU884LS‑C30‑QYL PZU884LS-C30-Q rohs rhf rhf
PZU884LS-C33-Q PZU884LS‑C33‑QYL PZU884LS-C33-Q rohs rhf rhf
PZU884LS-C36-Q PZU884LS‑C36‑QYL PZU884LS-C36-Q rohs rhf rhf
PZU884LS-C39-Q PZU884LS‑C39‑QYL PZU884LS-C39-Q rohs rhf rhf
PZU884LS-C3V0-Q PZU884LS‑C3V0‑QYL PZU884LS-C3V0-Q rohs rhf rhf
PZU884LS-C3V3-Q PZU884LS‑C3V3‑QYL PZU884LS-C3V3-Q rohs rhf rhf
PZU884LS-C3V6-Q PZU884LS‑C3V6‑QYL PZU884LS-C3V6-Q rohs rhf rhf
PZU884LS-C3V9-Q PZU884LS‑C3V9‑QYL PZU884LS-C3V9-Q rohs rhf rhf
PZU884LS-C43-Q PZU884LS‑C43‑QYL PZU884LS-C43-Q rohs rhf rhf
PZU884LS-C47-Q PZU884LS‑C47‑QYL PZU884LS-C47-Q rohs rhf rhf
PZU884LS-C4V3-Q PZU884LS‑C4V3‑QYL PZU884LS-C4V3-Q rohs rhf rhf
PZU884LS-C4V7-Q PZU884LS‑C4V7‑QYL PZU884LS-C4V7-Q rohs rhf rhf
PZU884LS-C51-Q PZU884LS‑C51‑QYL PZU884LS-C51-Q rohs rhf rhf
PZU884LS-C5V1-Q PZU884LS‑C5V1‑QYL PZU884LS-C5V1-Q rohs rhf rhf
PZU884LS-C5V6-Q PZU884LS‑C5V6‑QYL PZU884LS-C5V6-Q rohs rhf rhf
PZU884LS-C6V2-Q PZU884LS‑C6V2‑QYL PZU884LS-C6V2-Q rohs rhf rhf
PZU884LS-C6V8-Q PZU884LS‑C6V8‑QYL PZU884LS-C6V8-Q rohs rhf rhf
PZU884LS-C7V5-Q PZU884LS‑C7V5‑QYL PZU884LS-C7V5-Q rohs rhf rhf
PZU884LS-C8V2-Q PZU884LS‑C8V2‑QYL PZU884LS-C8V2-Q rohs rhf rhf
PZU884LS-C9V1-Q PZU884LS‑C9V1‑QYL PZU884LS-C9V1-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
PZU884LS-Q_SER Zener voltage regulator diodes Data sheet 2024-08-16
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26
AN90063 Questions about package outline drawings Application note 2026-06-17
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOD882BD Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body Package information 2022-05-20

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02