Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOD993B | DSN1006-2 | DSN1006-2, leadless ultra small package; 2 terminals; body 1.0 x 0.6 x 0.27 mm | 2018-11-19 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOD993B | 3D model for products with SOD993B package | Design support | 2023-03-13 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOD993B | DSN1006-2, leadless ultra small package; 2 terminals; body 1.0 x 0.6 x 0.27 mm | Package information | 2022-05-20 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
| Type number | Description | Quick access |
|---|---|---|
| PTVS5V0Z1BSC | Ultra compact transient voltage suppressor | |
| PTVS3V3Z1BSC | Ultra compact transient voltage suppressor |