Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT23-1 | TO-236 | plastic, surface-mounted package; 3 terminals; 0.95 mm pitch; 2.9 mm x 2.5 mm x 1 mm body | TO-236 (JEDEC) | 2025-09-16 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23-1 | plastic, surface-mounted package; 3 terminals; 0.95 mm pitch; 2.9 mm x 2.5 mm x 1 mm body | Package information | 2025-10-06 |