Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT323-1 | SC-70 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | SC-70 (EIAJ) | 2025-07-24 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| SOT323-1 | 3D model for products with SOT323-1 package | Design support | 2025-06-03 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT323-1 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2025-08-05 |