Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT8021

SOT8021

Plastic, single-ended package (heatsink mounted, 1 mounting hole) (TO-220-2); 2 leads; 5.08 mm pitch; 15.3 mm x 10 mm x 4.4 mm body

Package information

Package information Package name Package description Reference Date
SOT8021 TO-220-2 Plastic, single-ended package (heatsink mounted, 1 mounting hole) (TO-220-2); 2 leads; 5.08 mm pitch; 15.3 mm x 10 mm x 4.4 mm body TO-220-2 (JEDEC) 2021-02-10

Related documents

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT8021 Plastic, single-ended package (heatsink mounted, 1 mounting hole) (TO-220-2); 2 leads;5.08 mm pitch; 15.3 mm x 10 mm x 4.4 mm body Package information 2021-11-03
SOT8021_127 TO-220-2; Tube pack; Standard product orientation Packing information 2023-01-31
TN90007 Evaluation of junction temperature and thermal stacks using the virtual junction Technical note 2024-09-02

Products in this package

Silicon Carbide (SiC)

Type number Description Quick access
PSC0665K 650 V, 6 A SiC Schottky diode in TO-220-2 R2P
PSC1065K 650 V, 10 A SiC Schottky diode in TO-220-2 R2P
PSC10120K 1200 V, 10 A SiC Schottky diode in TO220 R2P