Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8026 | DSN1006-3 | chip-scale package; 3 terminals; body 1.0 x 0.6 x 0.2 mm | 2020-10-09 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90036 | Recommendations for Printed Circuit Board assembly of DSN1006-3 (SOT8026) | Application note | 2022-08-09 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8026 | 3D model for products with SOT8026 package | Design support | 2023-02-07 |
| SOT8026 | chip-scale package; 3 terminals; body 1.0 x 0.6 x 0.2 mm | Package information | 2023-02-28 |
| SOT8026_326 | DSN1006-3; Reel pack for SMD, 7''; Q3/T4 product orientation | Packing information | 2022-05-31 |