Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8104-1 | SOT23-5 | SOT23-5: 5 pins; 0.95 mm pitch; 2.926 mm x 1.626 mm x 1.25 mm body | MO-178 (JEDEC) | 2025-01-08 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT8104-1 | SOT23-5: 5 pins; 0.95 mm pitch; 2.926 mm x 1.626 mm x 1.25 mm body | Package information | 2025-01-09 |
| SOT8104-1_342 | Reel dry pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2025-04-09 |
Products in this package
Analog & Logic ICs
| Type number | Description | Quick access |
|---|---|---|
| NEX90015ADF-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | |
| NEX91207DF-Q100 | Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance | |
| NEX90015BDF-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator |