Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8120-1 | SOT23-6 | plastic, SOT23-6, 6 pins; 0.95 mm pitch; 2.9 mm x 1.6 mm x 1.45mm body | MO-178 (JEDEC) | 2025-05-06 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8120-1 | plastic, SOT23-6, 6 pins; 0.95 mm pitch; 2.9 mm x 1.6 mm x 1.45mm body | Package information | 2025-09-09 |
SOT8120-1_125 | LSOT6; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2025-09-16 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|