Package information
| Package information | Package name | Package description | Reference | Date | 
|---|---|---|---|---|
| SOT902-2 | XQFN8 | plastic, leadless extremely thin quad flat package; 8 terminals; 0.5 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | - - - (EIAJ); MO-255 (JEDEC) | 2016-07-12 | 
Related documents
| File name | Title | Type | Date | 
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| XQFN8_SOT902-2_mk | plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Marcom graphics | 2017-01-28 | 
| SOT902-2 | plastic, leadless extremely thin quad flat package; 8 terminals; 0.5 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Package information | 2020-04-21 | 
| SOT902-2_125 | XQFN8; Reel pack for SMD, 7''; Q3/T4 product orientation | Packing information | 2020-04-21 | 
Products in this package
Analog & Logic ICs
| Type number | Description | Quick access | 
|---|
