Key features and benefits
- Transistor and two resistors integrated in one package
- Lower handling and inventory costs
- Broad 100 mA product range
- Reduced board space
- 500 mA portfolio
- Shorter assembly times
- Complete range of double RET in SOT363/457
- Simpler design process
- AEC-Q101 qualified
- Fewer soldering joints, increasing system reliability
Key applications
- Digital applications
- Instrument clusters
- Engine control units
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| PDTA124E (Automotive) | PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ | ACT |
|
| PDTA124EE | EndOfLife | ||
| PDTA143X_TO_124XQB-Q series | 50 V, 100 mA PNP resistor-equipped transistors | ACT |
|
| PDTA114YQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA123JQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA124XQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA143XQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA143ZQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTC115T series | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = open | ACT |
|
| PDTC115TE | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = open | EndOfLife | |
| PDTC143X_TO_124XQB-Q Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT |
|
| PDTC114YQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC123JQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC124XQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC143XQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC143ZQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC143X_TO_124XQC-Q Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT |
|
| PDTC114YQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC123JQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC124XQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC143XQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC143ZQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC143_114_124_144EQB-Q Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT |
|
| PDTC114EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC124EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC143EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC144EQB-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC143_114_124_144EQC-Q Series | 50 V, 100 mA NPN resistor-equipped transistors | ACT |
|
| PDTC114EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC124EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC143EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| PDTC144EQC-Q | 50 V, 100 mA NPN resistor-equipped transistors | Production | |
| NHDTA114ET-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
| NHDTA114EU-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
| NHDTA114YT-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
| NHDTA114YU-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
| NHDTA123JT-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
| NHDTA123JU-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
| NHDTA124ET-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
| NHDTA124EU-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
| NHDTA143ZT-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
| NHDTA143ZU-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
| NHDTA144ET-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
| NHDTA144EU-Q | 80 V, 100 mA PNP resistor-equipped transistors | Production | |
| NHDTC114ET-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
| NHDTC114EU-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
| NHDTC114YT-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
| NHDTC114YU-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
| NHDTC123JT-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
| NHDTC123JU-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
| NHDTC124ET-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
| NHDTC124EU-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
| NHDTC143ZT-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
| NHDTC143ZU-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
| NHDTC144ET-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
| NHDTC144EU-Q | 80 V, 100 mA NPN resistor-equipped transistors | Production | |
| PBDTA114ETH-Q | 50 V, 100 mA low VCEsat PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
| PBDTA114YTH-Q | 50 V, 100 mA low VCEsat PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
| PBDTA123JTH-Q | 50 V, 100 mA low VCEsat PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
| PBDTA124ETH-Q | 50 V, 100 mA low VCEsat PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
| PBDTA143XTH-Q | 50 V, 100 mA low VCEsat PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
| PBDTA143ZTH-Q | 50 V, 100 mA low VCEsat PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
| PBDTA144ETH-Q | 50 V, 100 mA low VCEsat PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
| PBDTC114ETH-Q | 50 V, 100 mA low VCEsat NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
| PBDTC114YTH-Q | 50 V, 100 mA low VCEsat NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
| PBDTC123JTH-Q | 50 V, 100 mA low VCEsat NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
| PBDTC124ETH-Q | 50 V, 100 mA low VCEsat NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
| PBDTC143XTH-Q | 50 V, 100 mA low VCEsat NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
| PBDTC143ZTH-Q | 50 V, 100 mA low VCEsat NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
| PBDTC144ETH-Q | 50 V, 100 mA low VCEsat NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
| PDTA113EE | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 1 kOhm | EndOfLife | |
| PDTA113EM | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 1 kOhm | Production | |
| PDTA113EMB | PNP resistor-equipped transistor; R1 = 1 kΩ, R2 = 1 kΩ | Production | |
| PDTA113ET | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 1 kOhm | Production | |
| PDTA113EU | PNP resistor-equipped transistors; R1 = 1 kOhm, R2 = 1 kOhm | Production | |
| PDTA113ZE | EndOfLife | ||
| PDTA113ZM-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 1 kOhm, R2 = 10 kOhm | Production | |
| PDTA113ZMB | PNP resistor-equipped transistor; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
| PDTA113ZT-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 1 kOhm, R2 = 10 kOhm | Production | |
| PDTA113ZU-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 1 kOhm, R2 = 10 kOhm | Production | |
| PDTA114EE | PNP resistor-equipped transistors; R1 = 10 kΩ; R2 = 10 kΩ | EndOfLife | |
| PDTA114EM | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
| PDTA114EMB | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
| PDTA114EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA114EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA114ET-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
| PDTA114EU-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
| PDTA114TE | PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | EndOfLife | |
| PDTA114TM | PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | Production | |
| PDTA114TMB | PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = open | Production | |
| PDTA114TT | PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | Production | |
| PDTA114TU | PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | Production | |
| PDTA114YE | EndOfLife | ||
| PDTA114YM | PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
| PDTA114YMB | PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
| PDTA114YQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA114YT-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
| PDTA114YU-Q | PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
| PDTA115EE | PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm | EndOfLife | |
| PDTA115EMB | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
| PDTA115ET | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
| PDTA115EU-Q | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
| PDTA115TE | PNP resistor-equipped transistors; R1 = 100 kOhm, R2 = open | EndOfLife | |
| PDTA115TM | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = open | Production | |
| PDTA115TMB | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = open | Production | |
| PDTA115TT | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = open | Production | |
| PDTA115TU | PNP resistor-equipped transistor; R1 = 100 kΩ, R2 = open | Production | |
| PDTA123EE | PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 2.2 kOhm | EndOfLife | |
| PDTA123EM | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
| PDTA123EMB | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
| PDTA123ET-Q | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
| PDTA123EU-Q | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
| PDTA123JE | EndOfLife | ||
| PDTA123JM | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
| PDTA123JMB | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
| PDTA123JQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA123JT-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
| PDTA123JU | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
| PDTA123TMB | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = open | Production | |
| PDTA123TT | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = open | Production | |
| PDTA123YM-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
| PDTA123YMB | PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
| PDTA123YQB-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kOhm, R2: 10 kOhm | Production | |
| PDTA123YT-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
| PDTA123YU-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
| PDTA124EK | EndOfLife | ||
| PDTA124EM-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
| PDTA124EMB | PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
| PDTA124EQA | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA124EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA124EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA124ES | EndOfLife | ||
| PDTA124ET-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
| PDTA124EU-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
| PDTA124TMB | PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = open | Production | |
| PDTA124XMB | PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
| PDTA124XQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA124XT-Q | PNP resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
| PDTA143EMB | PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
| PDTA143EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA143EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA143TMB | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
| PDTA143TU-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
| PDTA143XM-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
| PDTA143XMB | PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
| PDTA143XQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA143XT-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
| PDTA143XU-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
| PDTA143ZM-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
| PDTA143ZMB | PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
| PDTA143ZQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA143ZT-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
| PDTA143ZU-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
| PDTA144EE | PNP resistor-equipped transistors; R1 = 47 kΩ, R2 = 47 kΩ | EndOfLife | |
| PDTA144EM-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
| PDTA144EMB | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
| PDTA144EQB-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA144EQC-Q | 50 V, 100 mA PNP resistor-equipped transistors | Production | |
| PDTA144ET-Q | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
| PDTA144EU-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
| PDTA144TMB | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
| PDTA144VMB | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 10 kΩ | Production | |
| PDTA144WMB | PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 22 kΩ | Production | |
| PDTB123YT-Q | 50 V, 500 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
| PDTC114EM-Q | 50 V, 100 mA NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
| PDTC114EMB | NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
| PDTC114EU-Q | NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ | Production | |
| PDTC114TM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = open | Production | |
| PDTC114TMB | NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = open | Production | |
| PDTC114TT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = open | Production | |
| PDTC114TU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = open | Production | |
| PDTC114YM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
| PDTC114YT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
| PDTC114YU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 10 kΩ, R2 = 47 kΩ | Production | |
| PDTC115EM-Q | 50 V, 20 mA NPN resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
| PDTC115EMB | NPN resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
| PDTC115ET | 50 V, 20 mA NPN resistor-equipped transistor; R1 = 100 kΩ, R2 = 100 kΩ | Production | |
| PDTC115EU-Q | 50 V, 20 mA NPN resistor-equipped transistor; R1 = 100 kOhm, R2 = 100 kOhm | Production | |
| PDTC115TM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 100 kΩ, R2 = open | Production | |
| PDTC115TMB | NPN resistor-equipped transistor; R1 = 100 kΩ, R2 = open | Production | |
| PDTC123EM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
| PDTC123EMB | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
| PDTC123ET-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
| PDTC123EU | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
| PDTC123JM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
| PDTC123JMB | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
| PDTC123JT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
| PDTC123JU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 47 kΩ | Production | |
| PDTC123TM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = open | Production | |
| PDTC123TMB | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = open | Production | |
| PDTC123TT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = open | Production | |
| PDTC123TU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = open | Production | |
| PDTC123YM-Q | NPN resistor-equipped transistor; R1 = 2.2 kOhm, R2 = 10 kOhm | Production | |
| PDTC123YMB | NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
| PDTC123YQB-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 2.2 kOhm, R2: 10 kOhm | Production | |
| PDTC123YT-Q | NPN resistor-equipped transistor; R1 = 2.2 kOhm, R2 = 10 kOhm | Production | |
| PDTC123YU-Q | NPN resistor-equipped transistor; R1 = 2.2 kOhm, R2 = 10 kOhm | Production | |
| PDTC124EM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
| PDTC124EMB | NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
| PDTC124ET-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
| PDTC124EU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 22 kΩ | Production | |
| PDTC124TM | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = open | Production | |
| PDTC124TMB | NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = open | Production | |
| PDTC124TT | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = open | Production | |
| PDTC124TU | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = open | Production | |
| PDTC124XM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
| PDTC124XMB | NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
| PDTC124XT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
| PDTC124XU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 47 kΩ | Production | |
| PDTC143EM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
| PDTC143EMB | NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
| PDTC143ET-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
| PDTC143EU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ | Production | |
| PDTC143TM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
| PDTC143TMB | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
| PDTC143TT-Q | 50 V, 100 mA NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = open | Production | |
| PDTC143TU | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = open | Production | |
| PDTC143XM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
| PDTC143XMB | NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
| PDTC143XT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
| PDTC143XU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 10 kΩ | Production | |
| PDTC143ZM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
| PDTC143ZMB | NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
| PDTC143ZT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
| PDTC143ZU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47 kΩ | Production | |
| PDTC144EM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
| PDTC144EMB | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
| PDTC144ET-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
| PDTC144EU-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 47 kΩ, R2 = 47 kΩ | Production | |
| PDTC144TM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
| PDTC144TMB | NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
| PDTC144TT | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
| PDTC144TU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = open | Production | |
| PDTC144VM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 10 kΩ | Production | |
| PDTC144VMB | NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 10 kΩ | Production | |
| PDTC144VT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 10 kΩ | Production | |
| PDTC144VU-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 10 kΩ | Production | |
| PDTC144WM-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 22 kΩ | Production | |
| PDTC144WMB | NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 22 kΩ | Production | |
| PDTC144WT-Q | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 22 kΩ | Production | |
| PDTC144WU | 50 V, 100 mA NPN resistor-equipped transistor; R1 = 47 kΩ, R2 = 22 kΩ | Production | |
| PUMF11 | NPN resistor-equipped transistor; PNP general purpose transistor | EndOfLife | |
| PUMF12 | PNP general purpose transistor; NPN resistor-equipped transistor | EndOfLife |
Marcom graphics (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| DFN1006B-3_SOT883B_mk.png | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1 mm x 0.6 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.