Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PDTA123YM-Q | PDTA123YM-QYL | 934669863315 | SOT883 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ
PNP Resistor-Equipped Transistor (RET) in a leadless ultra small SOT883 (SC-101) Surface-Mounted Device (SMD) plastic package.
NPN complement: PDTC123YM-Q
Built-in bias resistors
Simplifies circuit design
Reduces component count
Reduces pick and place costs
Qualified according to AEC-Q101 and recommended for use in automotive applications
General purpose switching and amplification
Inverter and interface circuits
Circuit driver
| Type number | Package version | Package name | Size (mm) |
|---|---|---|---|
| PDTA123YM‑Q | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTA123YM‑Q | PDTA123YM‑QYL (934669863315) |
Active | G2 |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDTA123YM‑Q | PDTA123YM‑QYL | PDTA123YM-Q |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PDTA123YM-Q | 50 V, 100 mA PNP resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ | Data sheet | 2025-11-06 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
| SOT883_315 | DFN1006-3; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2021-01-27 |
| PDTA123YM-Q_Nexperia_Product_Reliability | PDTA123YM-Q Nexperia Product Reliability | Quality document | 2025-05-28 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PDTA123YM‑Q | PDTA123YM‑QYL | 934669863315 | Active | SOT883_315 | 10,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.