Key features and benefits
- Reduced signal attenuation results in low switching losses
- Reduced total harmonic distortion for high quality audio switching
- Enable multiplexing of analog sensor signals - reduce number of ADC
- Integrated level shifting of control signals interface to lower voltage controllers
- Low ON resistance and ON resistance flatness
- Low switch leakage
- Wide supply voltage
- Low input threshold input options
- Over-voltage tolerant options
- High ESD protection per IEC61000 Standard
Key applications
- Audio/video source selection
- Analog sensor multiplexing
- GPIO expansion
- Bus Isolation
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| 74AHC1G66; 74AHCT1G66 | Single-pole single-throw analog switch | ACT |
|
| 74AHC1G66GV | Single-pole single-throw analog switch | Production | |
| 74AHC1G66GW | Single-pole single-throw analog switch | Production | |
| 74AHCT1G66GV | Single-pole single-throw analog switch | Production | |
| 74AHCT1G66GW | Single-pole single-throw analog switch | Production | |
| 74HC1G66; 74HCT1G66 | Single-pole single-throw analog switch | ACT |
|
| 74HC1G66GV | Single-pole single-throw analog switch | Production | |
| 74HC1G66GW | Single-pole single-throw analog switch | Production | |
| 74HCT1G66GV | Single-pole single-throw analog switch | Production | |
| 74HCT1G66GW | Single-pole single-throw analog switch | Production | |
| 74HC2G66; 74HCT2G66 | Dual single-pole single-throw analog switch | ACT |
|
| 74HC2G66DC | Dual single-pole single-throw analog switch | Production | |
| 74HC2G66DP | Dual single-pole single-throw analog switch | Production | |
| 74HC2G66GD | Dual single-pole single-throw analog switch | EndOfLife | |
| 74HC2G66GT | Dual single-pole single-throw analog switch | Production | |
| 74HCT2G66DC | Dual single-pole single-throw analog switch | Production | |
| 74HCT2G66DP | Dual single-pole single-throw analog switch | Production | |
| 74HCT2G66GD | Dual single-pole single-throw analog switch | EndOfLife | |
| 74HCT2G66GT | Dual single-pole single-throw analog switch | Production | |
| 74HC4016; 74HCT4016 | Quad single-pole single-throw analog switch | ACT |
|
| 74HC4016D | Quad single-pole single-throw analog switch | EndOfLife | |
| 74HC4016PW | Quad single-pole single-throw analog switch | EndOfLife | |
| 74HC4051; 74HCT4051 | 8-channel analog multiplexer/demultiplexer | ACT |
|
| 74HC4051BQ | 8-channel analog multiplexer/demultiplexer | Production | |
| 74HC4051BZ | 8-channel analog multiplexer/demultiplexer | Production | |
| 74HC4051D | 8-channel analog multiplexer/demultiplexer | Production | |
| 74HC4051DB | 8-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74HC4051PW | 8-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4051BQ | 8-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4051BZ | 8-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4051D | 8-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4051DB | 8-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74HCT4051PW | 8-channel analog multiplexer/demultiplexer | Production | |
| 74HC4052; 74HCT4052 | Dual 4-channel analog multiplexer/demultiplexer | ACT |
|
| 74HC4052BQ | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74HC4052BZ | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74HC4052D | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74HC4052DB | Dual 4-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74HC4052PW | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4052BQ | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4052BZ | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4052D | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4052DB | Dual 4-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74HCT4052PW | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74HC4053; 74HCT4053 | Triple 2-channel analog multiplexer/demultiplexer | ACT |
|
| 74HC4053BQ | Triple 2-channel analog multiplexer/demultiplexer | Production | |
| 74HC4053BZ | Triple 2-channel analog multiplexer/demultiplexer | Production | |
| 74HC4053D | Triple 2-channel analog multiplexer/demultiplexer | Production | |
| 74HC4053DB | Triple 2-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74HC4053PW | Triple 2-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4053BQ | Triple 2-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4053BZ | Triple 2-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4053D | Triple 2-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4053DB | Triple 2-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74HCT4053PW | Triple 2-channel analog multiplexer/demultiplexer | Production | |
| 74HC4066; 74HCT4066 | Quad single-pole single-throw analog switch | ACT |
|
| 74HC4066BQ | Quad single-pole single-throw analog switch | Production | |
| 74HC4066D | Quad single-pole single-throw analog switch | Production | |
| 74HC4066DB | Quad single-pole single-throw analog switch | EndOfLife | |
| 74HC4066PW | Quad single-pole single-throw analog switch | Production | |
| 74HC4066U | EndOfLife | ||
| 74HCT4066BQ | Quad single-pole single-throw analog switch | Production | |
| 74HCT4066D | Quad single-pole single-throw analog switch | Production | |
| 74HCT4066DB | Quad single-pole single-throw analog switch | EndOfLife | |
| 74HCT4066PW | Quad single-pole single-throw analog switch | Production | |
| 74HC4067; 74HCT4067 | 16-channel analog multiplexer/demultiplexer | ACT |
|
| 74HC4067BQ | 16-channel analog multiplexer/demultiplexer | Production | |
| 74HC4067D | 16-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74HC4067DB | 16-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74HC4067PW | 16-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4067BQ | 16-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4067D | 16-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74HCT4067DB | 16-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74HCT4067PW | 16-channel analog multiplexer/demultiplexer | Production | |
| 74HC4316; 74HCT4316 | Quad single-pole single-throw analog switch | ACT |
|
| 74HC4316D | Quad single-pole single-throw analog switch | Production | |
| 74HC4316DB | Quad single-pole single-throw analog switch | EndOfLife | |
| 74HC4316PW | Quad single-pole single-throw analog switch | Production | |
| 74HCT4316D | Quad single-pole single-throw analog switch | Production | |
| 74HCT4316PW | Quad single-pole single-throw analog switch | Production | |
| 74HC4351; 74HCT4351 | 8-channel analog multiplexer/demultiplexer with latch | ACT |
|
| 74HC4351D | 8-channel analog multiplexer/demultiplexer with latch | Production | |
| 74HC4351DB | 8-channel analog multiplexer/demultiplexer with latch | EndOfLife | |
| 74HC4351PW | 8-channel analog multiplexer/demultiplexer with latch | Production | |
| 74HCT4351D | 8-channel analog multiplexer/demultiplexer with latch | Production | |
| 74HCT4351DB | 8-channel analog multiplexer/demultiplexer with latch | EndOfLife | |
| 74HC4851; 74HCT4851 | 8-channel analog multiplexer/demultiplexer with injection-current effect control | ACT |
|
| 74HC4851BQ | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HC4851D | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HC4851PW | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HCT4851BQ | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HCT4851D | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HCT4851PW | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HC4852; 74HCT4852 | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | ACT |
|
| 74HC4852BQ | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HC4852D | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HC4852PW | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HCT4852BQ | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HCT4852D | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HCT4852PW | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74LV4051 | 8-channel analog multiplexer/demultiplexer | ACT |
|
| 74LV4051BQ | 8-channel analog multiplexer/demultiplexer | Production | |
| 74LV4051D | 8-channel analog multiplexer/demultiplexer | Production | |
| 74LV4051DB | 8-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74LV4051PW | 8-channel analog multiplexer/demultiplexer | Production | |
| 74LV4052 | Dual 4-channel analog multiplexer/demultiplexer | ACT |
|
| 74LV4052D | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74LV4052DB | Dual 4-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74LV4052PW | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74LV4053 | Triple single-pole double-throw analog switch | ACT |
|
| 74LV4053BQ | Triple single-pole double-throw analog switch | Production | |
| 74LV4053D | Triple single-pole double-throw analog switch | Production | |
| 74LV4053DB | Triple single-pole double-throw analog switch | EndOfLife | |
| 74LV4053PW | Triple single-pole double-throw analog switch | Production | |
| 74LV4066 | Quad bilateral switches | ACT |
|
| 74LV4066D | Quad bilateral switches | Production | |
| 74LV4066DB | Quad bilateral switches | EndOfLife | |
| 74LV4066PW | Quad bilateral switches | Production | |
| 74LVC1G3157 | 10 Ohm single-pole double-throw analog switch | ACT |
|
| 74LVC1G3157GF | 10 Ω single-pole double-throw analog switch | EndOfLife | |
| 74LVC1G3157GM | 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC1G3157GN | 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC1G3157GS | 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC1G3157GV | 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC1G3157GW | 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC1G3157GX | 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC1G384 | Bilateral switch | ACT |
|
| 74LVC1G384GF | Bilateral switch | EndOfLife | |
| 74LVC1G384GM | Bilateral switch | Production | |
| 74LVC1G384GN | Bilateral switch | Production | |
| 74LVC1G384GS | Bilateral switch | Production | |
| 74LVC1G384GV | Bilateral switch | Production | |
| 74LVC1G384GW | Bilateral switch | Production | |
| 74LVC1G384GX | Bilateral switch | Production | |
| 74LVC1G384GZ | Bilateral switch | Production | |
| 74LVC1G53 | 2-channel analog multiplexer/demultiplexer | ACT |
|
| 74LVC1G53DC | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC1G53DP | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC1G53GD | 2-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74LVC1G53GF | 2-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74LVC1G53GM | 2-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74LVC1G53GN | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC1G53GS | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC1G53GT | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC1G66 | Bilateral switch | ACT |
|
| 74LVC1G66GF | Bilateral switch | EndOfLife | |
| 74LVC1G66GM | Bilateral switch | Production | |
| 74LVC1G66GN | Bilateral switch | Production | |
| 74LVC1G66GS | Bilateral switch | Production | |
| 74LVC1G66GV | Bilateral switch | Production | |
| 74LVC1G66GW | Bilateral switch | Production | |
| 74LVC1G66GZ | Bilateral switch | Production | |
| 74LVC2G3157 | Dual 10 Ohm single-pole double-throw analog switch | ACT |
|
| 74LVC2G3157DP | Dual 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC2G53 | 2-channel analog multiplexer/demultiplexer | ACT |
|
| 74LVC2G53DC | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC2G53DP | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC2G53GD | 2-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74LVC2G53GF | 2-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74LVC2G53GM | 2-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74LVC2G53GN | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC2G53GS | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC2G53GT | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC2G66 | Bilateral switch | ACT |
|
| 74LVC2G66DC | Bilateral switch | Production | |
| 74LVC2G66DP | Bilateral switch | Production | |
| 74LVC2G66GD | Bilateral switch | EndOfLife | |
| 74LVC2G66GM | Bilateral switch | EndOfLife | |
| 74LVC2G66GN | Bilateral switch | Production | |
| 74LVC2G66GT | Bilateral switch | Production | |
| 74LVC2G67 | Bilateral switch | ACT |
|
| 74LVC2G67DC | Bilateral switch | Production | |
| 74LVC2G67DP | Bilateral switch | Production | |
| 74LVC2G67GT | Bilateral switch | Development | |
| 74LVC4066 | Quad bilateral switch | ACT |
|
| 74LVC4066BQ | Quad bilateral switch | Production | |
| 74LVC4066BZ | Quad bilateral switch | Production | |
| 74LVC4066D | Quad bilateral switch | Production | |
| 74LVC4066PW | Quad bilateral switch | Production | |
| 74LVCV2G66 | Overvoltage tolerant bilateral switch | ACT |
|
| 74LVCV2G66DC | Overvoltage tolerant bilateral switch | Production | |
| 74LVCV2G66DP | Overvoltage tolerant bilateral switch | EndOfLife | |
| 74LVCV2G66GD | Overvoltage tolerant bilateral switch | EndOfLife | |
| 74LVCV2G66GT | Overvoltage tolerant bilateral switch | Production | |
| HEF4016B | Quad single-pole single-throw analog switch | ACT |
|
| HEF4016BT | Quad single-pole single-throw analog switch | Production | |
| HEF4051B | 8-channel analog multiplexer/demultiplexer | ACT |
|
| HEF4051BT | 8-channel analog multiplexer/demultiplexer | Production | |
| HEF4051BTS | 8-channel analog multiplexer/demultiplexer | EndOfLife | |
| HEF4051BTT | 8-channel analog multiplexer/demultiplexer | Production | |
| HEF4052B | Dual 4-channel analog multiplexer/demultiplexer | ACT |
|
| HEF4052BT | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| HEF4052BTT | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| HEF4053B | Triple single-pole double-throw analog switch | ACT |
|
| HEF4053BT | Triple single-pole double-throw analog switch | Production | |
| HEF4053BTT | Triple single-pole double-throw analog switch | Production | |
| HEF4066B | Quad single-pole single-throw analog switch | ACT |
|
| HEF4066BT | Quad single-pole single-throw analog switch | Production | |
| HEF4067B | 16-channel analog multiplexer/demultiplexer | ACT |
|
| HEF4067BT | 16-channel analog multiplexer/demultiplexer | EndOfLife | |
| HEF4067BTT | 16-channel analog multiplexer/demultiplexer | Production | |
| NMUX1308 | 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control | ACT |
|
| NMUX1308ABQ | 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control | Production | |
| NMUX1308APW | 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control | Production | |
| NMUX1308BQ | 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control | Production | |
| NMUX1308PW | 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control | Production | |
| NMUX1309 | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | ACT |
|
| NMUX1309ABQ | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production | |
| NMUX1309APW | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production | |
| NMUX1309BQ | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production | |
| NMUX1309PW | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production | |
| XS3A1T3157 | Low-ohmic single-pole double-throw analog switch | ACT |
|
| XS3A1T3157GM | Low-ohmic single-pole double-throw analog switch | Production | |
| XS3A1T3157GS | Low-ohmic single-pole double-throw analog switch | Production | |
| XS3A1T5157 | Low-ohmic single-pole double-throw analog switch | ACT |
|
| XS3A1T5157GM | Low-ohmic single-pole double-throw analog switch | Production | |
| XS3A1T5157GS | Low-ohmic single-pole double-throw analog switch | Production | |
| XS3A2467 | Dual low-ohmic double-pole double-throw analog switch | ACT |
|
| XS3A2467PW | Dual low-ohmic double-pole double-throw analog switch | Production | |
| XS3A4051 | Single low-ohmic 8-channel analog switch | ACT |
|
| XS3A4051PW | Single low-ohmic 8-channel analog switch | Production | |
| XS3A4052 | Low-ohmic dual-pole quad-throw analog switch | ACT |
|
| XS3A4052PW | Low-ohmic dual-pole quad-throw analog switch | Production | |
| XS3A4053 | Triple low-ohmic single-pole double-throw analog switch | ACT |
|
| XS3A4053PW | Triple low-ohmic single-pole double-throw analog switch | Production | |
| XS5A1T4157 | Low-ohmic single-pole double-throw analog switch | ACT |
|
| XS5A1T4157GW | Low-ohmic single-pole double-throw analog switch | Production | |
| 74HC4066BZ | Quad single-pole single-throw analog switch | Production | |
| 74HCT4066BZ | Quad single-pole single-throw analog switch | Production | |
| 74HCT4316DB | EndOfLife | ||
| 74LVCV2G66GM | Overvoltage tolerant bilateral switch | EndOfLife | |
| NMUX1237GW | 2-channel analog multiplexer/demultiplexer | Production | |
| NMUX27518BY | 6-channel, 1-of-2 multiplexer and demultiplexer | Production | |
| NMUX27518EBY | 6-channel, 1-of-2 multiplexer and demultiplexer | Production | |
| NMUX27518EPW | 6-channel, 1-of-2 multiplexer and demultiplexer | Production | |
| NMUX27518PW | 6-channel, 1-of-2 multiplexer and demultiplexer | Production |
Brochure (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| Nexperia_document_guide_MiniLogic_PicoGate_201901.pdf | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Leaflet (2) |
|||
| File name | Title | Type | Date |
| 1_8V_General_purpose_injection_control_analog_switch_leaflet.pdf | 1.8 V General purpose SP8T-Z and 2x SP4T-Z analog switches with injection current control | Leaflet | 2024-03-05 |
| Nexperia_document_leaflet_Logic_X2SON_packages_062018.pdf | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| TSSOP16_SOT403-1_mk.png | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Featured videos
Next Gen Low-Voltage Analog Switches
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.