Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NBM5100ABQ-Q100 | NBM5100ABQ-Q100X | 935691314115 | SOT763-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCoin cell battery life booster with adaptive power optimization
The NBM5100A/B-Q100 is a battery energy management device designed to maximize usable capacity from non-rechargeable, primary batteries when used in low-voltage, low-power applications requiring burst current loads. The devices overcome voltage drop and battery life limitations associated with extracting high pulse currents (Figure 1) from lithium primary batteries such as 3.6 V lithium thionyl chloride (Li-SOCl2), which are commonly used in wireless, low-power IoT sensor applications.
The NBM5100A/B-Q100 contains two stages of high efficiency DC-DC conversion and an intelligent learning algorithm. The first stage DC-DC conversion transfers energy from the lithium battery at a low constant current to a capacitive storage element. Once charged, a second DC-DC conversion cycle utilizes this stored energy to supply a regulated voltage with high pulse load current capability on the VDH output pin. The battery is never directly subjected to large load pulse currents, resulting in a longer, more predictable battery lifetime.
The proprietary learning algorithm monitors the energy used during repetitive load pulse cycles and optimizes first stage DC-DC conversion to minimize the residual charge in the storage capacitor.
A serial interface allows a microcontroller to change default configuration settings and read-back system information.
Type number | Bus interface | Auto start | Pulse ILOAD |
|---|---|---|---|
NBM5100A-Q100 | I²C | Yes | ≥ 150 mA |
NBM5100B-Q100 | SPI | No | ≥ 150 mA |
Automotive product qualification in accordance with AEC-Q100 (Grade 3)
Specified from -40 °C to +85 °C
Programmable constant battery load current: 2 mA to 16 mA
Protection against battery voltage dips (Brown-out)
Pulse output current: > 150 mA
Low ripple regulated programmable output voltage, VDH: 1.8 V to 3.6 V
Ultra-low standby current: 20 nA (typ)
Peak conversion efficiency up to 93% with adaptive optimization
Integrated fuel gauge
Integrated capacitor voltage balancing circuit
Small 16 pin lead-free package (SOT763-1/DHVQFN16; 2.5 mm × 3.5 mm × 0.85 mm) with side wettable flanks
Industrial: temperature, occupancy, e-metering, electronic shelf label, asset tracking, irrigation monitoring
Automotive: tire pressure monitors (TPMS), key fobs
| Type number | Product status | Storage element voltage | Boosting Factor | Supported storage element | Max storage cap voltage | Pulse ILOAD [max] (mA) | Package version | Package name |
|---|---|---|---|---|---|---|---|---|
| NBM5100ABQ‑Q100 | Production | I²C | Yes | Supported | 5.5 | 150 | SOT763-1 | DHVQFN16 |
| Model Name | Description |
|---|---|
|
|
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NBM5100ABQ‑Q100 | NBM5100ABQ‑Q100X (935691314115) |
Active | M5100A |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 |
| Part number | Description | Type | Quick links | Shop link |
|---|---|---|---|---|
|
Description The NBM5100x evaluation boards are 4-layers PCBs with the minimum necessary components required for the proper functioning of the battery life boosters, allowing evaluation with real pulse current loads. The user can use an external electronic load programmed to deliver different current load profiles, or attach their application transceiver (sensor, MCU, etc.) to VDH output of the battery life booster.
|
Type Evaluation board
|
Quick links
|
Shop link
|
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NBM5100ABQ‑Q100 | NBM5100ABQ‑Q100X | NBM5100ABQ-Q100 |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NBM5100_Q100 | Coin cell battery life booster with adaptive power optimization | Data sheet | 2025-11-13 |
| AN90076 | Most frequently asked questions about Nexperia NBM5100x/7100x | Application note | 2025-11-24 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
| SOT763-1_115 | DHVQFN16; Reel pack, SMD, 7" Q1/T1 product orientation | Packing information | 2025-10-24 |
| UM90022 | NBM5100; NBM7100 Evaluation board module | User manual | 2023-07-11 |
| UM90072 | NBM5100; NBM7100 evaluation board Lite 2.0 | User manual | 2025-12-09 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
| Model Name | Description |
|---|---|
|
|
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| NBM5100ABQ‑Q100 | NBM5100ABQ‑Q100X | 935691314115 | Active | SOT763-1_115 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.