Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NCA9547APW | NCA9547APWJ | 935691785118 | SOT355-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information8-channel I²C-bus multiplexer with reset
The NCA9547A is an octal bidirectional translating multiplexer controlled by the I²C-bus. The SCL/SDA upstream pair fans out to eight downstream pairs, or channels. Only one SCn/SDn channel can be selected at a time, determined by the contents of the programmable control register. The device powers up with Channel 0 connected, allowing immediate communication between the controller and downstream devices (targets) on that channel.
An active LOW reset input allows the NCA9547A to recover from a situation where one of the downstream I²C-buses is stuck in a LOW state. Pulling the RESET pin LOW resets the I²C-bus state machine causing all the channels to be deselected, except Channel 0 so that the controller can regain control of the bus.
The pass gates of the multiplexers are constructed such that the VCC pin can be used to limit the maximum high voltage which will be passed by the NCA9547A. This allows the use of different bus voltages on each pair, so that 1.8 V, 2.5 V, or 3.3 V parts can communicate with 5 V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 6 V tolerant.
1-of-8 bidirectional translating multiplexers
I²C-bus interface logic; compatible with SMBus standards
Active LOW reset input
Three address pins allowing up to eight devices on the I²C-bus
Channel selection via I²C-bus, one channel at a time
Power-up with all channels deselected, except channel 0 which is connected
Low Ron multiplexers
Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
No glitch on power-up
Supports hot insertion
Low standby current
Operating power supply voltage range of 1.65 V to 5.5 V
6 V tolerant inputs
0 Hz to 400 kHz clock frequency
Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
Two packages offered: TSSOP24, and HWQFN24
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2 kV
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1 kV
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
| Type number | VCC(A) (V) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Package name |
|---|---|---|---|---|---|
| NCA9547APW | 1.65 - 5.5 | CMOS | low | -40~85 | TSSOP24 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NCA9547APW | NCA9547APWJ (935691785118) |
Active | NCA9547 |
TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
| Part number | Description | Type | Quick links | Shop link |
|---|---|---|---|---|
|
Description The NEVB-NCA9548A_NCA9547 evaluation board is a compact platform for evaluating Nexperia’s 8-channel I2C switch and multiplexer devices. It supports the NCA9548A with multiple active channels and the NCA9547 with one active channel at a time and RESET capability. The board provides easy access to upstream and downstream I2C buses, jumper-selectable address and reset control, dedicated test points, and support for Fast-mode I2C up to 400 kHz.
|
Type Evaluation board
|
Quick links
|
Shop link
|
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NCA9547APW | NCA9547APWJ | NCA9547APW |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NCA9547A | 8-channel I²C-bus multiplexer with reset | Data sheet | 2025-08-26 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| NCA9548A_NCA9547A_quickguide | Qucik reference guide for products NCA9548A and NCA9547A | Other type | 2025-09-04 |
| SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| SOT355-1_118 | TSSOP24; Reel pack for SMD 13''; Q1/T1 product orientation | Packing information | 2020-04-21 |
| UM90073 | NEVB-NCA9548A (NCA9547A and NCA9548A) evaluation board | User manual | 2025-09-04 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| NCA9547APW | NCA9547APWJ | 935691785118 | Active | SOT355-1_118 | 2,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.