Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NEX13160PE-Q100

16-channel automotive linear LED driver

NEX1316X-Q100 is an AEC-Q100 Grade 1 qualified 16-channel, 40 V high-side LED driver with up to 100 mA output current per channel, PWM and analog dimming support, and MTP for configurable depending on application requirements in automotive lighting systems.

NEX1316X-Q100 supports 8-bit output current with high accuracy from channel to channel and device to device. Channels can be used in parallel to support higher current output than 100 mA. The low dropout of the device helps mitigate the heat generation of the device itself. The device integrates UART over CAN as the digital interface to enable long distance off-board communication, which is a typical scenario for automotive exterior lighting where different lamp functions are typically located in different PCBs. NEX1316X-Q100 also supports LED open-circuit, short to ground, and single-LED short-circuit diagnostics. Additionally, a configurable watchdog automatically sets the part into Fail-Safe state when the CAN bus connection is lost.

NEX1316X-Q100 can operate at a junction temperature ranging from -40 °C to 150 °C in a thermally enhanced 38-pin HTSSOP38 package.

Figure 1. Typical application

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to 125 °C

  • Developed according to ISO26262 with process complying to ASIL-B
  • 16-channel precision high-side current output:

    • VVbat: 4.5 V to 36 V; VVs: 3.8 V to 20 V

    • Up to 100 mA channel current per channel

    • 2-bit global, 6-bit independent current setting

    • Current accuracy within ±5 % from 5 mA to 100 mA

    • Low voltage drops: 600 mV at 100 mA

    • 12-bit independent PWM dimming

    • Programmable PWM frequency: 200 Hz to 23.4 kHz

    • EN pin supports ultra-low quiescent current in sleep mode
    • Linear and exponential dimming method

  • Integrated CAN compatible interface:

    • Data rate up to 2 Mbit/s

    • Supports UART data format

    • Supports 27 slave addresses set by resistors

  • Diagnostics and protections:

    • Programmable Fail-Safe state

    • LED open-circuit detection

    • LED short-circuit detection

    • Single-LED short-circuit diagnostic

    • Programmable low-supply detection

    • Open-drain FLT pin for fault indication

    • Communication Watchdog

    • 8-bit ADC for pin voltage measurement

    • Overtemperature protection

    • NTC temperature monitoring
    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C2b exceeds 750 V

Applications

  • Automotive exterior rear lights

  • Automotive exterior headlights

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NEX13160PE‑Q100 NEX13160PE‑Q100Y
(935692264518)
Active N13160 SOT8106-1
HTSSOP38
(SOT8106-1)
SOT8106-1 SOT8106-1_518

Boards

Part number Description Type Quick links Shop link
Description
The NEVB-NEX1316X evaluation board, serves as a valuable tool for designers to assess the functionality and performance of NEX1316X-Q100, an automotive 16-channel LED driver featuring a UART or CAN interface and 12-bit PWM dimming.
Type
Evaluation board
Quick links
Shop link

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NEX13160PE‑Q100 NEX13160PE‑Q100Y NEX13160PE-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (5)

File name Title Type Date
NEX1316X_Q100 16-channel automotive linear LED driver Data sheet 2025-10-23
AN90068 A design guide for mixing Nexperia's 12/16/24-channel LED drivers in combined systems Application note 2025-08-25
SOT8106-1 plastic, thermal enhanced thin shrink small outline package;38 leads; 0.5mm pitch; 9.7mm × 4.4mm × 1.2mm body Package information 2025-09-10
SOT8106-1_518 HTSSOP38; Reel dry pack for SMD 13''; Q1/T1 product orientation Packing information 2025-07-10
UM90080 NEX1316XPE-Q100 16-channel automotive linear LED driver evaluation board User manual 2025-11-26

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
NEX13160PE‑Q100 NEX13160PE‑Q100Y 935692264518 Active SOT8106-1_518 4,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
NEX13160PE-Q100 NEX13160PE-Q100Y 935692264518 SOT8106-1 Order product