Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AHC74BZ

Dual D-type flip-flop with set and reset; positive-edge trigger

The 74AHC74; 74AHCT74 is a high-speed Si-gate CMOS device and is pin compatible with Low-Power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.

The 74AHC74; 74AHCT74 is a dual positive-edge triggered, D-type flip-flop with individual data inputs (D), clock inputs (CP), set inputs (SD) and reset inputs (RD). It also has complementary outputs (Q and Q).

The set and reset are asynchronous active LOW inputs that operate independent of the clock input. Information on the data input is transferred to the Q output on the LOW to HIGH transition of the clock pulse. The data inputs must be stable one set-up time prior to the LOW to HIGH clock transition for predictable operation.

Schmitt-trigger action in the clock input makes the circuit highly tolerant to slower clock rise and fall times.

Features and benefits

  • Balanced propagation delays

  • All inputs have Schmitt-trigger actions

  • Inputs accept voltages higher than VCC

  • Input levels:

    • For 74AHC74: CMOS level

    • For 74AHCT74: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type number VCC (V) Logic switching levels Power dissipation considerations Tamb (°C) Package name
74AHC74BZ 2.0 - 5.5 CMOS low -40~125 DHXQFN14

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AHC74BZ 74AHC74BZZ
(935692209147)
Active A74 SOT8014-1
DHXQFN14
(SOT8014-1)
SOT8014-1 SOT8014-1_147

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AHC74BZ 74AHC74BZZ 74AHC74BZ rohs rhf rhf
Quality and reliability disclaimer

Documentation (4)

File name Title Type Date
74AHC_AHCT74 Dual D-type flip-flop with set and reset; positive-edge trigger Data sheet 2025-04-29
SOT8014-1 3D model for products with SOT8014-1 package Design support 2023-02-02
SOT8014-1 plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mm Package information 2023-02-28
SOT8014-1_147 DHXQFN14; Reel pack for SMD, 7''; Q2/T3 product orientation Packing information 2020-12-03

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT8014-1 3D model for products with SOT8014-1 package Design support 2023-02-02

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74AHC74BZ 74AHC74BZZ 935692209147 Active SOT8014-1_147 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74AHC74BZ 74AHC74BZZ 935692209147 SOT8014-1 Order product