Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HCS03D-Q100

Quad 2-input NAND gate with Schmitt-trigger inputs and open-drain output

The 74HCS03-Q100 is a quad 2-input NAND gate with open-drain outputs. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

All inputs are Schmitt-trigger inputs, capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Schmitt-trigger inputs
  • Low power consumption
    • Typical supply current (ICC) of 100 nA
    • Typical input leakage current (II) of ±10 nA
  • ±7.8 mA output drive at 6 V
  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
  • Complies with JEDEC standards:
    • JESD7A (2.0 V to 6.0 V)
  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V

    • CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automated Optical Inspection (AOI) of solder joints

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) Power dissipation considerations Tamb (°C) Package name
74HCS03D-Q100 2.0 - 6.0 CMOS ± 7.8 9 low -40~125 SO14

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HCS03D-Q100 74HCS03D-Q100J
(935692074118)
Samples available / Development 74HCS03D SOT108-1
SO14
(SOT108-1)
SOT108-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT108-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HCS03D-Q100 74HCS03D-Q100J 74HCS03D-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
74HCS03_Q100 Quad 2-input NAND gate with Schmitt-trigger inputs and open-drain output Data sheet 2025-07-24
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT108-1 3D model for products with SOT108-1 package Design support 2020-01-22
74hcs03 74HCS03 IBIS Model IBIS model 2025-07-24
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SO14_SOT108-1_mk plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body Marcom graphics 2017-01-28
SOT108-1 plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT108-1_118 SO14; Reel pack for SMD, 13"; Q1/T1 product orientation Packing information 2024-02-19
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
74hcs03 74HCS03 IBIS Model IBIS model 2025-07-24
SOT108-1 3D model for products with SOT108-1 package Design support 2020-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74HCS03D-Q100 74HCS03D-Q100J 935692074118 SOT108-1 Order product