Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors | 
|---|---|---|---|---|
| 74HCS11D | 74HCS11DJ | 935691999118 | SOT108-1 | Order product | 
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
 
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationTriple 3-input AND gate with Schmitt-trigger inputs
The 74HCS11 is a triple 3-input AND gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
All inputs are Schmitt-trigger inputs, capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.
Wide supply voltage range from 2.0 V to 6.0 V
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V
CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V
Multiple package options
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name | 
|---|---|---|---|---|---|---|---|
| 74HCS11D | 2.0 - 6.0 | CMOS | ± 7.8 | 6 | low | -40~125 | SO14 | 
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| 74HCS11D | 74HCS11DJ (935691999118) | Active | 74HCS11D |   SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE WAVE_BG-BD-1 | SOT108-1_118 | 
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| 74HCS11D | 74HCS11DJ | 74HCS11D |  |   | 
| File name | Title | Type | Date | 
|---|---|---|---|
| 74HCS11 | Triple 3-input AND gate with Schmitt-trigger inputs | Data sheet | 2025-07-24 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 | 
| 74hcs11 | 74HCS11 IBIS Model | IBIS model | 2025-07-24 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 | 
| SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 | 
| SOT108-1_118 | SO14; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2024-02-19 | 
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 | 
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 | 
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 | 
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online | 
|---|---|---|---|---|---|---|
| 74HCS11D | 74HCS11DJ | 935691999118 | Active | SOT108-1_118 | 2,500 |  | 
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.