Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HCT4851APW

74HCT4851APW

8-channel analog multiplexer/demultiplexer with injection-current effect control

The 74HC4851; 74HCT4851 are high-speed Si-gate CMOS devices and are specified in compliance with JEDEC standard no. 7A.

The 74HC4851; 74HCT4851 are 8-channel analog multiplexers/demultiplexers with three digital select inputs (S0 to S2), an active-LOW enable input (E), eight independent inputs/outputs (Y0 to Y7) and a common input/output (Z). The devices feature injection-current effect control, which has excellent value in automotive applications where voltages in excess of the supply voltage are common.

With E LOW, one of the eight switches is selected (low impedance ON-state) by S0 to S2. With E HIGH, all switches are in the high-impedance OFF-state, independent of S0 to S2.

The injection-current effect control allows signals at disabled analog input channels to exceed the supply voltage without affecting the signal of the enabled analog channel. This eliminates the need for external diode/resistor networks typically used to keep the analog channel signals within the supply-voltage range.

  • Product details
  • Documentation
  • Support
  • Ordering
  • Interactive data sheet

Product details

Features and benefits

  • Injection-current cross coupling < 1 mV/mA

  • Wide supply voltage range from 2.0 V to 6.0 V for 74HC4851

  • ESD protection:

    • HBM JESD22-A114E exceeds 2000 V

    • CDM JESD22-C101C exceeds 1000 V

  • Latch-up performance exceeds 100 mA per JESD 78 Class II level A

  • Low ON-state resistance:

    • 400 Ω (typical) at VCC = 2.0 V

    • 215 Ω (typical) at VCC = 3.0 V

    • 120 Ω (typical) at VCC = 3.3 V

    • 76 Ω (typical) at VCC = 4.5 V

    • 59 Ω (typical) at VCC = 6.0 V

Applications

  • Analog multiplexing and demultiplexing

  • Digital multiplexing and demultiplexing

  • Signal gating

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet