Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BC856S-Q

65 V, 100 mA PNP/PNP general-purpose transistor

PNP/PNP general-purpose transistor pair in a very small SOT363 (SC-88) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Low collector capacitance

  • Low collector-emitter saturation voltage

  • Closely matched current gain

  • Reduces number of components and board space

  • No mutual interference between the transistors

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General-purpose switching and amplification

Parametrics

Type number Package version Package name Size (mm) channel type (e) Configuration Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] fT [min] (MHz)
BC856S‑Q SOT363 TSSOP6 2.1 x 1.25 x 0.95 PNP 2 220.0 -65.0 -100.0 110.0 100.0

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BC856S‑Q BC856S‑QX
(934663647115)
Active 5F% SOT363
TSSOP6
(SOT363)
SOT363 WAVE_BG-BD-1
SOT363_115
BC856S‑QH
(934663647125)
Active 5F% SOT363_125
BC856S‑QF
(934663647135)
Active 5F% SOT363_135

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BC856S‑Q BC856S‑QX BC856S-Q rohs rhf rhf
BC856S‑Q BC856S‑QH BC856S-Q rohs rhf rhf
BC856S‑Q BC856S‑QF BC856S-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (15)

File name Title Type Date
BC856S-Q 65 V, 100 mA PNP/PNP general-purpose transistor Data sheet 2021-06-17
AN90032 Low temperature soldering, application study Application note 2022-02-22
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT363 3D model for products with SOT363 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP6_SOT363_mk plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOT363 Plastic surface-mounted package; 6 leads Package information 2026-02-16
SOT363_115 TSSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT363_125 TSSOP6 ; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT363_135 TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
BC856S-Q_Nexperia_Product_Reliability BC856S-Q Nexperia Product Reliability Quality document 2025-05-28
MAR_SOT363 MAR_SOT363 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT363 3D model for products with SOT363 package Design support 2018-12-05

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BC856S‑Q BC856S‑QX 934663647115 Active SOT363_115 3,000
BC856S‑Q BC856S‑QH 934663647125 Active SOT363_125 3,000
BC856S‑Q BC856S‑QF 934663647135 Active SOT363_135 10,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BC856S-Q BC856S-QX 934663647115 SOT363 Order product
BC856S-Q BC856S-QH 934663647125 SOT363 Order product
BC856S-Q BC856S-QF 934663647135 SOT363 Order product