Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBSN20
N-channel TrenchMOS extremely low level FET
Extremely low level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.
Alternatives
Features and benefits
- Saves PCB space due to small footprint
- Suitable for high frequency applications due to fast switching characteristics
- Suitable for logic level gate drive sources
Applications
- High-speed line drivers
- Logic level translators
- Relay drivers
Parametrics
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | Automotive qualified | Release date |
|---|---|---|---|---|---|---|---|
| BSN20 | SOT23 | SOT23 | End of life | N | 1 | N | 2011-01-24 |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BSN20 | BSN20,215 (934012500215) |
Obsolete |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 | |
| BSN20/C,215 (934060657215) |
Obsolete | SOT23_215 | |||||
| BSN20/A2,215 (934063581215) |
Obsolete | SOT23_215 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BSN20 | BSN20,215 | BSN20 |
|
|
| BSN20 | BSN20/C,215 | BSN20 |
|
|
| BSN20 | BSN20/A2,215 | BSN20 |
|
|
Documentation (19)
| File name | Title | Type | Date |
|---|---|---|---|
| BSN20 | N-channel enhancement mode field-effect transistor | Data sheet | 2000-06-25 |
| AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2026-02-12 |
| AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
| AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
| AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-10-21 |
| AN11158_ZH | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
| AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-09-08 |
| AN11261 | RC Thermal Models | Application note | 2025-09-10 |
| AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| BSN20 | BSN20 SPICE model | SPICE model | 2012-06-08 |
| BSN20_8_20_2010 | BSN20_8_20_2010 Spice parameter | SPICE model | 2012-04-13 |
| TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2025-09-10 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| BSN20 | BSN20 SPICE model | SPICE model | 2012-06-08 |
| BSN20_8_20_2010 | BSN20_8_20_2010 Spice parameter | SPICE model | 2012-04-13 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.