Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BUK6Q8R2-30P

30 V, P-channel Trench MOSFET

P-channel enhancement mode Field-Effect Transistor (FET) in an MLPAK33 (SOT8002-3) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.

Features and benefits

  • Logic-level compatible

  • Trench MOSFET technology

  • Side-wettable flanks for optical solder inspection

  • Thermally efficient package in a small form factor (3.3 mm x 3.3 mm footprint)

  • AEC-Q101 qualified

Applications

  • Reverse polarity protection

  • High-speed line driver

  • High-side load switch

  • Relay driver

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) RDSon [max] @ VGS = 10 V (mΩ) RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) Tj [max] (°C) QGD [typ] (nC) QG(tot) [typ] @ VGS = 10 V (nC) Ptot [max] (W) Qr [typ] (nC) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
BUK6Q8R2‑30P SOT8002-3 MLPAK33-WF Production P 1 -30 8.2 18 175 17 73 94 14 -2 Y 3800 440 2025-05-12

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BUK6Q8R2‑30P BUK6Q8R2‑30PJ
(934670312118)
Active NXB SOT8002-3
MLPAK33‑WF
(SOT8002-3)
SOT8002-3 Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BUK6Q8R2‑30P BUK6Q8R2‑30PJ BUK6Q8R2-30P rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
BUK6Q8R2-30P 30 V, P-channel Trench MOSFET Data sheet 2025-06-02
AN11156 Using Power MOSFET Zth Curves Application note 2025-10-21
AN11158 Understanding power MOSFET data sheet parameters Application note 2025-10-21
AN11304 MOSFET load switch PCB with thermal measurement Application note 2025-10-21
AN50001 Reverse battery protection in automotive applications Application note 2025-10-21
AN50019 Thermal boundary condition study on MOSFET packages and PCB substrates Application note 2025-10-21
AN50020 MOSFETs in Power Switch applications Application note 2025-10-21
AN90009 Leakage of small-signal MOSFETs Application note 2025-10-21
AN90059 Power MOSFET gate driver fundamentals Application note 2025-09-10
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT8002-3 SOT8002-3 PCB Footprint in KiCad Format Design support 2025-12-08
SOT8002-3 plastic thermal enhanced surface mounted package with side-wettable flanks (SWF); mini leads; 8 terminals;pitch 0.65 mm; 3.3 x 3.3 x 0.8 mm body Package information 2025-08-06
BUK6Q8R2-30P BUK6Q8R2-30P SPICE model SPICE model 2025-07-10

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
BUK6Q8R2-30P BUK6Q8R2-30P SPICE model SPICE model 2025-07-10
SOT8002-3 SOT8002-3 PCB Footprint in KiCad Format Design support 2025-12-08

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BUK6Q8R2‑30P BUK6Q8R2‑30PJ 934670312118 Active Not available 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BUK6Q8R2-30P BUK6Q8R2-30PJ 934670312118 SOT8002-3 Order product