Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BUK7S0R7-40H | BUK7S0R7-40HJ | 934660562118 | SOT1235 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 40 V, 0.7 mΩ standard level MOSFET in LFPAK88
Automotive qualified N-channel MOSFET using the latest Trench 9 low ohmic superjunction technology, housed in a copper-clip LFPAK88 package. This product has been fully designed and qualified to meet beyond AEC-Q101 requirements delivering high performance and reliability.
Fully automotive qualified to beyond AEC-Q101:
-55 °C to +175 °C rating suitable for thermally demanding environments
LFPAK88 package:
Designed for smaller footprint and improved power density over older wire bond packages such as D²PAK for today’s space constrained high power automotive applications
Thin package and copper clip enables LFPAK88 to be highly efficient thermally
LFPAK copper clip technology enabling improvements over wire bond packages by:
Increased maximum current capability and excellent current spreading
Improved RDSon
Low source inductance
Low thermal resistance Rth
LFPAK Gull Wing leads:
Flexible leads enabling high Board Level Reliability absorbing mechanical and thermal cycling stress, unlike traditional QFN packages
Visual (AOI) soldering inspection, no need for expensive x-ray equipment
Easy solder wetting for good mechanical solder joint
Unique 40 V Trench 9 superjunction technology:
Reduced cell pitch and superjunction platform enables lower RDSon in the same footprint
Improved SOA and avalanche capability compared to standard TrenchMOS
Tight VGS(th) limits enable easy paralleling of MOSFETs
12 V automotive systems
48 V DC/DC systems (on 12 V secondary side)
Higher power motors, lamps and solenoid control
Reverse polarity protection
LED lighting
Ultra high performance power switching
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BUK7S0R7-40H | SOT1235 | LFPAK88 | Production | N | 1 | 40 | 0.7 | 175 | 425 | 25 | 144 | 375 | 74 | 3 | Y | 11228 | 2363 | 2019-01-15 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BUK7S0R7-40H | BUK7S0R7-40HJ (934660562118) |
Active | 7S0R740H |
![]() LFPAK88 (SOT1235) |
SOT1235 |
REFLOW_BG-BD-1
|
SOT1235_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BUK7S0R7-40H | BUK7S0R7-40HJ | BUK7S0R7-40H |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
BUK7S0R7-40H | N-channel 40 V, 0.7 mΩ standard level MOSFET in LFPAK88 | Data sheet | 2025-01-10 |
AN90003 | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK88_sot1235_mk | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Marcom graphics | 2019-04-10 |
BUK7xxxx-40H_LTspice_V3 | BUK7xxxx-40H Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2022-09-26 |
SOT1235 | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Package information | 2022-05-30 |
SOT1235_118 | LFPAK88; Reel pack, SMD, 13"; Q1/T1 standard product orientation; Orderable part number ending ,118 or Z; Ordering code (12NC) ending 118 | Packing information | 2020-04-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BUK7S0R7-40H | BUK7S0R7-40H SPICE model | SPICE model | 2019-11-11 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2025-07-16 |
BUK7S0R7_RCthermal_ | BUK7S0R7 RC thermal design | Thermal design | 2019-05-07 |
BUK7S0R7-40H | BUK7S0R7-40H thermal model | Thermal model | 2019-05-07 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
BUK7xxxx-40H_LTspice_V3 | BUK7xxxx-40H Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2022-09-26 |
BUK7S0R7-40H | BUK7S0R7-40H SPICE model | SPICE model | 2019-11-11 |
BUK7S0R7_RCthermal_ | BUK7S0R7 RC thermal design | Thermal design | 2019-05-07 |
BUK7S0R7-40H | BUK7S0R7-40H thermal model | Thermal model | 2019-05-07 |
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BUK7S0R7-40H | BUK7S0R7-40HJ | 934660562118 | Active | SOT1235_118 | 2,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.