Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| BUK9Q22-80L | BUK9Q22-80LJ | 934670290118 | SOT8002-3 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information80 V, 22 mOhm logic level N-channel MOSFET in MLPAK33
Logic level N-channel MOSFET in a small MLPAK33‑WF package using Trench12 technology. This product has been designed and qualified to meet AEC-Q101 requirements delivering high performance and endurance.
Logic-level compatible
Trench12 MOSFET technology
Efficient switching with soft body-diode recovery
Automotive qualified to AEC-Q101 at 175°C
Side-wettable flanks for robust solder joints and automatic optical inspection
LED lighting
DC-to-DC conversion
Solenoid, motor and other load switching
Circuit protection
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BUK9Q22‑80L | SOT8002-3 | MLPAK33-WF | Production | N | 1 | 80 | 22 | 30 | 175 | 30 | 2.2 | 24 | 41.7 | 19 | 1.7 | Y | 1642 | 268 | 2025-06-05 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BUK9Q22‑80L | BUK9Q22‑80LJ (934670290118) |
Active | 7AF |
MLPAK33‑WF (SOT8002-3) |
SOT8002-3 | Not available |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BUK9Q22‑80L | BUK9Q22‑80LJ | BUK9Q22-80L |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| BUK9Q22-80L | 80 V, 22 mOhm logic level N-channel MOSFET in MLPAK33 | Data sheet | 2025-12-09 |
| AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-10-21 |
| AN11160 | Designing RC Snubbers | Application note | 2025-09-10 |
| AN11261 | RC Thermal Models | Application note | 2025-09-10 |
| AN50002 | Automotive LED side light SEPIC DC-to-DC converter design example | Application note | 2025-09-10 |
| AN50019 | Thermal boundary condition study on MOSFET packages and PCB substrates | Application note | 2025-10-21 |
| AN90011 | Half-bridge MOSFET switching and its impact on EMC | Application note | 2025-09-10 |
| AN90059 | Power MOSFET gate driver fundamentals | Application note | 2025-09-10 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8002-3 | SOT8002-3 PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT8002-3 | plastic thermal enhanced surface mounted package with side-wettable flanks (SWF); mini leads; 8 terminals;pitch 0.65 mm; 3.3 x 3.3 x 0.8 mm body | Package information | 2025-08-06 |
| BUK9Q22-80L | BUK9Q22-80L SPICE model | SPICE model | 2025-09-08 |
| BUK9Q22-80L | BUK9Q22-80L RC thermal model | Thermal model | 2025-09-09 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| BUK9Q22-80L | BUK9Q22-80L SPICE model | SPICE model | 2025-09-08 |
| BUK9Q22-80L | BUK9Q22-80L RC thermal model | Thermal model | 2025-09-09 |
| SOT8002-3 | SOT8002-3 PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| BUK9Q22‑80L | BUK9Q22‑80LJ | 934670290118 | Active | Not available | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.