Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBXK9Q29-60E
60 V, N-channel Trench MOSFET
N-channel enhancement mode Field-Effect Transistor (FET) in a small SOT8002-3 (MLPAK33) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.
Features and benefits
Logic-level compatible
Very fast switching
Trench MOSFET technology
Fully automotive qualified to AEC-Q101 at 175°C
Side-wettable flanks for optical solder inspection
Applications
LED Lighting
Switching circuits
DC-DC conversion
Parametrics
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BXK9Q29‑60E | SOT8002-3 | MLPAK33-WF | End of life | N | 1 | 60 | 29 | 38 | 175 | 2.4 | 12 | 27 | 7 | 1.7 | Y | 660 | 67 | 2024-05-24 |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BXK9Q29‑60E | BXK9Q29‑60EJ (934668111118) |
Discontinued / End-of-life | 7AA |
MLPAK33‑WF (SOT8002-3) |
SOT8002-3 | Not available |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BXK9Q29‑60E | BXK9Q29‑60EJ | BXK9Q29-60E |
|
|
Series
Documentation (4)
| File name | Title | Type | Date |
|---|---|---|---|
| BXK9Q29-60E | 60 V, N-channel Trench MOSFET | Data sheet | 2024-05-24 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8002-3 | SOT8002-3 PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT8002-3 | plastic thermal enhanced surface mounted package with side-wettable flanks (SWF); mini leads; 8 terminals;pitch 0.65 mm; 3.3 x 3.3 x 0.8 mm body | Package information | 2025-08-06 |
Support
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT8002-3 | SOT8002-3 PCB Footprint in KiCad Format | Design support | 2025-12-08 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.