Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PMBT2222A | PMBT2222A,215 | 933821790215 | SOT23 | Order product |
| PMBT2222A | PMBT2222A,235 | 933821790235 | SOT23 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationNPN switching transistor
NPN switching transistor in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
High current (max. 600 mA)
Low voltage (max. 40 V)
AEC-Q101 qualified
Switching and linear amplification
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PMBT2222A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 40.0 | 600.0 | 100.0 | 300.0 | 150 | 300.0 | Y |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PMBT2222A | PMBT2222A,215 (933821790215) |
Active | %1P |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PMBT2222A,235 (933821790235) |
Active | %1P | SOT23_235 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PMBT2222A | PMBT2222A,215 | PMBT2222A |
|
|
| PMBT2222A | PMBT2222A,235 | PMBT2222A |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PMBT2222A | NPN switching transistor | Data sheet | 2022-07-27 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2025-01-20 |
| SOT23_235 | Reel pack for SMD, 11"; Q3/T4 product orientation | Packing information | 2020-06-01 |
| PMBT2222A_Nexperia_Product_Reliability | PMBT2222A Nexperia Product Reliability | Quality document | 2025-05-28 |
| PMBT2222A | PMBT2222A SPICE model | SPICE model | 2026-02-09 |
| PMBT2222A | Cad-Symbol of PMBT2222A | Software | 2008-11-20 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.