Key features and benefits
- Smallest and thinnest package in 14, 16, 20 and 24.
- Significant space savings up to 25% on a PCB area compare to competitors’ packages (16 pin package as a reference).
- 45% of space saving compare to industry standard DQFN package (16 pin package as a reference).
- Small footprint and thinness of the package make it conducive for space constrained applications.
- Delivers better performance due to closer placement of supply bypass capacitor C.
- Control plan in place for process, product & package
- RoHS and dark-green compliant
Featured packages
Latest videos
Introducing DHXQFN packages
Parametric search
Please wait, loading data... Products
Analog & Logic ICs
| Type number | Description | Status | Quick access |
|---|---|---|---|
| 74AVC4T245BZ | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
| 74AVC8T245BZ | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
| 74HC595BZ | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
| 74LV14ABZ | Hex inverting Schmitt trigger | Production | |
| 74LVC14ABZ | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
| 74LVC244ABZ | Octal buffer/line driver; 3-state | Production | |
| 74LVC245ABZ | Octal bus transceiver; 3-state | Production | |
| 74LVC8T245BZ | 8-bit dual supply translating transceiver; 3-state | Production |
Documentation
| File name | Title | Type | Date |
|---|---|---|---|
| sot8014-1_3d.png | DHXQFN14: plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package; no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mm | Outline 3d | 2021-06-10 |
| 2021-0002_NEX_083_DHXQFN_Leaflet_v05.pdf | Industry’s smallest and thinnest package in 14, 16, 20 and 24 pins for Standard Logic functions | Leaflet | 2021-06-29 |
| SOT8016-1.pdf | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mm | Package information | 2023-02-03 |
| SOT8014-1.pdf | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mm | Package information | 2023-02-28 |
| SOT8020-1.pdf | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 20 terminals; 0.4 mm pitch; body 2 mm x 3.2 mm x 0.48 mm | Package information | 2023-02-28 |
| SOT8024-1.pdf | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 24 terminals; 0.4 mm pitch; body 2 mm x 4 mm x 0.48 mm | Package information | 2023-02-28 |
| vp_DHXQFN.zip | DHXQFN | Value proposition | 2024-10-04 |
| DHXQFN14_SOT814-1_mk.png | DHXQFN14 MARCOM image | Marcom graphics | 2025-03-11 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.