Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
NCA9306-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | ACT |
|
NCA9306DC-Q100 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NCA9306DC | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NCA9306DP | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NCA9306GS | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NCA9306GX | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
VSSOP8_SOT765-1_mk.png | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.