Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BCV26-Q

PNP Darlington transistor

PNP Darlington transistor in a small SOT23 Surface-Mounted Device (SMD) plastic package.

NPN complement: BCV47-Q

Features and benefits

  • High current

  • High current gain

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • For general AF applications and where high amplification is required

Parametrics

Type number Package version Package name Size (mm)
BCV26‑Q SOT23 SOT23 2.9 x 1.3 x 1

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BCV26‑Q BCV26‑QR
(934669942215)
Active FD% SOT23
(SOT23)
SOT23 WAVE_BG-BD-1
SOT23_215
BCV26‑QVL
(934669942235)
Active FD% SOT23_235

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BCV26‑Q BCV26‑QR BCV26-Q rohs rhf rhf
BCV26‑Q BCV26‑QVL BCV26-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
BCV26-Q PNP Darlington transistor Data sheet 2026-03-04
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2025-01-20
SOT23_235 Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2020-06-01
BCV26-Q_Nexperia_Product_Reliability BCV26-Q Nexperia Product Reliability Quality document 2025-05-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT23 3D model for products with SOT23 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BCV26‑Q BCV26‑QR 934669942215 Active SOT23_215 3,000
BCV26‑Q BCV26‑QVL 934669942235 Active SOT23_235 10,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BCV26-Q BCV26-QR 934669942215 SOT23 Order product
BCV26-Q BCV26-QVL 934669942235 SOT23 Order product