Features and benefits
- 25 types in single and double configurations: up to VCEO = 100 V; IC = 15 A
- High power dissipation Ptot
- Suitable for high-temperature applications; up to 175 °C
- Space-saving: 5 x 6 mm package outline is half the size of equivalent transistors in DPAK, SOT223 and other packages
- Low profile of 1 mm
- High reliablity and mechanical ruggedness thanks to solid-copper clip, no wires
- High energy efficiency due to less heat generation
- AEC-Q101 qualified
- Future-proof, growing portfolio
- Double types available in 5% / 10% matching
Applications
- Power management
- Motor drive
- LED driver
- Relay replacement
- Load switches
- Linear mode voltage regulator
- Backlight applications
Parametrics
| Type number | Package version | Package name | Product status | VCEO [max] (V) | IC [max] (A) | ICM [max] (A) | hFE [min] | hFE [typ] | Nr of transistors | channel type (e) |
|---|---|---|---|---|---|---|---|---|---|---|
| PHPT610030NK-Q | SOT1205 | LFPAK56D; Dual LFPAK | Production | 100.0 | 3.0 | 8.0 | 150.0 | 250.0 | 2 | NPN |
| PHPT610030NPK-Q | SOT1205 | LFPAK56D; Dual LFPAK | Production | 100.0 | 3.0 | 8.0 | 150.0 | 250.0 | 2 | NPN/PNP |
| PHPT610030PK-Q | SOT1205 | LFPAK56D; Dual LFPAK | Production | -100.0 | -3.0 | -8.0 | 150.0 | 220.0 | 2 | PNP |
| PHPT610035NK-Q | SOT1205 | LFPAK56D; Dual LFPAK | 4.7 x 5.3 x 1.05 | NPN | 100.0 | 3000 | 150.0 | 0.95 | ||
| PHPT610035PK-Q | SOT1205 | LFPAK56D; Dual LFPAK | 4.7 x 5.3 x 1.05 | PNP | -100.0 | -3000 | 150.0 | 0.9 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PHPT610030NK-Q | PHPT610030NK‑QX (934665022115) |
Active | 10030NK |
LFPAK56D; Dual LFPAK (SOT1205) |
SOT1205 |
WAVE_BG-BD-1
|
SOT1205_115 |
| PHPT610030NPK-Q | PHPT610030NPK‑QX (934669178115) |
Active | 1003NPK |
LFPAK56D; Dual LFPAK (SOT1205) |
SOT1205 |
WAVE_BG-BD-1
|
SOT1205_115 |
| PHPT610030PK-Q | PHPT610030PK‑QX (934665021115) |
Active | 10030PK |
LFPAK56D; Dual LFPAK (SOT1205) |
SOT1205 |
WAVE_BG-BD-1
|
SOT1205_115 |
| PHPT610035NK-Q | PHPT610035NK‑QX (934669159115) |
Active | 10035NK |
LFPAK56D; Dual LFPAK (SOT1205) |
SOT1205 |
WAVE_BG-BD-1
|
SOT1205_115 |
| PHPT610035PK-Q | PHPT610035PK‑QX (934669176115) |
Active | 10035PK |
LFPAK56D; Dual LFPAK (SOT1205) |
SOT1205 |
WAVE_BG-BD-1
|
SOT1205_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PHPT610030NK-Q | PHPT610030NK‑QX | PHPT610030NK-Q |
|
|
| PHPT610030NPK-Q | PHPT610030NPK‑QX | PHPT610030NPK-Q |
|
|
| PHPT610030PK-Q | PHPT610030PK‑QX | PHPT610030PK-Q |
|
|
| PHPT610035NK-Q | PHPT610035NK‑QX | PHPT610035NK-Q |
|
|
| PHPT610035PK-Q | PHPT610035PK‑QX | PHPT610035PK-Q |
|
|
Documentation (11)
| File name | Title | Type | Date |
|---|---|---|---|
| AN11641 | Relay replacement by Nexperia high-power bipolar transistors in LFPAK56 | Application note | 2024-07-25 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_brochure_DPAK_LFPAK_BJT_2021 | Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitry | Brochure | 2021-06-24 |
| SOT1205 | SOT1205 PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
| Nexperia_Document_Leaflet_DPAK_LFPAKBJT_CHN_2021 | Nexperia Document Leaflet DPAK LFPAK BJT CHN 2021 | Leaflet | 2021-08-06 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LFPAK56D_SOT1205_mk | plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1205 | plastic, single ended surface mounted package (LFPAK56D); 8 leads | Package information | 2022-03-11 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.