Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access | 
|---|---|---|---|
| BAS56 | High-speed double diode | Production | 
Marcom graphics (1) | 
|||
|---|---|---|---|
| File name | Title | Type | Date | 
| SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 | 
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.