SOT1205

LFPAK bipolar transistors

Parametrics

Type number Package version Package name Size (mm) channel type (e) Configuration Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] TJ [max] (°C) Automotive qualified
PHPT610030NK SOT1205 LFPAK56D; Dual LFPAK 4.7 x 5.3 x 1.05 NPN 2 1000 100.0 3000 150.0 175 N
PHPT610030NK-Q SOT1205 LFPAK56D; Dual LFPAK Production 100.0 3.0 8.0 150.0 250.0 2 NPN
PHPT610030NPK SOT1205 LFPAK56D; Dual LFPAK 4.7 x 5.3 x 1.05 NPN/PNP 2 1000 100.0 3000 150.0 175 N
PHPT610030NPK-Q SOT1205 LFPAK56D; Dual LFPAK Production 100.0 3.0 8.0 150.0 250.0 2 NPN/PNP
PHPT610030PK SOT1205 LFPAK56D; Dual LFPAK 4.7 x 5.3 x 1.05 PNP 2 1000 -100.0 -3000 150.0 175 N
PHPT610030PK-Q SOT1205 LFPAK56D; Dual LFPAK Production -100.0 -3.0 -8.0 150.0 220.0 2 PNP
PHPT610035NK SOT1205 LFPAK56D; Dual LFPAK 4.7 x 5.3 x 1.05 NPN 2 1000 100.0 3000 150.0 175 N
PHPT610035NK-Q SOT1205 LFPAK56D; Dual LFPAK 4.7 x 5.3 x 1.05 NPN 100.0 3000 150.0 0.95
PHPT610035PK SOT1205 LFPAK56D; Dual LFPAK 4.7 x 5.3 x 1.05 PNP 2 1000 -100.0 -3000 150.0 175 N
PHPT610035PK-Q SOT1205 LFPAK56D; Dual LFPAK 4.7 x 5.3 x 1.05 PNP -100.0 -3000 150.0 0.9

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PHPT610030NK PHPT610030NKX
(934068168115)
Active 10030NK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 WAVE_BG-BD-1
SOT1205_115
PHPT610030NK-Q PHPT610030NK‑QX
(934665022115)
Active 10030NK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 WAVE_BG-BD-1
SOT1205_115
PHPT610030NPK PHPT610030NPKX
(934068173115)
Active 1003NPK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 WAVE_BG-BD-1
SOT1205_115
PHPT610030NPK-Q PHPT610030NPK‑QX
(934669178115)
Active 1003NPK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 WAVE_BG-BD-1
SOT1205_115
PHPT610030PK PHPT610030PKX
(934068171115)
Active 10030PK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 WAVE_BG-BD-1
SOT1205_115
PHPT610030PK-Q PHPT610030PK‑QX
(934665021115)
Active 10030PK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 WAVE_BG-BD-1
SOT1205_115
PHPT610035NK PHPT610035NKX
(934068169115)
Active 10035NK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 WAVE_BG-BD-1
SOT1205_115
PHPT610035NK-Q PHPT610035NK‑QX
(934669159115)
Active 10035NK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 WAVE_BG-BD-1
SOT1205_115
PHPT610035PK PHPT610035PKX
(934068172115)
Active 10035PK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 WAVE_BG-BD-1
SOT1205_115
PHPT610035PK-Q PHPT610035PK‑QX
(934669176115)
Active 10035PK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 WAVE_BG-BD-1
SOT1205_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PHPT610030NK PHPT610030NKX PHPT610030NK rohs rhf
PHPT610030NK-Q PHPT610030NK‑QX PHPT610030NK-Q rohs rhf
PHPT610030NPK PHPT610030NPKX PHPT610030NPK rohs rhf
PHPT610030NPK-Q PHPT610030NPK‑QX PHPT610030NPK-Q rohs rhf
PHPT610030PK PHPT610030PKX PHPT610030PK rohs rhf
PHPT610030PK-Q PHPT610030PK‑QX PHPT610030PK-Q rohs rhf
PHPT610035NK PHPT610035NKX PHPT610035NK rohs rhf
PHPT610035NK-Q PHPT610035NK‑QX PHPT610035NK-Q rohs rhf
PHPT610035PK PHPT610035PKX PHPT610035PK rohs rhf
PHPT610035PK-Q PHPT610035PK‑QX PHPT610035PK-Q rohs rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
AN11641 Relay replacement by Nexperia high-power bipolar transistors in LFPAK56 Application note 2024-07-25
AN90063 Questions about package outline drawings Application note 2026-06-17
SOT1205 SOT1205 PCB Footprint in KiCad Format Design support 2025-12-08
SOT1205 3D model for products with SOT1205 package Design support 2017-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LFPAK56D_SOT1205_mk plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOT1205 plastic, single ended surface mounted package (LFPAK56D); 8 leads Package information 2022-03-11
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT1205 SOT1205 PCB Footprint in KiCad Format Design support 2025-12-08
SOT1205 3D model for products with SOT1205 package Design support 2017-06-30

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.