PDZ-B series

Voltage regulator diodes

Low-power general purpose voltage regulator diodes in a small plastic SMD SOD323 (SC-76) package.

Features and benefits

  • Total power dissipation: max. 400 mW
  • Small plastic package suitable for surface mounted design
  • Wide variety of voltage ranges: nominal 2.4 to 36 V (E24 range)
  • Tolerance approximately +-2pct.
  • AEC-Q101 qualified

Applications

  • General voltage regulation.

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [max] (V)IF [max] (mA)VZ [min] (V)Ptot (mW)PZSM (W)Configuration
PDZ10BSOD323SOD3231.7 x 1.25 x 0.959.995appr. 2%10.212009.77400NVsingle
PDZ11BSOD323SOD3231.7 x 1.25 x 0.95115appr. 2%11.2220010.78400NVsingle
PDZ12BSOD323SOD3231.7 x 1.25 x 0.9511.995appr. 2%12.2420011.74400NVsingle
PDZ13BSOD323SOD3231.7 x 1.25 x 0.9513.25appr. 2%13.4920012.91400NVsingle
PDZ15BSOD323SOD3231.7 x 1.25 x 0.9514.665appr. 2%14.9820014.34400NVsingle
PDZ16BSOD323SOD3231.7 x 1.25 x 0.9516.185appr. 2%16.5120015.85400NVsingle
PDZ18BSOD323SOD3231.7 x 1.25 x 0.9517.9555appr. 2%18.3520017.56400NVsingle
PDZ2.4BSOD323SOD3231.7 x 1.25 x 0.952.535appr. 2%2.632002.43400NVsingle
PDZ2.7BSOD323SOD3231.7 x 1.25 x 0.952.85appr. 2%2.912002.69400NVsingle
PDZ20BSOD323SOD3231.7 x 1.25 x 0.9519.9555appr. 2%20.3920019.52400NVsingle
PDZ22BSOD323SOD3231.7 x 1.25 x 0.9522.0055appr. 2%22.4720021.54400NVsingle
PDZ24BSOD323SOD3231.7 x 1.25 x 0.9524.255appr. 2%24.7820023.72400NVsingle
PDZ27BSOD323SOD3231.7 x 1.25 x 0.9526.865appr. 2%27.5320026.19400NVsingle
PDZ3.0BSOD323SOD3231.7 x 1.25 x 0.952.965appr. 2%3.072002.85400NVsingle
PDZ3.3BSOD323SOD3231.7 x 1.25 x 0.953.4255appr. 2%3.532003.32400NVsingle
PDZ3.6BSOD323SOD3231.7 x 1.25 x 0.953.7255appr. 2%3.852003.6400NVsingle
PDZ3.9BSOD323SOD3231.7 x 1.25 x 0.954.0255appr. 2%4.162003.89400NVsingle
PDZ30BSOD323SOD3231.7 x 1.25 x 0.9529.945appr. 2%30.6920029.19400NVsingle
PDZ33BSOD323SOD3231.7 x 1.25 x 0.9528.475appr. 2%33.7920032.15400NVsingle
PDZ36BSOD323SOD3231.7 x 1.25 x 0.9535.975appr. 2%36.8720035.07400NVsingle
PDZ4.3BSOD323SOD3231.7 x 1.25 x 0.954.3255appr. 2%4.482004.17400NVsingle
PDZ4.7BSOD323SOD3231.7 x 1.25 x 0.954.655appr. 2%4.752004.55400NVsingle
PDZ5.1BSOD323SOD3231.7 x 1.25 x 0.955.085appr. 2%5.22004.96400NVsingle
PDZ5.6BSOD323SOD3231.7 x 1.25 x 0.955.6055appr. 2%5.732005.48400NVsingle
PDZ6.2BSOD323SOD3231.7 x 1.25 x 0.956.1955appr. 2%6.332006.06400NVsingle
PDZ6.8BSOD323SOD3231.7 x 1.25 x 0.956.795appr. 2%6.932006.65400NVsingle
PDZ7.5BSOD323SOD3231.7 x 1.25 x 0.957.445appr. 2%7.62007.28400NVsingle
PDZ8.2BSOD323SOD3231.7 x 1.25 x 0.958.195appr. 2%8.362008.02400NVsingle
PDZ9.1BSOD323SOD3231.7 x 1.25 x 0.959.045appr. 2%9.232008.85400NVsingle

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDZ10B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZFPDZ10B,115
( 9340 548 59115 )
Reel 7" Q1/T1 in Multi reel packActiveZFPDZ10BZ
( 9340 548 59145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZFPDZ10BF
( 9340 548 59135 )
PDZ11B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZGPDZ11B,115
( 9340 548 60115 )
Reel 7" Q1/T1 in Multi reel packActiveZGPDZ11BZ
( 9340 548 60145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZGPDZ11BF
( 9340 548 60135 )
PDZ12B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZHPDZ12B,115
( 9340 548 61115 )
Reel 7" Q1/T1 in Multi reel packActiveZHPDZ12BZ
( 9340 548 61145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZHPDZ12BF
( 9340 548 61135 )
PDZ13B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZJPDZ13B,115
( 9340 548 62115 )
Reel 7" Q1/T1 in Multi reel packActiveZJPDZ13BZ
( 9340 548 62145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZJPDZ13B,135
( 9340 548 62135 )
PDZ15B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZKPDZ15B,115
( 9340 548 63115 )
Reel 7" Q1/T1 in Multi reel packActiveZKPDZ15BZ
( 9340 548 63145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZKPDZ15B,135
( 9340 548 63135 )
PDZ16B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZLPDZ16B,115
( 9340 548 64115 )
Reel 7" Q1/T1 in Multi reel packActiveZLPDZ16BZ
( 9340 548 64145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZLPDZ16B,135
( 9340 548 64135 )
PDZ18B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZMPDZ18B,115
( 9340 548 65115 )
Reel 7" Q1/T1 in Multi reel packActiveZMPDZ18BZ
( 9340 548 65145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZMPDZ18BF
( 9340 548 65135 )
PDZ2.4B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZ0PDZ2.4B,115
( 9340 548 42115 )
Reel 7" Q1/T1 in Multi reel packActiveZ0PDZ2.4BZ
( 9340 548 42145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZ0PDZ2.4BF
( 9340 548 42135 )
PDZ2.7B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZ1PDZ2.7B,115
( 9340 548 43115 )
Reel 7" Q1/T1 in Multi reel packActiveZ1PDZ2.7BZ
( 9340 548 43145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZ1PDZ2.7B,135
( 9340 548 43135 )
PDZ20B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZNPDZ20B,115
( 9340 548 66115 )
Reel 7" Q1/T1 in Multi reel packActiveZNPDZ20BZ
( 9340 548 66145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZNPDZ20BF
( 9340 548 66135 )
PDZ22B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZPPDZ22B,115
( 9340 548 67115 )
Reel 7" Q1/T1 in Multi reel packActiveZPPDZ22BZ
( 9340 548 67145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZPPDZ22B,135
( 9340 548 67135 )
PDZ24B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZQPDZ24B,115
( 9340 548 68115 )
Reel 7" Q1/T1 in Multi reel packActiveZQPDZ24BZ
( 9340 548 68145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZQPDZ24BF
( 9340 548 68135 )
PDZ27B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZRPDZ27B,115
( 9340 548 69115 )
Reel 7" Q1/T1 in Multi reel packActiveZRPDZ27BZ
( 9340 548 69145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZRPDZ27BF
( 9340 548 69135 )
PDZ3.0B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZ2PDZ3.0B,115
( 9340 548 46115 )
PDZ3.3B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZ3PDZ3.3B,115
( 9340 548 47115 )
Reel 7" Q1/T1 in Multi reel packActiveZ3PDZ3.3BZ
( 9340 548 47145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZ3PDZ3.3BF
( 9340 548 47135 )
PDZ3.6B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZ4PDZ3.6B,115
( 9340 548 48115 )
Reel 7" Q1/T1 in Multi reel packActiveZ4PDZ3.6BZ
( 9340 548 48145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZ4PDZ3.6BF
( 9340 548 48135 )
PDZ3.9B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZ5PDZ3.9B,115
( 9340 548 49115 )
Reel 7" Q1/T1 in Multi reel packActiveZ5PDZ3.9BZ
( 9340 548 49145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZ5PDZ3.9BF
( 9340 548 49135 )
PDZ30B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZSPDZ30B,115
( 9340 548 70115 )
Reel 7" Q1/T1 in Multi reel packActiveZSPDZ30BZ
( 9340 548 70145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZSPDZ30BF
( 9340 548 70135 )
PDZ33B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZTPDZ33B,115
( 9340 548 71115 )
Reel 7" Q1/T1 in Multi reel packActiveZTPDZ33BZ
( 9340 548 71145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZTPDZ33BF
( 9340 548 71135 )
PDZ36B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZUPDZ36B,115
( 9340 548 72115 )
Reel 7" Q1/T1 in Multi reel packActiveZUPDZ36BZ
( 9340 548 72145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZUPDZ36BF
( 9340 548 72135 )
PDZ4.3B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZ6PDZ4.3B,115
( 9340 548 50115 )
Reel 7" Q1/T1 in Multi reel packActiveZ6PDZ4.3BZ
( 9340 548 50145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZ6PDZ4.3B,135
( 9340 548 50135 )
PDZ4.7B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZ7PDZ4.7B,115
( 9340 548 51115 )
Reel 7" Q1/T1 in Multi reel packActiveZ7PDZ4.7BZ
( 9340 548 51145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZ7PDZ4.7B,135
( 9340 548 51135 )
PDZ5.1B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZ8PDZ5.1B,115
( 9340 548 52115 )
Reel 7" Q1/T1 in Multi reel packActiveZ8PDZ5.1BZ
( 9340 548 52145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZ8PDZ5.1BF
( 9340 548 52135 )
PDZ5.6B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZ9PDZ5.6B,115
( 9340 548 53115 )
Reel 7" Q1/T1 in Multi reel packActiveZ9PDZ5.6BZ
( 9340 548 53145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZ9PDZ5.6BF
( 9340 548 53135 )
PDZ6.2B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZAPDZ6.2B,115
( 9340 548 54115 )
Reel 7" Q1/T1 in Multi reel packActiveZAPDZ6.2BZ
( 9340 548 54145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZAPDZ6.2BF
( 9340 548 54135 )
PDZ6.8B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZBPDZ6.8B,115
( 9340 548 55115 )
Reel 7" Q1/T1 in Multi reel packActiveZBPDZ6.8BZ
( 9340 548 55145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZBPDZ6.8BF
( 9340 548 55135 )
PDZ7.5B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZCPDZ7.5B,115
( 9340 548 56115 )
Reel 7" Q1/T1 in Multi reel packActiveZCPDZ7.5BZ
( 9340 548 56145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZCPDZ7.5BF
( 9340 548 56135 )
PDZ8.2B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZDPDZ8.2B,115
( 9340 548 57115 )
Reel 7" Q1/T1 in Multi reel packActiveZDPDZ8.2BZ
( 9340 548 57145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZDPDZ8.2BF
( 9340 548 57135 )
PDZ9.1B

(SOD323)
SOD323REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveZEPDZ9.1B,115
( 9340 548 58115 )
Reel 7" Q1/T1 in Multi reel packActiveZEPDZ9.1BZ
( 9340 548 58145 )
Reel 13” or 11 ¼” Q1/T1 ActiveZEPDZ9.1BF
( 9340 548 58135 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDZ10B/A934059889115
PDZ12B/A934059893115
PDZ13B/A934059901115
PDZ13B/DG934062741115
PDZ15B/A934059907115
PDZ15B/A2934062938115
PDZ15B/DG934062742115
PDZ15B/G934058413115
PDZ16B/G934058414115
PDZ18B/A934059913115
PDZ18B/A2934062939115
PDZ2.4B/A934059914115
PDZ2.7B/A934059915135
PDZ2.7B/A934059915115
PDZ2.7B/DG934061203115
PDZ20B/A934059916115
PDZ20B/DG934062812115
PDZ27B/A934059917115
PDZ27B/A2934062941115
PDZ3.3B/A934059918115
PDZ3.6B/A934059912115
PDZ3.6B/DG934062744115
PDZ3.9B/A934059911115
PDZ33B/A934059909115
PDZ4.3B/A934059908135
PDZ4.3B/A934059908115
PDZ4.7B/A934059906115
PDZ4.7B/DG934062745115
PDZ5.1B/A934059905115
PDZ5.1B/DG934061204115
PDZ5.1B/G934058415115
PDZ5.6B/A934059904115
PDZ5.6B/A2934062942115
PDZ5.6B/DG934061205115
PDZ5.6B/G934058416115
PDZ6.2B/A934059903115
PDZ6.2B/DG934062746115
PDZ6.8B/A934059902115
PDZ7.5B/A934059899115
PDZ7.5B/A2934062943115
PDZ8.2B/A934059898115
PDZ8.2B/DG934061746115
PDZ9.1B/A934059897115
PDZ9.1B/DG934061206115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
PDZ10BPDZ10B,115PDZ10Bweek 31, 200311
PDZ10BPDZ10BZPDZ10Bweek 25, 201911
PDZ10BPDZ10BFPDZ10Bweek 25, 201911
PDZ11BPDZ11B,115PDZ11Bweek 31, 200311
PDZ11BPDZ11BZPDZ11Bweek 25, 201911
PDZ11BPDZ11BFPDZ11Bweek 25, 201911
PDZ12BPDZ12B,115PDZ12Bweek 31, 200311
PDZ12BPDZ12BZPDZ12Bweek 25, 201911
PDZ12BPDZ12BFPDZ12Bweek 25, 201911
PDZ13BPDZ13B,115PDZ13Bweek 31, 200311
PDZ13BPDZ13BZPDZ13Bweek 25, 201911
PDZ13BPDZ13B,135PDZ13BAlways Pb-free11
PDZ15BPDZ15B,115PDZ15Bweek 31, 200311
PDZ15BPDZ15BZPDZ15Bweek 25, 201911
PDZ15BPDZ15B,135PDZ15BAlways Pb-free11
PDZ16BPDZ16B,115PDZ16Bweek 31, 200311
PDZ16BPDZ16BZPDZ16Bweek 25, 201911
PDZ16BPDZ16B,135PDZ16BAlways Pb-free11
PDZ18BPDZ18B,115PDZ18Bweek 31, 200311
PDZ18BPDZ18BZPDZ18Bweek 25, 201911
PDZ18BPDZ18BFPDZ18Bweek 25, 201911
PDZ2.4BPDZ2.4B,115PDZ2.4Bweek 31, 200311
PDZ2.4BPDZ2.4BZPDZ2.4Bweek 25, 201911
PDZ2.4BPDZ2.4BFPDZ2.4Bweek 25, 201911
PDZ2.7BPDZ2.7B,115PDZ2.7Bweek 31, 200311
PDZ2.7BPDZ2.7BZPDZ2.7Bweek 25, 201911
PDZ2.7BPDZ2.7B,135PDZ2.7Bweek 31, 200311
PDZ20BPDZ20B,115PDZ20Bweek 31, 200311
PDZ20BPDZ20BZPDZ20Bweek 25, 201911
PDZ20BPDZ20BFPDZ20Bweek 25, 201911
PDZ22BPDZ22B,115PDZ22Bweek 31, 200311
PDZ22BPDZ22BZPDZ22Bweek 25, 201911
PDZ22BPDZ22B,135PDZ22Bweek 31, 200311
PDZ24BPDZ24B,115PDZ24Bweek 31, 200311
PDZ24BPDZ24BZPDZ24Bweek 25, 201911
PDZ24BPDZ24BFPDZ24Bweek 25, 201911
PDZ27BPDZ27B,115PDZ27Bweek 31, 200311
PDZ27BPDZ27BZPDZ27Bweek 25, 201911
PDZ27BPDZ27BFPDZ27Bweek 25, 201911
PDZ3.0BPDZ3.0B,115PDZ3.0Bweek 31, 200311
PDZ3.3BPDZ3.3B,115PDZ3.3Bweek 31, 200311
PDZ3.3BPDZ3.3BZPDZ3.3Bweek 25, 201911
PDZ3.3BPDZ3.3BFPDZ3.3Bweek 25, 201911
PDZ3.6BPDZ3.6B,115PDZ3.6Bweek 31, 200311
PDZ3.6BPDZ3.6BZPDZ3.6Bweek 25, 201911
PDZ3.6BPDZ3.6BFPDZ3.6Bweek 25, 201911
PDZ3.9BPDZ3.9B,115PDZ3.9Bweek 31, 200311
PDZ3.9BPDZ3.9BZPDZ3.9Bweek 25, 201911
PDZ3.9BPDZ3.9BFPDZ3.9Bweek 25, 201911
PDZ30BPDZ30B,115PDZ30Bweek 31, 200311
PDZ30BPDZ30BZPDZ30Bweek 25, 201911
PDZ30BPDZ30BFPDZ30Bweek 25, 201911
PDZ33BPDZ33B,115PDZ33Bweek 31, 200311
PDZ33BPDZ33BZPDZ33Bweek 25, 201911
PDZ33BPDZ33BFPDZ33Bweek 25, 201911
PDZ36BPDZ36B,115PDZ36Bweek 31, 200311
PDZ36BPDZ36BZPDZ36Bweek 25, 201911
PDZ36BPDZ36BFPDZ36Bweek 25, 201911
PDZ4.3BPDZ4.3B,115PDZ4.3Bweek 31, 200311
PDZ4.3BPDZ4.3BZPDZ4.3Bweek 25, 201911
PDZ4.3BPDZ4.3B,135PDZ4.3Bweek 31, 200311
PDZ4.7BPDZ4.7B,115PDZ4.7Bweek 31, 200311
PDZ4.7BPDZ4.7BZPDZ4.7Bweek 25, 201911
PDZ4.7BPDZ4.7B,135PDZ4.7BAlways Pb-free11
PDZ5.1BPDZ5.1B,115PDZ5.1Bweek 31, 200311
PDZ5.1BPDZ5.1BZPDZ5.1Bweek 25, 201911
PDZ5.1BPDZ5.1BFPDZ5.1Bweek 25, 201911
PDZ5.6BPDZ5.6B,115PDZ5.6Bweek 31, 200311
PDZ5.6BPDZ5.6BZPDZ5.6Bweek 25, 201911
PDZ5.6BPDZ5.6BFPDZ5.6Bweek 25, 201911
PDZ6.2BPDZ6.2B,115PDZ6.2Bweek 31, 200311
PDZ6.2BPDZ6.2BZPDZ6.2Bweek 25, 201911
PDZ6.2BPDZ6.2BFPDZ6.2Bweek 25, 201911
PDZ6.8BPDZ6.8B,115PDZ6.8Bweek 31, 200311
PDZ6.8BPDZ6.8BZPDZ6.8Bweek 25, 201911
PDZ6.8BPDZ6.8BFPDZ6.8Bweek 25, 201911
PDZ7.5BPDZ7.5B,115PDZ7.5Bweek 31, 200311
PDZ7.5BPDZ7.5BZPDZ7.5Bweek 25, 201911
PDZ7.5BPDZ7.5BFPDZ7.5Bweek 25, 201911
PDZ8.2BPDZ8.2B,115PDZ8.2Bweek 31, 200311
PDZ8.2BPDZ8.2BZPDZ8.2Bweek 25, 201911
PDZ8.2BPDZ8.2BFPDZ8.2Bweek 25, 201911
PDZ9.1BPDZ9.1B,115PDZ9.1Bweek 31, 200311
PDZ9.1BPDZ9.1BZPDZ9.1Bweek 25, 201911
PDZ9.1BPDZ9.1BFPDZ9.1Bweek 25, 201911
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
PDZ-B_SERVoltage regulator diodesData sheet2019-03-05
Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyPackage information2020-04-21
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.