Features and benefits
- High performance (>99% efficiency)
- Low dynamic characteristics
- Lowest WBG losses in reverse conduction
- Leading soft-switching performance
- Easy to drive, 0 to 12 V gate drive
Featured products
Featured documents
Latest news and blogs
Latest videos
GaN quality & reliability
Parametric search
Please wait, loading data... Products
GaN FETs
| Type number | Description | Status | Quick access |
|---|---|---|---|
| GAN041-650WSB | 650 V, 35 mΩ Gallium Nitride (GaN) FET in a TO-247 package | Production |
No Category Data
| Type number | Description | Status | Quick access |
|---|---|---|---|
| GAN041-650WSB | 650 V, 35 mΩ Gallium Nitride (GaN) FET in a TO-247 package | Production |
Documentation
| File name | Title | Type | Date |
|---|---|---|---|
| TO-247_SOT429_mk.png | plastic, single-ended through-hole package; 3 leads; 5.45 mm pitch; 20.45 mm x 15.6 mm x 4.95 mm body | Marcom graphics | 2019-02-19 |
| AN90006.pdf | Circuit design and PCB layout recommendations for GaN FET half bridges | Application note | 2019-11-15 |
| AN90005.pdf | Understanding Power GaN FET data sheet parameters | Application note | 2020-06-08 |
| TN90004.pdf | An insight into Nexperia Power GaN technology – Applications, quality, reliability and scalability | Technical note | 2020-07-21 |
| nexperia_whitepaper_gan_need_for_efficient_conversion.pdf | White paper: Power GaN technology: the need for efficient power conversion | White paper | 2020-07-23 |
| nexperia_whitepaper_gan_need_for_efficient_conversion_CHN.pdf | 白皮书: 功率GaN技术: 高效功率转换的需求 | White paper | 2020-08-17 |
| Nexperia_document_book_MOSFETGaNFETApplicationHandbook_2020.pdf | MOSFET & GaN FET Application Handbook | User manual | 2020-11-05 |
| nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese.pdf | Whitepaper: GaN need for efficient conversion (Japanese) | White paper | 2021-05-20 |
| vp_TO-247_GaN_FETs.zip | TO-247 GaN FETs | Value proposition | 2022-01-28 |
| AN90030.pdf | Paralleling of Nexperia cascode GaN FETs in half-bridge topology | Application note | 2023-03-22 |
| nexperia_document_leaflet_GaNFETs_2025-CHN.pdf | Power GaN FETs Chinese | Leaflet | 2025-03-10 |
| nexperia_document_leaflet_GaNFETs_2025.pdf | Power GaN FETs | Leaflet | 2025-03-10 |
| AN90053.pdf | Advanced SPICE models for Nexperia cascode Gallium Nitride (GaN) FETs | Application note | 2025-12-09 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.