Low-Voltage version A with TTL

Standard Logic with partial power-down for modular standby

LV-A(T) solutions are suitable IOFF circuitry in 5 V domains and offer low leakage when powered down. LV-A types feature CMOS input levels while LV-AT types include low-input thresholds.

LV-A supports a wide 2.0 V to 5.5 V supply voltage range and LV-AT supports a 4.5 V to 5.5 V supply voltage range.

Nexperia’s LV-A(T) technology family offers a typical 4.5 ns propagation delay, 20 μA standby current and it operates with low noise (VOL(p)  < 0.8 V). Our LV-A(T) range includes Asynchronous Logic and Control Logic solutions, all in TSSOP packages specified from −40 °C to +125 °.

Key features and benefits

  • Wide supply voltage range, from 2.0 V to 5.5 V for LV-A and from 4.5 V to 5.5 V for LV-AT
  • Partial power down support (IOFF circuitry) for modular standby applications
  • Full range of gates, buffers, inverters and transceivers
  • Overvoltage tolerant inputs and low noise
  • Choice of CMOS or TTL input variants
  • Industry standard TSSOP packages

Key applications

  • Computing and peripherals (printers)
  • Smart TV and set-top boxes
  • Other electronics with standby

Parametric search

Low-Voltage version A with TTL
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74LV00A Quad 2-input NAND gate ACT
74LV00APW Quad 2-input NAND gate Production
74LV02A Quad 2-input NOR gate ACT
74LV02APW Quad 2-input NOR gate Production
74LV08A Quad 2-input AND gate ACT
74LV08APW Quad 2-input AND gate Production
74LV14A Hex inverting Schmitt trigger ACT
74LV14APW Hex inverting Schmitt trigger Production
74LV14A Hex inverting Schmitt trigger ACT
74LV14APW Hex inverting Schmitt trigger Production
74LV165A 8-bit parallel-in/serial-out shift register ACT
74LV165AD 8-bit parallel-in/serial-out shift register Production
74LV165APW 8-bit parallel-in/serial-out shift register Production
74LV165A-Q100 8-bit parallel-in/serial-out shift register ACT
74LV165AD-Q100 8-bit parallel-in/serial-out shift register Production
74LV165APW-Q100 8-bit parallel-in/serial-out shift register Production
74LV245A Octal bus transceiver; 3-state ACT
74LV245APW Octal bus transceiver; 3-state Production
74LV245AT Octal bus transceiver; 3-state ACT
74LV245ATPW Octal bus transceiver; 3-state Production
74LV32A Quad 2-input OR gate ACT
74LV32APW Quad 2-input OR gate Production
74LV541A Octal buffer/line driver; 3-state ACT
74LV541APW Octal buffer/line driver; 3-state Production
74LV541AT Octal buffer/line driver; 3-state ACT
74LV541ATPW Octal buffer/line driver; 3-state Production
74LV7032A Quad 2-input OR gate with Schmitt trigger inputs ACT
74LV7032APW Quad 2-input OR gate with Schmitt trigger inputs Production
74LV7032A Quad 2-input OR gate with Schmitt trigger inputs ACT
74LV7032APW Quad 2-input OR gate with Schmitt trigger inputs Production
74LV04ATPW Hex inverter Production
74LV05APW Hex inverter with open-drain outputs Production
74LV07APW Hex buffer with open-drain outputs Production
74LV07ATPW Hex buffer with open-drain outputs Production
74LV17APW Hex buffer Schmitt trigger Production
74LV244APW Octal buffer/line driver; 3-state Production
74LV244ATPW Octal buffer/line driver; 3-state Production
74LV540APW Octal buffer/line driver; 3-state; inverting Production

Documentation

File name Title Type Date
TSSOP14_SOT402-1_mk plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
Nexperia_document_leaflet_Logic_LV-AT_201903 LV-A(T) logic family Leaflet 2019-03-19

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.