Features and benefits
- Copper clip for low package inductance and resistance
- High ID max rating up to 40 A per channel
- Flexible leads for improved reliability
- Exposed leads allow for easy optical inspection
- Separate drain connections
- High current transient robustness
- Logic and standard level
- AEC-Q101 qualified and industrial grades
- Including the ASFETs for Repetitive Avalanche portfolios (Automotive and Industrial)
- Including the LFPAK56D half-bridge portfolios for space constrained applications (Industrial and Automotive)
Featured products
Featured documents
Latest videos
Parametric search
Please wait, loading data... Products
Automotive qualified products (AEC-Q100/Q101)
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BUK7K12-60E | Dual N-channel 60 V, 9.3 mOhm standard level MOSFET | Production | |
| BUK7K13-60E | Dual N-channel 60 V, 10 mΩ standard level MOSFET | Production | |
| BUK7K134-100E | Dual N-channel 100 V, 121 mΩ standard level MOSFET | Production | |
| BUK7K15-80E | Dual N-channel 80 V, 15 mΩ standard level MOSFET | Production | |
| BUK7K17-60E | Dual N-channel 60 V, 14 mOhm standard level MOSFET | Production | |
| BUK7K17-80E | Dual N-channel 80 V, 17 mΩ standard level MOSFET | Production | |
| BUK7K18-40E | Dual N-channel 40 V, 19 mOhm standard level MOSFET | Production | |
| BUK7K23-80E | Dual N-channel 80 V, 23 mΩ standard level MOSFET | Production | |
| BUK7K25-40E | Dual N-channel 40 V, 25 mOhm standard level MOSFET | Production | |
| BUK7K29-100E | Dual N-channel 100 V, 24.5 mΩ standard level MOSFET | Production | |
| BUK7K32-100E | Dual N-channel 100 V, 27.5 mΩ standard level MOSFET | Production | |
| BUK7K35-60E | Dual N-channel 60 V, 30 mOhm standard level MOSFET | Production | |
| BUK7K3R7-40N | Dual N-channel 40 V, 3.7 mOhm standard level MOSFET in LFPAK56D | Production | |
| BUK7K45-100E | Dual N-channel 100 V, 37.6 mΩ standard level MOSFET | Production | |
| BUK7K52-60E | Dual N-channel 60 V, 45 mOhm standard level MOSFET | Production | |
| BUK7K5R1-30E | Dual N-channel 30 V, 5.1 mOhm standard level MOSFET | Production | |
| BUK7K5R6-30E | Dual N-channel 30 V, 5.1 mOhm standard level MOSFET | Production | |
| BUK7K6R2-40E | Dual N-channel 40 V, 5.8 mOhm standard level MOSFET | Production | |
| BUK7K6R8-40E | Dual N-channel 40 V, 6.8 mOhm standard level MOSFET | Production | |
| BUK7K89-100E | Dual N-channel 100 V, 82.5 mΩ standard level MOSFET | Production | |
| BUK7K8R7-40E | Dual N-channel 40 V, 8.5 mOhm standard level MOSFET | Production | |
| BUK7V4R2-40H | Dual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
| BUK9K12-60E | Dual N-channel 60 V, 11.5 mΩ logic level MOSFET | Production | |
| BUK9K12-80L | Dual N-channel 80 V, 12 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K13-60E | Dual N-channel 60 V, 12.5 mOhm logic level MOSFET | Production | |
| BUK9K13-60RA | Dual N-channel 60 V, 12.5 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
| BUK9K134-100E | Dual N-channel 100 V, 159 mΩ logic level MOSFET | Production | |
| BUK9K17-60E | Dual N-channel 60 V, 17 mΩ logic level MOSFET | Production | |
| BUK9K18-40E | Dual N-channel 40 V, 19.5 mOhm logic level MOSFET | Production | |
| BUK9K20-80E | Dual N-channel 80 V, 20 mΩ logic level MOSFET | Production | |
| BUK9K22-80E | Dual N-channel 80 V, 22 mΩ logic level MOSFET | Production | |
| BUK9K25-40E | Dual N-channel 40 V, 29 mOhm logic level MOSFET | Production | |
| BUK9K25-40RA | Dual N-channel 40 V, 29 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
| BUK9K29-100E | Dual N-channel TrenchMOS logic level FET | Production | |
| BUK9K30-80E | Dual N-channel 80 V, 30 mΩ logic level MOSFET | Production | |
| BUK9K31-100L | Dual N-Channel 100V, 31 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K32-100E | Dual N-channel 100 V, 33 mΩ logic level MOSFET | Production | |
| BUK9K35-100L | Dual N-channel 100 V, 35 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K35-60E | Dual N-channel 60 V, 35 mΩ logic level MOSFET | Production | |
| BUK9K35-60RA | Dual N-channel 60 V, 35 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
| BUK9K45-100E | Dual N-channel TrenchMOS logic level FET | Production | |
| BUK9K49-80L | Dual N-channel 80 V, 49 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K52-60E | Dual N-channel 60 V, 55 mΩ logic level MOSFET | Production | |
| BUK9K52-60RA | Dual N-channel 60 V, 55 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
| BUK9K5R1-30E | Dual N-channel 30 V, 5.3 mOhm logic level MOSFET | Production | |
| BUK9K5R6-30E | Dual N-channel 30 V, 5.8 mOhm logic level MOSFET | Production | |
| BUK9K61-100L | Dual N-channel 100 V, 61 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K6R2-40E | Dual N-channel TrenchMOS logic level FET | Production | |
| BUK9K6R8-40E | Dual N-channel 40 V, 7.2 mOhm logic level MOSFET | Production | |
| BUK9K89-100E | Dual N-channel TrenchMOS logic level FET | Production | |
| BUK9K8R7-40E | Dual N-channel 40 V, 9.4 mOhm logic level MOSFET | Production | |
| BUK9V13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D (half-bridge configuration) | Production |
MOSFETs
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BUK7K12-60E | Dual N-channel 60 V, 9.3 mOhm standard level MOSFET | Production | |
| BUK7K13-60E | Dual N-channel 60 V, 10 mΩ standard level MOSFET | Production | |
| BUK7K134-100E | Dual N-channel 100 V, 121 mΩ standard level MOSFET | Production | |
| BUK7K15-80E | Dual N-channel 80 V, 15 mΩ standard level MOSFET | Production | |
| BUK7K17-60E | Dual N-channel 60 V, 14 mOhm standard level MOSFET | Production | |
| BUK7K17-80E | Dual N-channel 80 V, 17 mΩ standard level MOSFET | Production | |
| BUK7K18-40E | Dual N-channel 40 V, 19 mOhm standard level MOSFET | Production | |
| BUK7K23-80E | Dual N-channel 80 V, 23 mΩ standard level MOSFET | Production | |
| BUK7K25-40E | Dual N-channel 40 V, 25 mOhm standard level MOSFET | Production | |
| BUK7K29-100E | Dual N-channel 100 V, 24.5 mΩ standard level MOSFET | Production | |
| BUK7K32-100E | Dual N-channel 100 V, 27.5 mΩ standard level MOSFET | Production | |
| BUK7K35-60E | Dual N-channel 60 V, 30 mOhm standard level MOSFET | Production | |
| BUK7K3R7-40N | Dual N-channel 40 V, 3.7 mOhm standard level MOSFET in LFPAK56D | Production | |
| BUK7K45-100E | Dual N-channel 100 V, 37.6 mΩ standard level MOSFET | Production | |
| BUK7K52-60E | Dual N-channel 60 V, 45 mOhm standard level MOSFET | Production | |
| BUK7K5R1-30E | Dual N-channel 30 V, 5.1 mOhm standard level MOSFET | Production | |
| BUK7K5R6-30E | Dual N-channel 30 V, 5.1 mOhm standard level MOSFET | Production | |
| BUK7K6R2-40E | Dual N-channel 40 V, 5.8 mOhm standard level MOSFET | Production | |
| BUK7K6R8-40E | Dual N-channel 40 V, 6.8 mOhm standard level MOSFET | Production | |
| BUK7K89-100E | Dual N-channel 100 V, 82.5 mΩ standard level MOSFET | Production | |
| BUK7K8R7-40E | Dual N-channel 40 V, 8.5 mOhm standard level MOSFET | Production | |
| BUK7V4R2-40H | Dual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
| BUK9K12-60E | Dual N-channel 60 V, 11.5 mΩ logic level MOSFET | Production | |
| BUK9K12-80L | Dual N-channel 80 V, 12 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K13-60E | Dual N-channel 60 V, 12.5 mOhm logic level MOSFET | Production | |
| BUK9K13-60RA | Dual N-channel 60 V, 12.5 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
| BUK9K134-100E | Dual N-channel 100 V, 159 mΩ logic level MOSFET | Production | |
| BUK9K17-60E | Dual N-channel 60 V, 17 mΩ logic level MOSFET | Production | |
| BUK9K18-40E | Dual N-channel 40 V, 19.5 mOhm logic level MOSFET | Production | |
| BUK9K20-80E | Dual N-channel 80 V, 20 mΩ logic level MOSFET | Production | |
| BUK9K22-80E | Dual N-channel 80 V, 22 mΩ logic level MOSFET | Production | |
| BUK9K25-40E | Dual N-channel 40 V, 29 mOhm logic level MOSFET | Production | |
| BUK9K25-40RA | Dual N-channel 40 V, 29 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
| BUK9K29-100E | Dual N-channel TrenchMOS logic level FET | Production | |
| BUK9K30-80E | Dual N-channel 80 V, 30 mΩ logic level MOSFET | Production | |
| BUK9K31-100L | Dual N-Channel 100V, 31 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K32-100E | Dual N-channel 100 V, 33 mΩ logic level MOSFET | Production | |
| BUK9K35-100L | Dual N-channel 100 V, 35 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K35-60E | Dual N-channel 60 V, 35 mΩ logic level MOSFET | Production | |
| BUK9K35-60RA | Dual N-channel 60 V, 35 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
| BUK9K45-100E | Dual N-channel TrenchMOS logic level FET | Production | |
| BUK9K49-80L | Dual N-channel 80 V, 49 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K52-60E | Dual N-channel 60 V, 55 mΩ logic level MOSFET | Production | |
| BUK9K52-60RA | Dual N-channel 60 V, 55 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
| BUK9K5R1-30E | Dual N-channel 30 V, 5.3 mOhm logic level MOSFET | Production | |
| BUK9K5R6-30E | Dual N-channel 30 V, 5.8 mOhm logic level MOSFET | Production | |
| BUK9K61-100L | Dual N-channel 100 V, 61 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K6R2-40E | Dual N-channel TrenchMOS logic level FET | Production | |
| BUK9K6R8-40E | Dual N-channel 40 V, 7.2 mOhm logic level MOSFET | Production | |
| BUK9K89-100E | Dual N-channel TrenchMOS logic level FET | Production | |
| BUK9K8R7-40E | Dual N-channel 40 V, 9.4 mOhm logic level MOSFET | Production | |
| BUK9V13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
| PSMN011-60HL | N-channel 60 V, 11.5 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
| PSMN012-60HL | N-channel 60 V, 12.5 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology enhanced for repetitive avalanche | Production | |
| PSMN013-40VLD | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
| PSMN013-60HL | N-channel 60 V, 12.5 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
| PSMN013-60HS | N-channel 60 V, 10 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
| PSMN014-40HLD | N-channel 40 V, 13.6 mOhm, logic level MOSFET in LFPAK56D using NextPowerS3 technology | Production | |
| PSMN014-60HS | N-channel 60 V, 14 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
| PSMN025-100HS | N-channel 100 V, 24.5 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
| PSMN028-100HS | N-channel 100 V, 27.5 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
| PSMN029-100HL | N-channel 100 V, 29 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
| PSMN033-100HL | N-channel 100 V, 31 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
| PSMN038-100HS | N-channel 100 V, 37.6 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
| PSMN045-100HL | N-channel 100 V, 45 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
| PSMN4R2-40VSH | Dual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
| PSMN6R1-40HL | N-channel 40 V, 7.2 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
| PSMN6R8-40HS | N-channel 40 V, 6.8 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
| PSMN8R0-40HL | N-channel 40 V, 9.4 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
| PSMN8R5-40HS | N-channel 40 V, 8.5 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production | |
| PSMN9R3-60HS | N-channel 60 V, 9.3 mOhm, standard level MOSFET in LFPAK56D using TrenchMOS technology | Production |
Documentation
| File name | Title | Type | Date |
|---|---|---|---|
| AN11599.pdf | Using power MOSFETs in parallel | Application note | 2016-07-13 |
| LFPAK56D_SOT669_mk.png | plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| SOT1205.step | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
| nexperia_document_leaflet_LFPAK56D_factsheet_LR_201708.pdf | LFPAK56D the ultimate dual MOSFET | Leaflet | 2017-08-17 |
| Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
| AN50004.pdf | Using power MOSFETs in DC motor control applications | Application note | 2021-03-02 |
| vp_LFPAK56D.zip | LFPAK56D MOSFETs | Value proposition | 2024-10-04 |
| AN50003.pdf | Driving solenoids in automotive applications | Application note | 2025-04-09 |
| AN11243.pdf | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-09-08 |
| AN50014.pdf | Understanding the MOSFET peak drain current rating | Application note | 2025-09-08 |
| AN90001.pdf | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2025-09-08 |
| AN90059.pdf | Power MOSFET gate driver fundamentals | Application note | 2025-09-10 |
| TN00008.pdf | Power MOSFET frequently asked questions and answers | Technical note | 2025-09-10 |
| AN10273.pdf | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2026-02-12 |
| AN90003.pdf | LFPAK MOSFET thermal design guide | Application note | 2026-02-12 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.